Part Number: 9PXEBM72RT-L
Lithium-ion extended battery module (EBM) provides extended runtime for compatible UPS systems in small business, education, retail, financial or healthcare applications.
- Connects to select expandable Eaton 9PX UPS systems for extended runtime
- Daisy-chain connector supports additional battery packs for even longer runtime
- Includes heavy-gauge cabling with high-current 72V DC connectors
- Supports 1U rack mounting or upright tower installation using included kit accessories
Features
Backup Battery Module Gives Your Compatible Eaton UPS System Extended Runtime
The 9PXEBM72RT-L offers extended battery runtime when used in conjunction with Eaton’s 9PX2000RT-L, 9PX2000RTN-L, 9PX2200GRT-L, 9PX3000RT-L, 9PX3000RTN-L and 9PX3000GRT-L 9PX UPS systems. It can also be daisy-chained for a maximum of four matching battery packs to deliver even longer extended-run operation. Heavy-gauge cabling with high-current DC connectors is included for safe, simple installation.
Supports 1U Rack or Tower Installation
This backup battery pack’s multi-use form factor supports mounting in 1U of space in EIA-standard 19-inch open frame racks or enclosures using the included 4-post rail kit and mounting brackets. Tower stands from a compatible UPS support optional upright configuration of the battery pack.
System Requirements
Compatible only with Eaton’s 9PX2000RT-L, 9PX2000RTN-L, 9PX2200GRT-L, 9PX3000RT-L, 9PX3000RTN-L and 9PX3000GRT-L 9PX UPS systems
Package Includes
- 9PXEBM72RT-L 72V Extended Battery Module
- External battery cable
- Rack-mounting hardware
- Stabilizer bracket
- Quick Start Guide
Specifications
OVERVIEW
UPC Code | 743172105608 |
INPUT
Input Phase | Single-Phase |
BATTERY
Battery Type | Lithium-ion (LiFePO4) |
DC System Voltage (VDC) | 72 |
Battery Management | Integrated battery management system (BMS) for temperature regulation and life cycle monitoring |
PHYSICAL
Primary Form Factor | Rackmount; Tower |
Rack Height | 1U |
External Battery Pack Form Factor | Rack/Tower |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( RK2PA ) |
Minimum Required Rack Depth (inches) | 27 |
Unit Weight (lbs.) | 46.600 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Relative Humidity | 0-96% non-condensing |
STANDARDS & COMPLIANCE
Product Certifications | cTUVus; NOM (Mexico); EN 62040-2 |
Product Compliance | CE (Europe); FCC Part 15 Class B (USA); RoHS |
Questions & Answers
Accessories
UPS Battery Backup
Model Number | Description | |
---|---|---|
9PX2000RT-L | Eaton 9PX 2000VA 1800W 120V Online Double-Conversion UPS - 5-20P, 6x 5-20R, 1 L5-20R Outlets, Lithium-ion Battery, Cybersecure Network Card Option, 2U Rack/Tower | |
9PX2000RTN-L | Eaton 9PX 2000VA 1800W 120V Online Double-Conversion UPS - 5-20P, 6x 5-20R, 1 L5-20R, Lithium-ion Battery, Cybersecure Network Card, 2U Rack/Tower | |
9PX2200GRT-L | Eaton 9PX 2200VA 2000W 208V Online Double-Conversion UPS - L6-20P, 8 C13, 2 C19 Outlets, Lithium-ion Battery, Cybersecure Network Card Option, 2U Rack/Tower | |
9PX3000GRT-L | Eaton 9PX 3000VA 2700W 208V Online Double-Conversion UPS - L6-20P, 8 C13, 2 C19 Outlets, Lithium-ion Battery, Cybersecure Network Card Option, 2U Rack/Tower | |
9PX3000RT-L | Eaton 9PX 3000VA 2700W 120V Online Double-Conversion UPS - L5-30P, 6x 5-20R, 1 L5-30R, Lithium-ion Battery, Cybersecure Network Card Option, 2U Rack/Tower | |
9PX3000RTN-L | Eaton 9PX 3000VA 2700W 120V Online Double-Conversion UPS - L5-30P, 6x 5-20R, 1 L5-30R, Lithium-ion Battery, Cybersecure Network Card, 2U Rack/Tower |
Accessories
Model Number | Description | |
---|---|---|
RK2PA | Eaton 2-Post Rack-Mount Installation Kit for Select 1U 5P UPS systems and select 1U 9PX lithium-ion EBMs |
Documents & Downloads
Documentation
Design Resources
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images