Multi-Device Charging Station, 16 USB Ports, iPad and Android Tablets, Wall-Mount Option, White
Part Number: CS16USBW
Locking steel cabinet provides 2.4A USB charging, syncing, secure storage and cord management for up to 16 tablets and other USB devices. Recommended for education, office, commercial, retail, industrial and healthcare environments.
- Fast 2.4A USB charging, syncing and storage for 16 tablets
- Locking steel cabinet with flow-through ventilation
- Adjustable device dividers and integrated cord management
- Ships fully assembled and mounts to wall, desk, table or floor
- Detachable 10-ft. (3.05 m) power cord
- 2-year limited warranty
Features
- 16 USB ports provide fastest charging supported by each device, up to 2.4A per port
- Recommended for iPad®, Android™, Surface™ and Kindle™ tablets
- Also charges mobile phones and other USB devices
- Detachable 10-ft. (3.05 m) AC input cord with NEMA 5-15P plug
Convenient Syncing
- USB sync uplink port connects to host computer for wired syncing
- Compatible with wireless syncing
- Supports simultaneous syncing and charging (up to 1.5A per port during wired syncing)
Comprehensive Protection
- Sturdy steel construction and powder-coated finish promote long-term durability
- Door locks with included keys to help prevent device theft, damage or tampering
- Flow-through ventilation helps prevent devices from overheating
- Coated shelf shields devices from scratches and scuffs
Flexible Configuration
- Ships fully assembled
- Supports mounting to wall, desk, table, counter or floor
- Door opens 180 degrees for improved device and service access
- Removable dividers accommodate thicker devices
- Firmware upgrade port for future updates
Specifications
OVERVIEW
UPC Code | 037332188946 |
Product Type | Multi-Device Charger |
Charging Form Factor | Stationary Cabinet |
Functions | Charge; Secure; Sync |
Device Compatibility | Tablet; Phone |
Device Slots | 16 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC; 230V AC |
Voltage Compatibility (VAC) | 110-240 |
Input Frequency | 50 / 60 Hz (auto-select) |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 10 |
POWER
Power Consumption (Watts) | 56 |
CHARGING
Number of Charging Ports | 16 |
Total Charging Amps | 40A |
Charging Method | USB |
Charging Port Type | USB A (FEMALE) |
Charging Ports Details | Pass through |
Charging Ports / Amps | (16) 2.4A |
Overcharge Protection | Yes |
Charging Amps per Port | 2.4A |
PHYSICAL
Color | White |
Material of Construction | Steel |
Charging Station Form Factor | Stationary Cabinet |
Shipping Dimensions (hwd / in.) | 18.50 x 21.26 x 27.17 |
Shipping Weight (lbs.) | 61.00 |
Slot Dimensions (hwd / in.) | 8.1 x 0,8 x 13,9 |
Unit Dimensions (hwd / in.) | 14.570 x 23.620 x 17.720 |
Unit Weight (lbs.) | 55.14 |
Number of Shelves | 1 |
FEATURES & SPECIFICATIONS
Built-In Circuit Breaker | Yes |
Cord Management | Yes |
Overcurrent Protection | Yes |
EMI/RFI Line Noise Protection | Yes |
Flow-Through Ventilation | Yes |
UV Sterilization | No |
Locking | Yes |
Lock Type | Key |
STANDARDS & COMPLIANCE
Product Certifications | NOM (Mexico); UL 60950-1 |
Product Compliance | RoHS; CE (Europe); EIA/ECA-310-E; REACH; FCC Part 15 Class B (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
CATEGORY PAGE FILTERS (Y/N ONLY)
External Receptacle | No |
Questions & Answers
Accessories
Power Cords and Adapters
Model Number | Description | |
---|---|---|
![]() |
P032-007 | C20 to C13 Power Cord for Computer - Heavy-Duty, 15A, 100-250V, 14 AWG, 7 ft. (2.13 m), Black |
![]() |
P054-006 | European Computer Power Cord, C13 to Schuko, 10A, 250V, 17 AWG, 6 ft. (1.83 m), Black |
USB Cables
Model Number | Description | |
---|---|---|
![]() |
M100-003-BK | USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 3 ft. (0.91 m) |
![]() |
M100-003-WH | USB-A to Lightning Sync/Charge Cable, MFi Certified - White, M/M, USB 2.0, 3 ft. (0.91 m) |
![]() |
M100-004COIL-BK | USB-A to Lightning Sync/Charge Coiled Cable, MFi Certified - Black, M/M, USB 2.0, 4 ft. (1.22 m) |
![]() |
M100-10N-BK | USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 10 in. (0.3m) |
![]() |
M100-10N-BK-10 | USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 10 Pack - 10 in. (0.3m) |
![]() |
U050-003 | USB 2.0 A to Micro-B Cable (M/M), 3 ft. (0.91 m) |
![]() |
U050-003-COIL | USB 2.0 A to Micro-B Coiled Cable (M/M), 3 ft. (0.91 m) |
![]() |
U326-001-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 1 ft. (0.31 m) |
![]() |
U428-003-G2 | USB-C to USB-A Cable (M/M), USB 3.2 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) |
![]() |
UR050-001-24G | Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 1 ft. (0.31 m) |
Data Center & Server Rack Cooling
Model Number | Description | |
---|---|---|
![]() |
SRFANWM | SmartRack Wall-Mount Roof Fan Kit - 2-120V high-performance fans; 210 CFM; 5-15P plug |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1G | Extended Warranty and Technical Support for Select Tripp Lite Products – KVM; PDUs; Inverters; and UPS Systems |
WEXT2G | Extended Warranty and Technical Support - Select Tripp Lite Products – KVM Switches; PDUs; Power Inverters; UPS Systems |
WEXT3G | Extended Warranty and Technical Support Select Tripp Lite Products – KVM; PDUs; Power Inverters; UPS Systems |
Documents & Downloads
Product Literature
Product Videos
- USB and AC Charging Stations and Carts
https://tripplite.eaton.com/video/usb-and-ac-charging-stations-and-carts/159373 - How to Secure, Organize, and Charge Mobile Devices
https://tripplite.eaton.com/video/how-to-secure-organize-and-charge-mobile-devices/81393 - How to Sync Devices to a Host Computer
https://tripplite.eaton.com/video/how-to-sync-devices-to-a-host-computer/81392 - Tablet Charging Stations
https://tripplite.eaton.com/video/tablet-charging-stations/81102
Product Images