HDBaseT HDMI over Cat5e/6/6a Extender Receiver, Serial and IR, 4K x 2K 30 Hz UHD / 1080p 60 Hz, Up to 328 ft. (100 m), TAA
Part Number: BHDBT-R-SI-LR
Works with a Tripp Lite HDBaseT matrix transmitter to extend uncompressed HDMI video and audio, RS-232 serial and IR remote control signals over a Cat5e/6/6a cable up to 328 ft. to a projector, monitor or television.
- Extends both a 4096 x 2160 and 3840 x 2160 (4K x 2K) @ 30Hz signal up to 328.08-ft. (100 m)
- Extends a 1080p @ 60 Hz signal up to 328.08-ft. (100 m)
- Supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD
- Mounts easily to wall, rack or pole
- Plug and play—no software or drivers to install
- 1-year limited warranty
Overview
The BHDBT-R-SI-LR HDBaseT Extender Receiver works in tandem with the Tripp Lite BHDBT-Series matrix transmitter in your HDBaseT installation to extend uncompressed HDMI video and audio, RS-232 serial and IR remote control signals.
Using a single Cat5e/6/6a cable, the BHDBT-R-SI-LR can extend a 1920 x 1080 (1080p) signal at 60 Hz or an Ultra High Definition (UHD) 4096 x 2160 or 3840 x 2160 (4K x 2K) at 30Hz video signal up to 328.08-ft. (100 m). To further extend and expand your installation, you can insert up to five BHDBT-TR-SI-LR Extender Transceivers between the receiver and transmitter for a total range up to 2,000 feet (610 m) with a monitor connected to each transceiver.
You can control RS-232 serial devices, such as touchscreen displays or scanners, at baud rates up to 115 Kbps. The 2-way IR Remote Control feature (@ 39 KHz) lets you also control your Blu-ray player using its remote when at the remote monitor and vice versa. The monitor connects to the rear locking HDMI port (ideal for use with Tripp Lite's P569-006-LOCK High-Speed HDMI cables with locking connectors) that prevents the cable from coming loose or undone, ensuring an intact signal.
The BHDBT-R-SI-LR supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD audio, as well as 3D video, EDID and HDCP. Included mounting hardware lets you attach the receiver to a wall, rack or pole. Sets up quickly with no software to download or install.
Features
- Connects to Tripp Lite BHDBT-Series matrix transmitter with a single Cat5e/6/6a cable
- Extends an Ultra High Definition (UHD) 4096 x 2160 or 3840 x 2160 (4K x 2K) @ 30Hz signal or High Definition 1920 x 1080 (1080p) @ 60 Hz signal up to 328.08-ft. (100 m)
- Supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD audio
- Supports 36-bit Deep Color (12 bits per channel), CEC pass-through, 3D video, EDID and HDCP
- Add up to 5 BHDBT-TR-SI-LR Extender Transceivers to further expand the range of your installation up to 2,000 ft. (610 m) with a monitor attached to each transceiver
Allows You to Control Other Devices
- 2-way 39 KHz IR Remote Control functionality lets you control your Blu-ray player with its remote while standing at the remote monitor (and vice versa)
- RS-232 serial port supports 115 Kbps full-duplex baud rates for devices such as scanners and touchscreen monitors
Easy to Set Up and Use
- Plug-and-play engineering—no software or drivers to download and install
- Included mounting hardware lets you install each unit on a wall, rack or pole
- Locking HDMI port (ideal for use with Tripp Lite's P569-006-LOCK HDMI cables) prevents cable from coming loose or disconnected, ensuring an intact signal
TAA-Compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332187024 |
Product Type | Receiver |
Technology | HDBaseT; HDMI; IR; Cat5/5e; Cat6 |
VIDEO
Max Supported Video Resolution | 3840 x 2160 (4K @ 30Hz) |
Max 720P Range (ft) | 328 |
Max 1080P Range (ft) | 328 |
Max 1280 x 720 (720p) Range (ft) | 328 |
Max 1920 x 1080 (1080p) Range (ft) | 328 |
Max 1920 x 1200 Range (ft) | 328 |
Max 2560 x 1600 Range (ft) | 328 |
Max 3840 x 2160 (4K@30Hz) Range (ft) | 328 |
Receiver/Transceiver Video Output | HDMI |
Receiver - Number of Video Outputs | 1 |
Recommended Cabling | HDMI |
Max Supported Color Depth | 36-bit Deep Color |
HDR Support | No |
3D Video Supported | Yes |
Maximum Signal Range (ft) | 328 |
AUDIO
Audio Input | HDMI |
Audio Output | HDMI |
Audio Specification | 7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD |
INPUT
AC Power Adapter Plug(s) | NEMA 1-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.5A |
AC Power Adapter Output Specs (V / A) | 5V / 3A |
AC Power Adapter Cord Length (ft.) | 4.5 |
AC Power Adapter Cord Length (m) | 1.4 |
POWER
Power Source Type | AC Adapter |
AC Plug Type | NEMA 1-15P |
Power Source | Unit (Included) |
Power Over Cable (PoC) Support | No |
AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 3A |
DC Barrel Plug | OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | GREEN UNIT LED INDICATES POWER / GREEN RJ45 LED's INDICATE HDCP IS WORKING / ORANGE UNIT LED INDICATES HDBASET SYSTEM ACTIVATION / ORANGE RJ45 LED's INDICATE HDBASET LINK |
PHYSICAL
Color | Black |
Included Mounting Accessories | Wallmount |
Number of Displays | 1 |
Optional Mounting Accessory Notes | Can DIN Mount using Tripp Lite Bracket B110-DIN-01 |
Form Factor/Mounting Options | Box; Wall-mount |
Receiver Unit Dimensions (hwd / in.) | 2.46 x 4.53 x 1.06 |
Receiver Unit Weight (lbs.) | 1.01 |
Shipping Dimensions (hwd / in.) | 2.20 x 8.40 x 6.50 |
Shipping Weight (lbs.) | 1.34 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 1.01 |
Unit Weight Details | 0.55lbs |
Housing | Metal |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0% TO 85% RH, Non-Condensing |
Operating Humidity Range | 0% TO 85% RH, Non-Condensing |
Storage Humidity Range | 0% TO 85% RH, Non-Condensing |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 328 |
Max 480P Range (ft) | 328 |
Max 1440 x 900 Range (ft) | 328 |
Max 1080i Range (ft) | 328 |
Max 1920 x 1440 Range (ft) | 328 |
Max 4K UHD Range (ft) | 328 |
Max 480i Range (ft) | 328 |
Max 640 x 480 Range (ft) | 328 |
Max 800 x 600 Range (ft) | 328 |
Max 1600 x 1200 Range (ft) | 328 |
Max 2048 x 1536 Range (ft) | 328 |
EDID Compatible | Yes |
IR Remote Extension Support | Yes |
RS-232 Serial Extension Support | Yes |
Consumer Electronics Control (CEC) Supported | Yes |
USB Extension Support | No |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | HDMI (FEMALE) |
Side B - Connector 1 | RJ45 (FEMALE) |
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support | No |
Built-In Equalizer | No |
HDCP Specification | 1.4 |
Driver Required | No |
STANDARDS & COMPLIANCE
External Power Supply Certifications | UL; cUL; RoHS; FCC |
Product Compliance | RoHS; REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) |
![]() |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) |
![]() |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) |
![]() |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) |
![]() |
N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) |
![]() |
P569-010-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. |
![]() |
P569-010-LOCK | High Speed HDMI Cable with Ethernet and Locking Connector, UHD 4K, 24AWG (M/M), 10 ft. (3.05 m) |
Video Extenders
Model Number | Description | |
---|---|---|
![]() |
BHDBT-TR-SI-LR | HDBaseT HDMI over Cat5e/6/6a Extender Transceiver, Serial and IR Passthrough, 4K x 2K 30 Hz UHD / 1080p 60 Hz, Up to 328 ft. (100 m) |
Video Switches
Model Number | Description | |
---|---|---|
![]() |
BHDBT-T-SI-4X2 | HDBaseT HDMI over Cat5/6/6a Extender, Matrix Transmitter,Serial and IR,4K x 2K 30 Hz UHD / 1080p 60 Hz, 4 Input, 2 Output, Up to 500 ft. (152 m), TAA |
Audio Video Panel Mount
Model Number | Description | |
---|---|---|
![]() |
BHDBT-001-KJ-GY | Toolless Cat6a Keystone Jack, Gray, TAA |
Couplers
Model Number | Description | |
---|---|---|
![]() |
BHDBT-001-FF | Cat6a Straight-Through Modular In-Line Snap-In Coupler (RJ45 F/F), TAA |
Computer & Storage
Model Number | Description | |
---|---|---|
![]() |
P520-006 | Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft. (1.83 m) |
Documents & Downloads
Useful Web Pages
Product Videos
- HDMI: Getting the (Digital) Picture
https://tripplite.eaton.com/video/hdmi-getting-the-digital-picture/136216 - Connecting Video Sources to Displays: HDBaseT Solutions
https://tripplite.eaton.com/video/connecting-video-sources-to-displays-hdbaset-solutions/97051
Product Images