16-Port Fiber Patch Panel, 1U (ST/ST), Multimode or Singlemode
Part Number: N490-016-STST
- Simplified Fiber Optic Patching
- Multimode 62.5/125 or 50/125, Singlemode 9/125
- 16 ports in 1U of rackspace
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Tripp Lite's 16-Port 1U Rackmount ST/ST Fiber Optic Patch Panel provides efficient and easy management of fiber optic cables in the rack or cabinet. Pre-loaded, feed-thru duplex multimode connectors are mounted on a 16-gauge, cold rolled, black powder coated steel panel. Use with 62.5/125 or 50/125 Multimode, or, 9/125 Singlemode fiber patch cables. Panel measures 19" wide by 1.75" high.
Specifications
OVERVIEW
UPC Code | 037332135346 |
Product Type | Feed-Through |
Technology | Multimode |
PHYSICAL
Shipping Dimensions (hwd / in.) | 3.90 x 3.10 x 21.80 |
Shipping Weight (lbs.) | 1.00 |
COMMUNICATIONS
Insertion Loss | 0.1 dB |
CONNECTIONS
Number of Ports | 16 |
Side A - Connector 1 | ST DUPLEX (FEMALE) |
Side B - Connector 1 | ST DUPLEX (FEMALE) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Useful Web Pages
Product Images