TAA-Compliant 60-Amp DC Power Supply, 13.8VDC, Precision Regulated AC-to-DC Conversion
Part Number: PR60
Provide precise DC power from an AC power source with this space-saving, low-profile DC power supply. The PR60 efficiently converts 120 volts AC into 13.8 volts DC. It has a high power density that makes it perfect for a range of applications, like VHF/UHF ham radios, 250/300 watt transmitters, commercial/land-mobile radios, aquariums, multi-piece equipment installations, microwave radio applications, test bench equipment, and point-of-sale displays.
- Smaller footprint maximizes operating space
- Crowbar overvoltage protection prevents damage to connected equipment due to overvoltages
- Automatic time-controlled overcurrent protection in case of overload
- Solid state, integrated circuit maintains excellent regulation of output voltage
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 1-year limited warranty
Overview
Precision regulated DC power supplies are ideal for commercial/land-mobile, ham and CB radios, test bench supplies, base stations, tape players and amplifiers. Designed for years of reliable service and superior performance, they efficiently convert 120 volts AC into 13.8 volts DC (+/-0.5V). The Trim Line Series of DC power supplies offers a low-profile design with a footprint that matches the most popular radios on the market, such as Motorola, Radius, GE Monogram Series and EF Johnson models. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
Features
- Smaller footprint maximizes operating space
- Crowbar overvoltage protection prevents damage to connected equipment due to overvoltages
- Current-limiting electronic foldback enables time-controlled automatic overcurrent protection in case of overload
- Solid state, integrated circuit maintains excellent regulation of output voltage
- Regulated output voltage maintains up to 95% of no load value
- High quality filtering creates very low ripple/low noise operation
- Heavy-duty power transformer provides complete isolation from noise on incoming AC power
- Large heat sinks and vented cabinets supply cool operation for continuous use and long life of the unit
- Illuminated on/off switch
- Connectors: Hardwire terminals / Red positive (+), Black negative (-)
- Working Temperature Range: 0° C to 40° C (32° F to 104° F), 0 to 95% humidity, non-condensing
- Storage Temperature Range: -15° C to 50° C (5° F to 122° F)
- LED Indicators: Red LED indicates that DC output is being provided
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332060082 |
OUTPUT
Intermittent (Peak) Amps | 60 |
PHYSICAL
Shipping Dimensions (hwd / in.) | 7.20 x 11.30 x 16.10 |
Shipping Weight (lbs.) | 35.10 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
Unit Weight (lbs.) | 33 |
STANDARDS & COMPLIANCE
Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1C | Extended Warranty and Technical Support for Select Tripp Lite Products – DC Power; KVM; PDU; Inverters; Power Management; UPS Systems |
WEXT2C | Extended Warranty and Technical Support for Select Tripp Lite Products – DC Power Supplies; KVM Switches; PDUs; Power Inverters; Power Management; UPS Systems |
WEXT3C | Extended Warranty and Technical Support for Select Tripp Lite Products – Cables & Connectivity; DC Power Supplies; KVM Switches; PDUs; Power Inverters; UPS Systems |
Documents & Downloads
Documentation
Product Images