Part Number: N785-H01-SCSM TAA
Extends a 10/100/1000 Mbps Gigabit Ethernet network connection over SC duplex singlemode fiber optic cable up to 10 kilometers.
- Extends up to 1000 Mbps (1 Gbps) of data to a network device up to 10 km away
- Automatic MDI/MDI-X configuration connects devices without crossover cabling
- Hardened aluminum housing withstands operating temperature range of -10° to 60°C
- LEDs indicate Ethernet connection and various statuses, including data transfer speed
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 2-year limited warranty
Features
Extends a Network Connection up to 10 km over SC Singlemode Fiber Optic Cable
This network media converter converts a copper Gigabit Ethernet signal to a singlemode fiber optic signal and extends it to a second network device up to 10 kilometers (6.2 miles) away. Because copper Cat5e/6 cables are limited to only 100 meters, it is more effective to couple the N785-H01-SCSM with singlemode fiber cable to reach hubs, switches and other network devices located farther away. Auto-negotiation and automatic MDI/MDI-X configuration seamlessly connect devices without crossover cabling.
Monitor Your Installation with Link Fault Signaling and Loop Back Functions
Determine the health of your network connection via the Link Fault Signaling (LFS) and Loop Back functions. The LFS LED indicates when a copper or fiber cable has been severed or another cause of disruption in service has occurred. The Local Loop Back (LLB) and Remote Loop Back (RLB) functions ensure copper and fiber cables have been correctly installed. Use the DIP switches to control each function or turn them on or off.
LEDs Indicate Installation Performance and Diagnostic Functions
Easy-to-read LEDs on the side of the unit indicate essential status information, including network speed and connection, LFS diagnostics and unit power.
Protective Metal Housing Built to Withstand a Variety of Hazards
The hardened aluminum case is designed to operate in extreme temperatures ranging from -10 to 60 degrees Celsius (14 to 140 degrees Fahrenheit). It is protected from electrostatic discharge (ESD), radio frequency interference (RFI) and power surges. Hardware is included for wall or DIN mounting.
Works in Tandem with N785-CH12 Chassis
House and power up to 12 media converters, including the N785-H01-SCSM, using the N785-CH12 12-port chassis (sold separately) to create an organized installation.
TAA-Compliant for GSA Schedule Purchases
The N785-H01-SCSM is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
Specifications
OVERVIEW
| UPC Code | 037332267054 |
| Product Type | Fiber to Ethernet |
| Technology | Cat5/5e; Cat6; Cat6a; PoE; Singlemode |
| Mode Type | Singlemode |
DISPLAY
| Accessories (Included) | External Power Supply (Input: 100-240V, 50/60Hz, 0.5A; Output: 12V/1.5A), Mounting Bracket, Mounting Hardware, DIN Rail, SC Connector Cap, L-Shape Holder, Rubber Foot |
NETWORK
| Network Ports | RJ45 (FEMALE); SC (FEMALE) |
INPUT
| AC Power Adapter Plug(s) | NEMA 1-15P North America |
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.5A |
| AC Power Adapter Output Specs (V / A) | 12V / 1.5A |
| AC Power Adapter Cord Length (ft.) | 3.94 |
| AC Power Adapter Cord Length (m) | 1.2 |
POWER
| Power Source Type | AC Adapter |
| AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 12V, 1.5A |
| DC Barrel Plug | OD: 5.5 x 2.5 x 11mm, Positive Pin, Negative Sleeve |
| Power Consumption (Watts) | 1.80 |
CONNECTIONS
| Side A - Connector 1 | RJ45 (FEMALE) |
| Side B - Connector 1 | SC (FEMALE) |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | PWR (Power), ALM (LFS function indicator), Fiber - 1000 (For Ethernet speed 1000Mbps), LNK/ACT (For Fiber port data transmitting/receiving), RJ45 - 1000 (For RJ45 speed 1000Mbps), LNK/ACT (For Copper port data transmitting/rec) |
PHYSICAL
| Color | Black |
| Power Cord Color | Black |
| Unit Dimensions (hwd / in.) | 0.920 x 2.910 x 4.300 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.5267 |
| Housing | Metal |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
| Storage Temperature Range | -40° to 185°F (-40° to 85°C) |
| Relative Humidity | 5% to 95% RH, Non-Condensing |
COMMUNICATIONS
| Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit) |
| Network Speed Details | 10 Mbps; 100 Mbps; 1000 Mbps |
| Wavelength | 1310nm |
| Transmission Distance | 10 km |
| IEEE Standards Supported | 802.3; 802.3ab; 802.3u; 802.3z |
| Wavelength Division Multiplexing (WDM) | Yes |
FEATURES & SPECIFICATIONS
| Data Transfer Rate | 1 Gbps; 10 Mbps; 100 Mbps |
| Mounting Accessory Included | Yes |
| Auto MDIX Support | Yes |
| DIN Mountable | Yes |
| Optical Port | SC |
STANDARDS & COMPLIANCE
| External Power Supply Certifications | FCC; LPS; RoHS; UL; WEEE; cUL |
| Product Compliance | RoHS; CE (Europe); FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N001-003-BL | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 3 ft. (0.91 m) | |
| N001-006-BL | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 6 ft. (1.83 m) | |
| N001-010-BL | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 10 ft. (3.05 m) | |
| N201-003-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 3 ft. (0.91 m) | |
| N201-006-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 6 ft. (1.83 m) | |
| N201-010-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 10 ft. (3.05 m) |
Fiber Network Cables
| Model Number | Description | |
|---|---|---|
| N356-01M | Duplex Singlemode 9/125 Fiber Patch Cable (SC/SC), 1M (3 ft.) | |
| N356-03M | Duplex Singlemode 9/125 Fiber Patch Cable (SC/SC), 3M (10 ft.) | |
| N356-05M | Duplex Singlemode 9/125 Fiber Patch Cable (SC/SC), 5M (16 ft.) | |
| N356-10M | Duplex Singlemode 9/125 Fiber Patch Cable (SC/SC), 10M (33 ft.) | |
| N356-15M | Duplex Singlemode 9/125 Fiber Patch Cable (SC/SC), 15M (50 ft.) | |
| N356-30M | Duplex Singlemode 9/125 Fiber Patch Cable (SC/SC), 30M (100 ft.) |
Accessories
| Model Number | Description | |
|---|---|---|
| N785-CH12 | 12-Slot Media Converter Chassis for Select N784-H and N785-H Models, 3U Rack Mount, TAA |
Documents & Downloads
Documentation
- Quick Start Guide for Hardened Gigabit Copper to Fiber Media Converter, Multimode, RJ45/SC Model: N785-H01-SCMM Hardened Gigabit Copper to Fiber Media Converter, Singlemode, RJ45/SC Model: N785-H01-SCSM Hardened Gigabit Copper to Fiber Media Converter, RJ45/SFP (Model: N785-H01-SFP) Multiple Languages
- Quick Start Guide for Hardened Gigabit Copper to Fiber Media Converter, Multimode, RJ45/SC Model: N785-H01-SCMM Hardened Gigabit Copper to Fiber Media Converter, Singlemode, RJ45/SC Model: N785-H01-SCSM Hardened Gigabit Copper to Fiber Media Converter, RJ45/SFP (Model: N785-H01-SFP)
- Product Datasheet
Product Literature
Declarations of Conformity
Product Images




















