Part Number: BHDBT-U3-3A1C-K New TAA
Extends and powers USB peripherals, such as webcams and data storage devices, up to 328 ft. via Cat6a cable.
- Extends USB 3.2 Gen 1 signals up to 100 meters at data speeds up to 5 Gbps
- Transmitter button allows one-touch switching between USB-C and USB-B host ports
- 24V Power over Cable (PoC) powers transmitter and receiver from either end
- Supports RS-232 pass-through and FSYNC GPIO pass-through for industry camera use
- 1-year limited warranty
Features
HDBaseT Extender Kit Allows Installation of USB Devices Up to 328 ft. from the Source
This USB transmitter and receiver use HDBaseT technology to extend and expand the potential of your USB devices. Using a single Cat6a cable, the BHDBT-U3-3A1C-K extends up to seven USB peripherals up to 328 feet (100 meters), giving you more flexibility in placing webcams, PTZ cameras, keyboards, mice, microphones, flash drives, 3D printers, scanners, whiteboards and touchscreen displays.
Designed with the Newest HDBaseT 3.0 Technology
The BHDBT-U3-3A1C-K extension kit uses the latest Valens chipset to provide a modern solution to USB extension. Its USB-C and USB-A ports support USB 3.2 Gen 1 data transfer rates up to 5 Gbps and are backward compatible with previous USB generations. The extension kit also supports both RS-232 and FSYNC GPIO pass-through, making the BHDBT-U3-3A1C-K ideal for conference halls, auditoriums, lecture halls, museums, exhibition rooms and anywhere else that requires high-quality transmission across long distances.
Dual USB Host Ports Allow Switching Between Host Devices
The transmitter features USB-C and USB-B host ports for connecting laptops, PCs, media servers or other host devices. With the touch of a button, you can instantly switch between the two hosts and share the connected USB devices between them. LEDs indicate which host is currently being used.
Built-In PoC Technology Provides Power to Avoid Bulky External Power Bricks
Bi-directional 24V Power over Cable (PoC) support powers the entire installation over Cat6a cable. Connect the included power supply at either the transmitter or the receiver end. LEDs on both the transmitter and receiver light up to indicate the system is receiving power and a USB signal is being transmitted. PoC helps you avoid the hassle of a bulky power brick and gives you the freedom to place one end where needed without worrying about finding a nearby AC outlet.
Supports API Command Control and FSYNC GPIO
Connect the RS-232 or Service port to a PC, then open a Serial Command tool on the PC to control the BHDBT-U3-3A1C-K using ASCII commands. FSYNC GPIO pass-through is supported for controlling industrial cameras and other audio/video equipment.
Plug-and-Play Convenience and Easy Installation
The BHDBT-U3-3A1C-K requires no software or drivers to install, making setup simple. The transmitter and receiver mount to a wall using the included brackets.
TAA-Compliant for GSA Schedule Purchases
The BHDBT-U3-3A1C-K is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
System Requirements
- USB 3.2 Gen 1 source device (all connected devices and cabling must support USB 3.2 Gen 1 standards to achieve USB 3.2 Gen 1 speeds)
- Cat6a F/FTP cabling up to 328 ft. (100 m)
- USB peripherals, such as webcams, interactive whiteboards, security and monitoring devices, remote data storage
- AC power outlet on a wall, PDU or UPS system
Package Includes
- USB 3.2 Gen 1 transmitter
- USB 3.2 Gen 1 receiver
- External power supply (Input: 100–240V, 50/60 Hz, 2A; Output: 24V 3.75A 90W) with 4 ft. (1.2 m) cord
- (4) International power adapters (North America, Australia, Europe, United Kingdom)
- (2) 3.5 mm Phoenix connectors
- Mounting hardware
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332294425 |
| Product Type | USB Extender |
| Technology | Cat6a; HDBaseT; USB 3.x |
| Country/Region | Global |
| Host Connector | USB B (FEMALE) |
VIDEO
| HDR Support | No |
| 3D Video Supported | No |
INPUT
| AC Power Adapter Plug(s) | AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America |
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 2.0A |
| AC Power Adapter Output Specs (V / A) | 24V/3.75A |
| AC Power Adapter Cord Length (ft.) | 3.94 |
| AC Power Adapter Cord Length (m) | 1.2 |
| Voltage Compatibility (VAC) | 100-240 |
POWER
| Power Source Type | AC Adapter |
| Power Over Cable (PoC) Support | Yes |
| Power Consumption (Watts) | 90.00 |
CONNECTIONS
| Side A - Connector 1 | USB B (FEMALE) |
| Side A - Connector 2 | (3) USB C (FEMALE) |
| Side A - Connector 3 | RJ45 (FEMALE) |
| Side A - Connector 4 | (2) USB A (FEMALE) |
| Side B - Connector 1 | RJ45 (FEMALE) |
| Side B - Connector 2 | (3) USB A (FEMALE) |
| Side B - Connector 3 | (2) USB C (FEMALE) |
| Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | TRANSMITTER LEDS: POWER LED: GREEN- THE UNIT IS RECEIVING POWER; LINK GREEN LED: ON: TRANSMITTER & RECEIVER ARE CONNECTED AND LINKED. FLASHING: TRANSMITTER & RECEIVER LINK IS OFF DUE TO USB LOW-POWER MODE. OFF: TRANSMITTER & RECEIVER ARE NOT CONNECTED; USB LED GREEN: ON: USB SIGNAL IS DETECTED. OFF: USB SIGNAL IS NOT DETECTED. RECEIVER LEDS: POWER LED: GREEN- THE UNIT IS RECEIVING POWER; LINK GREEN LED: ON: TRANSMITTER & RECEIVER ARE CONNECTED AND LINKED. FLASHING: TRANSMITTER & RECEIVER LINK IS OFF DUE TO USB LOW-POWER MODE. OFF: TRANSMITTER & RECEIVER ARE NOT CONNECTED; USB LED GREEN: ON: USB SIGNAL IS DETECTED. OFF: USB SIGNAL IS NOT DETECTED. |
PHYSICAL
| Material of Construction | Metal |
| Housing Color | Black |
| Included Mounting Accessories | (4) Mounting Ears; (8) Machine Screws |
| Total Number of Ports | 13 |
| Receiver Unit Dimensions (hwd / cm.) | 2.3 x 14 x 7.5 |
| Receiver Unit Dimensions (hwd / in.) | 0.91 x 5.51 x 2.95 |
| Receiver Unit Weight (kg) | 0.253 |
| Receiver Unit Weight (lbs.) | 0.557 |
| Shipping Dimensions (hwd / in.) | 2.95 x 7.28 x 9.64 |
| Shipping Weight (lbs.) | 3.08 |
| Transmitter Unit Dimensions (hwd / cm.) | 2.3 x 14 x 7.5 |
| Transmitter Unit Dimensions (hwd / in.) | 0.91 x 5.51 x 2.95 |
| Transmitter Unit Weight (kg) | 0.260 |
| Transmitter Unit Weight (lbs.) | 0.573 |
| Unit Dimensions (hwd / in.) | 0.905 x 2.953 x 5.511 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 1.13 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
| Relative Humidity | 20 to 90% RH, Non-Condensing |
| Operating Humidity Range | 20 to 80% RH, Non-Condensing |
| Storage Humidity Range | 10 to 90% RH, Non-Condensing |
| ESD Protection | IEC 61000-4-2: ±8kV (Air-gap discharge), ±4kV (Contact discharge) |
COMMUNICATIONS
| Maximum Data Rate | 5 Gbps |
| Signal Range (ft.) | 328 |
| Transmission Distance | 100m/328ft via CAT6a (F/FTP) cable, 1.5m/4.9ft via USB cable |
| IR Remote Extension Support | No |
| RS-232 Serial Extension Support | Yes |
FEATURES & SPECIFICATIONS
| USB Specification | USB 3.2 Gen 1 (up to 5 Gbps) |
| 10/100 Ethernet Extension Support | No |
| Integrated/Removable Cable | No |
| Mounting Accessory Included | Yes |
| Multi-Resolution Support | No |
| Driver Required | No |
| Recommended Category Cable | Cat6a |
STANDARDS & COMPLIANCE
| External Power Supply Certifications | CE; FCC; PSE; TUV; UL; WEEE; cUL |
| Product Certifications | CAN/CSA-C22.2 No. 62368-1 (Canada); EN 55032; EN 55035; ICES (Canada); IEC 62368-1; UL 62368-1 |
| Product Compliance | CE (Europe); FCC Part 15 Class B (USA); REACH; RoHS3; Trade Agreements Act (TAA); UKCA; WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N223-01K-BK | Cat6a 10G Solid Core UTP Bulk Ethernet Cable, CMR Rated, Black, 1000 ft. (305 m) | |
| N223-01K-BL | Cat6a 10G-Certified Solid Core UTP CMR PVC Bulk Ethernet Cable, Blue, 1000 ft. (304.8 m) | |
| N261-100-BK | Cat6a 10G Snagless Molded UTP Ethernet Cable (RJ45 M/M), PoE, Black, 100 ft. (30.5 m) | |
| N261-100-BL | Cat6a 10G Snagless Molded UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) |
USB Cables
| Model Number | Description | |
|---|---|---|
| U320-003-BK | USB 3.0 SuperSpeed A/A Cable (M/M), Black, 3 ft. (0.91 m) | |
| U320-006-BK | USB 3.0 SuperSpeed A/A Cable (M/M), Black, 6 ft. (1.83 m) | |
| U420-003 | USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) | |
| U420-006 | USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 6 ft. (1.83 m) | |
| U428-003 | USB-C to USB-A Cable (M/M), USB 3.2 Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) |














