Plug-Lock Inserts (C20 power cord to C19 outlet), Blue, 100 pack
Part Number: PLC19BL
- PLC19BL Plug-lock inserts keep C20 power cords connected to C19 outlets
- Prevents accidental disconnection of network hardware during routine rack maintenance
- Universal compatibility, no special cables, outlets or special PDU hardware required
- BLUE color inserts ship in packages of 100, more colors available
- 2-year limited warranty
Overview
Tripp Lite PLC19BL BLUE color Plug-lock inserts prevent accidental disconnection of C20 plug-in power cords from C19 output receptacles. IEC 60320 plug-in electrical cords are frequently loose-fitting and are often subject to accidental disconnection during routine network maintenance. To prevent critical equipment plugs from getting knocked loose, place a Plug-lock insert over any C20 input cord and connect it to any C19 outlet. The insert strengthens the connection of the plug to the outlet, keeping critical equipment plugged-in and running during routine rack access and maintenance. Plug-lock inserts provide a no-clutter alternative to common zip-tie cord retention schemes and a low cost answer to expensive proprietary locking plug and outlet hardware. PLC19BL Plug-lock inserts ship in packages of 100.
Features
- Tripp Lite PLC19BL Plug-lock inserts prevent accidental disconnection of C20 plug-in power cords from C19 outlets
- BLUE color PLC19BL inserts ship in packages of 100 pieces
- Corrects loose-fitting IEC60320 power connections that could lead to accidental disconnection of power cables
- Plug-lock inserts strengthen the connection of your C20 plug-in device to any C19 outlet, keeping vital network equipment plugged in and running during routine rack access and maintenance
- Universal compatibility ensures proper fit and enhanced plug retention when used with any standard C20 plug and C19 outlet combination; no proprietary cables or outlets required
- Simple installation, just place a Plug-lock insert over any C20 equipment power cord and plug it in
- Pull tabs enable safe retraction of the insert from powered C19 outlets
- Plug-lock inserts provide a no-clutter alternative to common zip-tie cord retention schemes and prevents reliance on lesser elegant remedies involving duct tape, electrical tape or super glue
- High strength PA66 nylon UL94 material with V2 flame rating
Specifications
OVERVIEW
UPC Code | 037332179746 |
Accessory Type | Plug-Lock Insert |
Accessory Class | PDU Accessories |
PHYSICAL
Color | Blue |
Shipping Dimensions (hwd / in.) | 3.60 x 12.40 x 8.50 |
Shipping Weight (lbs.) | 1.00 |
Unit Dimensions (hwd / in.) | 1.290 x 1.420 x 1.060 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Videos
- PDU Plug Lock Insert
https://tripplite.eaton.com/video/pdu-plug-lock-insert/60360
Product Images