700W PowerVerter Ultra-Compact Inverter with 3 Outlets
Part Number: PV700HF
- 700W continuous output; 1400W peak output (instantaneous)
- Converts 12V DC (battery) power into 110-120V AC (household) power; 3 AC outlets
- Installs in minutes (integrated mounting feet included)
- Provides a quiet alternative to generator noise and fumes
- Includes "battery saver" low voltage alarm/shutdown
- 1-year limited warranty
Overview
Utilize your vehicle's battery to efficiently power appliances, small electronics and office equipment on the road. Continuously supplies up to 700W of 120V AC power to 3 AC outlets from any 12V battery. Featuring an ultra-compact, lightweight design with metal housing, the PV700HF is the most rugged inverter available.
NOTE: To protect against high current draw that may occur during inverter failure, a fuse link rated at 125a should be positioned no more than 18" from the PV700HF's battery in the positive line.
Features
- Provides 120V AC power for a variety of mobile applications
- 700W continuous output power; 1400W peak output power (instantaneous)
- 3 AC outlets
- Ultra-compact extruded aluminum housing stands up to the toughest environments
- Cooling fan lengthens inverter service life & maintains cool operation
- Integrated mounting feet assure safe fixed installation
- Low battery alarm/shutdown detects low battery voltage and shuts down inverter
- Overload alarm/shutdown detects wattage overload on inverter outlets and shuts down inverter as a protective measure
- DC input terminals provide a solid connection to battery with user-supplied cables
- Lighted on/off switch shows inverter operations in cramped or dark environments
- Grooved surface for more efficient cooling
Specifications
OVERVIEW
UPC Code | 037332137999 |
INPUT
Maximum Input Amps / Watts | Full continuous load - 80A at 12V DC, No load - 0.95A at 12V DC, Shutdown - 150 micro amps |
Recommended Electrical Service | Requires 12V DC input source capable of delivering 80A for the required duration (when used at full capacity). For automotive applications, hardwire installation with 125A battery system fusing is recommended |
Input Connection Type | Set of 2 DC bolt-down wiring terminals |
Input Cord Length Details | User supplies cabling. Minimum gauges for full load operation: 6 gauge or larger (see instruction manual) |
Voltage Compatibility (VDC) | 12 |
OUTPUT
Frequency Compatibility | 60 Hz |
Pure Sine Wave Output | No |
Nominal Output Voltage(s) Supported | 120V |
Output Receptacles | (3) 5-15R |
Continuous Output Capacity (Watts) | 700 |
Peak Output Capacity (Watts) | 1400 |
Output Voltage Regulation | Maintains PWM sine wave output voltage of 115 VAC (+/- 8 V AC) |
Output Frequency Regulation | 60 Hz (+/- 3 Hz) |
BATTERY
DC System Voltage (VDC) | 12 |
USER INTERFACE, ALERTS & CONTROLS
Switches | Lighted on/off power switch |
Audible Alarm | Dual-function alarm indicates overload conditions or low DC input voltage of 10.5V or less |
PHYSICAL
Material of Construction | Aluminum, Steel |
Cooling Method | Fan |
Shipping Dimensions (hwd / in.) | 3.70 x 10.10 x 6.30 |
Shipping Weight (lbs.) | 3.50 |
Unit Dimensions (hwd / in.) | 2.760 x 8.170 x 4.960 |
Unit Weight (lbs.) | 2.8 |
ENVIRONMENTAL
Relative Humidity | 0%-95% Non-Condensing |
FEATURES & SPECIFICATIONS
TVSS Grounding | Main grounding screw for connecting inverter to earth, vehicle, or boat grounding systems |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
<p>APS series inverters can accept and pass AC input power. They also have a built in battery charger circuit.</p> |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1A | Extended Warranty and Technical Support for Select Tripp Lite Products – Cables & Connectivity; DC Power; Keyspan; KVM; Inverters; UPS Systems |
WEXT2A | Extended Warranty and Technical Support for Select Tripp Lite Products Cables & Connectivity; DC Power Supplies; Keyspan Products; KVM Switches; Power Inverters; UPS Systems |
WEXT3A | Extended Warranty and Technical Support for Select Tripp Lite Products – Cables & Connectivity; DC Power Supplies; Keyspan Products; KVM Switches; Power Inverters; UPS Systems |
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images