USB (2-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 10 ft. (3.05 m)
Part Number: P776-010
- Connects a USB Computer to B020- and B022-Series KVM Switches
- Makes management and organization of cables much easier
- KVM Switch side of the cable kit consists of a HD15 Male cable
- Computer side of the cable kit consists of a HD15 Male cable and a USB A Male cable
- Molded, color-coded connectors
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
USB (2-in-1) KVM cable kit is designed to connect a USB computer to B020- and B022-Series KVM switches. This premium 2-in-1 cable provides superior performance and cable management. It consists of a USB keyboard/mouse cable and a monitor cable bonded into a single unit. This low-profile cable is incredibly flexible making cable management a breeze. All cables are manufactured from superior molded cable with integral strain relief and foil shielding for maximum EMI/RFI protection.
Features
- Connects a USB computer to B020- and B022-Series KVM Switches
- KVM Switch side of the cable kit consists of a HD15 Male cable
- Computer side of the cable kit consists of a HD15 Male cable and a USB A Male cable
- Provides superior performance and cable management
- Molded ends with easy-grip textured overmold
- Low profile cable is super flexible and easy to control
- Superior molded cable with integral strain relief and double shielding (foil and braid) for maximum EMI/RFI protection
System Requirements
- A B020- or B022-Series KVM switch
Package Includes
- 10-ft. (3.05 m) KVM Switch USB (2-in-1) Cable Kit
Specifications
OVERVIEW
UPC Code | 037332121943 |
Accessory Type | Cable Kit |
Technology | VGA/SVGA |
Accessory Class | KVM Switch Accessories |
PHYSICAL
Cable Length (ft.) | 10 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 1.00 |
Shipping Weight (lbs.) | 0.55 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
KVM Switches
Model Number | Description | |
---|---|---|
![]() |
B020-016-17 | NetDirector 16-Port 1U Rack-Mount Console KVM Switch with 17-in. LCD |
Documents & Downloads
Declarations of Conformity
Product Images