Part Number: P758-010
- Required to connect a USB computer to the B006-VU4-R KVM switch
- KVM switch side of the cable kit consists of a USB Type B Male cable and a SVGA (HD15) Female monitor cable
- Computer side of the cable kit consists of a USB Type A Male cable and a SVGA (HD15) Male monitor cable
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
This USB KVM cable kit connects a USB computer to a B006-VU4-R KVM switch. The KVM switch side of the cable kit consists of a USB-B Male cable and a SVGA (HD15) Female monitor cable. The computer side of the cable kit consists of a USB-A Male cable and a SVGA (HD15) Male monitor cable. All cables are manufactured from superior molded cable with integral strain relief and foil shielding for maximum EMI/RFI protection.
Features
- Connects a USB computer to a B006-VU4-R KVM switch
- KVM switch side of the cable kit consists of a USB Type B Male cable and a SVGA (HD15) Female monitor cable
- Computer side of the cable kit consists of a USB Type A Male cable and a SVGA (HD15) Male monitor cable
- Molded ends with easy-grip textured overmold
- Supports any VGA/SVGA monitor
- Constructed of mini-coax (RGB) and paired video wire
- Superior molded cable with integral strain relief and double shielding (foil and braid) for maximum EMI/RFI protection
System Requirements
- A USB computer
- A USB KVM switch (model # B006-VU4-R).
Package Includes
- 10-ft. (3.05 m) USB Cable Kit for the B006-VU4-R KVM Switch
Specifications
OVERVIEW
UPC Code | 037332014993 |
Accessory Type | Cable Kit |
Technology | VGA/SVGA |
Accessory Class | KVM Switch Accessories |
PHYSICAL
Color | Gray |
Cable Jacket Color | Gray |
Cable Length (ft.) | 10 |
Shipping Dimensions (hwd / in.) | 10.00 x 12.00 x 0.50 |
Shipping Weight (lbs.) | 0.85 |
CONNECTIONS
KVM Switch Side 1 | HD15 (Female) |
KVM Switch Side 2 | USB B (Male) |
Computer Side 1 | HD15 (Male) |
Computer Side 2 | USB A (Male) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |