Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Up to 30% longer runtime than basic replacements
  • OEM certified premium batteries
  • Rugged, leakproof construction
  • Maintenance-free
  • Wide operating temperature range
  • 18-month limited warranty

Overview

These premium UPS replacement battery cartridges breathe new life into UPS systems suffering from expired or weak internal batteries. Each replacement battery cartridge is carefully screened and certified to meet or exceed original manufacturer specifications and ships ready for installation into your UPS system. Reusable packaging holds expired batteries for recycling center delivery. Compatible with a wide variety UPS brands and models. See the UPS replacement battery web page to confirm compatibility and quantity required.

Features

  • Restore UPS runtime performance to its original runtime specifications
  • Reusable packaging contains expired batteries for recycling center delivery
  • Compatible with a variety of UPS brands

Package Includes

  • 3 12V UPS replacement batteries
  • Instruction manual with installation, recycling and warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332118684
BATTERY
Included Battery SetContains (3) 12V 9AH sealed lead acid batteries
Typical Battery Lifespan3 - 5 years, depending on host UPS operating conditions
PHYSICAL
Shipping Dimensions (hwd / in.)6.00 x 7.50 x 11.90
Shipping Weight (lbs.)20.00
Unit Dimensions (hwd / in.)4.000 x 7.500 x 6.000
Unit Weight (lbs.)18.6
ENVIRONMENTAL
Relative Humidity0 - 95% non-condensing
Operating Elevation0-10000 ft. (0-3000 m)
Storage Elevation (ft.)0 - 50,000
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)18-month limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.