HDBaseT HDMI Over Cat5e/6/6a Extender Kit with Serial and IR Control, 4K x 2K 30 Hz UHD / 1080p 60 Hz, Up to 328 ft. (100 m)
Part Number: BHDBT-K-SI-LR
Transmit HDMI video and audio, RS-232 serial and IR Remote Control signals over a single Cat5e/6/6a cable to a projector, monitor or television. Ideal for digital signs and trade show presentations.
- Extends a 1080p @ 60 Hz signal up to 328 feet (100 m)
- Extends both a 4096 x 2160 and 3840 x 2160 (4K x 2K) @ 30Hz signal up to 328 feet (100 m)
- Supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD
- Controls RS-232 serial devices at baud rates up to 115 Kbps
- Allows you to control a Blu-ray™ player from a remote monitor
- 1-year limited warranty
Features
- Extends a High Definition 1920 x 1080 (1080p) @ 60 Hz signal up to 328 feet (100 m)
- Extends an Ultra High Definition (UHD) 4096 x 2160 or 3840 x 2160 (4K x 2K) @ 30Hz signal up to 328 feet (100 m)
- Accepts up to five BHDBT-TR-SI-LR transceivers and six total monitors to further expand the range up to 2,000 feet (600 m)
- Supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD audio
- Supports 36-bit Deep Color (12 bits per channel), CEC pass-through, 3D video, EDID and HDCP
Allows You to Control Other Display Devices
- 2-way 39 KHz IR Remote Control functionality lets you control your Blu-ray player with its remote while standing at the remote monitor (and vice versa)
- RS-232 serial port supports 115 Kbps full-duplex baud rates for scanners and touchscreen monitors
Easy to Set Up and Use
- Plug-and-play engineering means no software or drivers to download and install
- Ready to use in minutes
- Included mounting hardware lets you install each unit on a wall, rack or pole
- Locking HDMI ports (for use with Tripp Lite High Speed HDMI cables with locking connectors, such as P569-006-LOCK) on both the transmitter and receiver prevent cables from coming loose or disconnected, ensuring an intact signal
TAA-Compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332187093 |
Product Type | Extender Kit |
Technology | HDBaseT; HDMI; IR; Cat5/5e; Cat6 |
VIDEO
Max Supported Video Resolution | 3840 x 2160 (4K @ 30Hz) |
Max 720P Range (ft) | 328 |
Max 1080P Range (ft) | 328 |
Max 1280 x 720 (720p) Range (ft) | 328 |
Max 1920 x 1080 (1080p) Range (ft) | 328 |
Max 1920 x 1200 Range (ft) | 328 |
Max 2560 x 1600 Range (ft) | 328 |
Max 3840 x 2160 (4K@30Hz) Range (ft) | 328 |
Transmitter Video Input | HDMI |
Receiver/Transceiver Video Output | HDMI |
Receiver - Number of Video Outputs | 1 |
Recommended Cabling | HDMI |
Max Supported Color Depth | 36-bit Deep Color |
HDR Support | No |
3D Video Supported | Yes |
Maximum Signal Range (ft) | 328 |
AUDIO
Audio Input | HDMI |
Audio Output | HDMI |
Audio Specification | 7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD |
INPUT
AC Power Adapter Plug(s) | NEMA 1-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.5A |
AC Power Adapter Output Specs (V / A) | 5V / 3A |
AC Power Adapter Cord Length (ft.) | 4.5 |
AC Power Adapter Cord Length (m) | 1.4 |
POWER
Power Source Type | AC Adapter |
AC Plug Type | NEMA 1-15P |
Power Source | Transmitter and Receiver (Included) |
Power Over Cable (PoC) Support | No |
AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 3A |
DC Barrel Plug | OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | GREEN UNIT LED INDICATES POWER / GREEN RJ45 LED's INDICATE HDCP IS WORKING / ORANGE UNIT LED INDICATES HDBASET SYSTEM ACTIVATION / ORANGE RJ45 LED's INDICATE HDBASET LINK |
PHYSICAL
Color | Black |
Included Mounting Accessories | Wallmount |
Number of Displays | 1 |
Optional Mounting Accessory Notes | Can DIN Mount using Tripp Lite Bracket B110-DIN-01 |
Form Factor/Mounting Options | Box; Wall-mount |
Receiver Unit Dimensions (hwd / in.) | 2.46 x 4.53 x 1.06 |
Receiver Unit Height (in.) | 1.1 |
Receiver Unit Width (in.) | 4.5 |
Receiver Unit Depth (in.) | 1.1 |
Receiver Unit Weight (lbs.) | 1.01 |
Shipping Dimensions (hwd / in.) | 2.20 x 11.40 x 6.50 |
Shipping Weight (lbs.) | 2.50 |
Transmitter Unit Depth (in.) | 2.5 |
Transmitter Unit Dimensions (hwd / in.) | 2.46 x 4.53 x 1.06 |
Transmitter Unit Height (in.) | 1.1 |
Transmitter Unit Weight (lbs.) | 1.01 |
Transmitter Unit Width (in.) | 4.5 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 1.01 |
Unit Weight Details | 0.55lbs (Transmitter) 0.5lbs (Receiver |
Housing | Metal |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0% TO 85% RH, Non-Condensing |
Operating Humidity Range | 0% TO 85% RH, Non-Condensing |
Storage Humidity Range | 0% TO 85% RH, Non-Condensing |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 328 |
Max 480P Range (ft) | 328 |
Max 1440 x 900 Range (ft) | 328 |
Max 1080i Range (ft) | 328 |
Max 1920 x 1440 Range (ft) | 328 |
Max 4K UHD Range (ft) | 328 |
Max 480i Range (ft) | 328 |
Max 640 x 480 Range (ft) | 328 |
Max 800 x 600 Range (ft) | 328 |
Max 1600 x 1200 Range (ft) | 328 |
Max 2048 x 1536 Range (ft) | 328 |
EDID Compatible | Yes |
IR Remote Extension Support | Yes |
RS-232 Serial Extension Support | Yes |
Consumer Electronics Control (CEC) Supported | Yes |
USB Extension Support | No |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | HDMI (FEMALE) |
Side A - Connector 2 | RJ45 (FEMALE) |
Side B - Connector 1 | HDMI (FEMALE) |
Side B - Connector 2 | RJ45 (FEMALE) |
Side B - Connector 3 | DB9 (MALE) |
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support | No |
Built-In Equalizer | No |
HDCP Specification | 1.4 |
Driver Required | No |
STANDARDS & COMPLIANCE
External Power Supply Certifications | UL; cUL; RoHS; FCC |
Product Compliance | RoHS; REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) |
![]() |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) |
![]() |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) |
![]() |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) |
![]() |
P569-010-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. |
![]() |
P569-010-LOCK | High Speed HDMI Cable with Ethernet and Locking Connector, UHD 4K, 24AWG (M/M), 10 ft. (3.05 m) |
Video Extenders
Model Number | Description | |
---|---|---|
![]() |
BHDBT-TR-SI-LR | HDBaseT HDMI over Cat5e/6/6a Extender Transceiver, Serial and IR Passthrough, 4K x 2K 30 Hz UHD / 1080p 60 Hz, Up to 328 ft. (100 m) |
Audio Video Panel Mount
Model Number | Description | |
---|---|---|
![]() |
BHDBT-001-KJ-GY | Toolless Cat6a Keystone Jack, Gray, TAA |
Couplers
Model Number | Description | |
---|---|---|
![]() |
BHDBT-001-FF | Cat6a Straight-Through Modular In-Line Snap-In Coupler (RJ45 F/F), TAA |
Computer & Storage
Model Number | Description | |
---|---|---|
![]() |
P520-006 | Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft. (1.83 m) |
Documents & Downloads
Useful Web Pages
Product Videos
- HDMI: Getting the (Digital) Picture
https://tripplite.eaton.com/video/hdmi-getting-the-digital-picture/136216 - Connecting Video Sources to Displays: HDBaseT Solutions
https://tripplite.eaton.com/video/connecting-video-sources-to-displays-hdbaset-solutions/97051
Product Images