Part Number: P772-002
- Required to daisy-chain multiple B020 / B022 NetDirector KVM switches
- Allows for expanding the number of computers/servers that can be controlled by a single keyboard, mouse and monitor
- This premium cable features a PVC jacket and double shielding (foil and braid) for maximum EMI/RFI protection
- DB25 connectors are molded with integral strain relief and easy-grip textured overmold
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
This daisy-chain cable is designed to connect a B020/B022 NetDirector® KVM switch to another NetDirector KVM switch, allowing for the expansion of the number of computers/servers that can be controlled from a single keyboard, mouse and monitor. This premium cable features a PVC jacket and double shielding (foil and braid) for maximum EMI/RFI protection. The cable's DB25 connectors are molded with integral strain relief and easy-grip textured overmold.
Features
- Links a B020 / B022 NetDirector KVM switch to another NetDirector KVM switch, allowing for the expansion of the number of computers/servers that can be controlled from a single keyboard, mouse and monitor
- Length: 2-ft. (0.61 m)
- Connectors: DB25 Male to DB25 Female
- Features a PVC jacket and double shielding (foil and braid) for maximum EMI/RFI protection
- Molded connectors with integral strain relief and easy-grip textured overmold
System Requirements
- A B020 / B022 NetDirector KVM switch connecting to another NetDirector KVM Switch
Package Includes
- 2 ft. (0.6 m) Daisy-Chain Cable for B020 / B022 NetDirector KVM Switches
Specifications
OVERVIEW
UPC Code | 037332118752 |
Accessory Type | Daisy-Chain Cable |
Accessory Class | KVM Switch Accessories |
PHYSICAL
Cable Length (ft.) | 2 |
Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
Shipping Weight (lbs.) | 0.30 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
KVM Switches
Model Number | Description | |
---|---|---|
![]() |
B020-U08-19-IP | NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD and IP Remote Access |
![]() |
B020-U08-19-K | NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD + 8 PS2/USB Combo Cables |
![]() |
B020-U08-19KTAA | NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD + 8 PS2/USB Combo Cables; TAA Compliant |
![]() |
B020-U16-19-IP | NetDirector 16-Port 1U Rack-Mount Console IP KVM Switch with 19 in. LCD |
![]() |
B020-U16-19-K | NetDirector 16-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD + 8 PS2/USB Combo Cables |
![]() |
B022-U08 | NetDirector 8-Port 1U Rack-Mount KVM Switch |
![]() |
B022-U08-IP | NetDirector 8-Port 1U Rack-Mount IP KVM Switch |
![]() |
B022-U16-IP | NetDirector 16-Port 1U Rack-Mount IP KVM Switch |
Documents & Downloads
Declarations of Conformity
Product Images