Smart IP Access - Extend KVM control over IP
Part Number: 0SU51068
- Adds remote KVM control servers, computers, and KVM switches
- Features two ports for remote control of serial devices
- Features dual NIC ports for network redundancy and security
- Able to utilize a standard 56Kbps analog modem connection, while allowing adaptive and configurable bandwidth consumption when accessed via LAN
- SNMP traps for monitoring Smart IP Access events and operation
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 3-year limited warranty
Overview
Add remote IP access to existing servers
Smart IP Access is an IP device that provides remote KVM access to servers and network devices. It provides access via LAN, WAN, or Internet connection to either a single server or to mixed server environments. Smart IP Access is ideal for data centers, high-density server environments, and medium to large businesses that are managed by legacy KVM switches.
Preserve your investment
Smart IP Access can be attached to almost any switch or server, making it the perfect add-on device and preserving your existing investment. It comes with configuration definitions for all Tripp Lite and most 3rd party KVM switches.
Built-in Serial control
Smart IP Access provides built in remote control to two serial devices. For example, Serial control of power management enables you to reboot remotely and to power servers on and off from any location.
128-bit SSL security
Smart IP Access offers industry standard, 128-bit SSL encryption to prevent security breaches. In addition, the dual IP connection provides redundancy and security.
Features
- Adds remote KVM control servers, computers, and KVM switches
- Features two ports for remote control of serial devices
- Features dual NIC ports for network redundancy and security
- Able to utilize a standard 56Kbps analog modem connection, while allowing adaptive and configurable bandwidth consumption when accessed via LAN
- SNMP traps for monitoring Smart IP Access events and operation
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
- Host Computer - DOS, Windows, Novell, Linux
- Client Computer - Windows with IE 6.0 or higher
Resolution
- Host Computer: Up to 1600 x 1200 @ 85Hz
- Client Computer: Recommended - client computer resolution should be higher than resolution on the host computer
Package Includes
- Smart Access Unit
- KVM Cable Kit
- RS232 Cable
- Rackmount Kit
Specifications
OVERVIEW
UPC Code | 654518206241 |
Accessory Type | Remote Management |
Accessory Class | KVM Switch Accessories |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 2.80 x 6.80 x 3.50 |
Shipping Weight (lbs.) | 0.90 |
ENVIRONMENTAL
Storage Temperature Range | -40° to 158°F (-40° to 70°C) |
Relative Humidity | 80% Non-Condensing |
Operating Temperature | 0 to 40 C / 32 to 104 F |
CONNECTIONS
PC/Server Connections | VGA; PS/2 |
FEATURES & SPECIFICATIONS
Number of Users | 1 |
STANDARDS & COMPLIANCE
Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1H | Extended Warranty and Technical Support for Select Tripp Lite Products – KVM; PDU; Inverters; UPS Systems |
WEXT2H | Extended Warranty & Technical Support for Select Tripp Lite Products – KVM Switches; PDUs; Power Inverters; UPS Systems |
WEXT3H | Extended Warranty and Technical Support Select Tripp Lite Products – KVM Switches; PDUs; Power Inverters; UPS |
Documents & Downloads
Documentation
Product Videos
- NetCommander® Multi-User Cat5 IP KVM Switches
https://tripplite.eaton.com/video/netcommander-multi-user-cat5-ip-kvm-switches/89080
Product Images