Part Number: B004-DUA4-K-R
- Control 4 computers with a single DVI monitor, USB keyboard and USB mouse
- Switch ports via keyboard hotkeys or pushbuttons
- Allows for the sharing of audio components between systems; listen to music from one computer while accessing another
- Features two USB 2.0 ports for the sharing of USB peripherals (e.g. flash drives, printers, etc.) between the connected computers
- (x4) 6ft USB cables and (x4) 6ft DVI + Audio KVM cable kits included
- Full time DDC support provides the necessary EDID information for optimal video performance on Windows 7 and other operating systems
- Compatible with all major operating systems
- 3-year limited warranty
Features
- Fast, easy switching via keyboard hotkeys or push buttons
- Plug-and-play setup - no software required
- Hot-swap capability allows easy addition or removal of computers without powering down the switch or other computers
- Speaker and microphone connections allow for the sharing of audio components between systems
- Supports 2-Channel Stereo Audio
- Independent audio/mic and USB peripheral switching function allows for an uninterrupted experience. A computer can be printing on a printer connected to one of the USB 2.0 peripheral ports, while you listen to audio from and access another computer; all at the same time.
- Uses DVI-I technology, allowing for the transmission of a digital (up to 1920 x 1200) or analog (up to 2048 x 1536) signal. A DVI to VGA adapter, such as P126-000, is required for conversion to an analog monitor.
- To connect to a HDMI monitor, a DVI to HDMI adapter such as P132-000 is required (Audio is not supported when converting from DVI to HDMI).
- Full time DDC support provides the necessary EDID information for optimal video performance on Windows 7 and other operating systems
- Supports Microsoft® IntelliMouse® and the scrolling wheel on most mice
- (x4) 6ft USB cables and (x4) 6-ft. (1.83 m) DVI + Audio KVM cable kits included
- Compatible with all major operating systems
System Requirements
- KVM Console: A DVI monitor, USB keyboard, and USB mouse
- Computers: DVI-I port (P118-000 DVI-I to DVI-D Adapter is required for computers with DVI-D ports), and USB Port
- Audio (Optional): A microphone and speakers with 3.5mm Mini-Stereo connectors and a computer with 3.5mm Mini-Stereo ports
- Compatible with all major operating systems
Package Includes
- B004-DUA4-K-R
- (x4) 6-ft. (1.83 m) DVI-I + 3.5mm Audio Cable kits
- (x4) 6-ft. (1.83 m) USB A-B device cables
- Owner's Manual
- External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.4A Output: 5V, 3A)
Specifications
OVERVIEW
UPC Code | 037332167903 |
Max CPU | 4 |
Technology | USB 2.0 (High Speed); DVI; Stereo Audio |
VIDEO
Max Supported Video Resolution | 1920 x 1200 (Digital), 2048 x 1536 (Analog) |
INPUT
AC Power Adapter Plug(s) | NEMA 1-15P North America; CEE 7/16 Schuko; BS 1363 UK; AS/NZS 3112 Australia |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.8A |
AC Power Adapter Output Specs (V / A) | 5V / 3A |
AC Power Adapter Cord Length (ft.) | 6 |
AC Power Adapter Cord Length (m) | 1.83 |
Voltage Compatibility (VAC) | 100; 110; 120; 127; 200; 208; 220; 230; 240 |
POWER
Power Source Type | AC Adapter |
DC Barrel Plug | OD: 5.5 x 2.5 x 10mm, Positive Pin, Negative Sleeve |
Power Consumption (Watts) | 8 |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Blue (Selected PC) |
PHYSICAL
Color | Silver |
Material of Construction | ABS |
Cable Jacket Color | Silver |
Shipping Dimensions (hwd / in.) | 5.00 x 10.00 x 12.60 |
Shipping Weight (lbs.) | 6.50 |
Unit Dimensions (hwd / in.) | 1.900 x 10.250 x 4.000 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 1.2 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Relative Humidity | 0%-90% RH, Non-Condensing |
BTUs | 27.3 BTU/Hr |
COMMUNICATIONS
IP Remote Access | No |
CONNECTIONS
Number of Ports | 4 |
PC/Server Connections | DVI; USB |
Side A - Connector 1 | (4) DVI-I (FEMALE) |
Side A - Connector 2 | (4) USB B (FEMALE) |
Side B - Connector 1 | DVI-I (FEMALE) |
Side B - Connector 2 | (6) USB A (FEMALE) |
Side B - Connector 3 | (2) 3.5MM (FEMALE) |
Computer Keyboard and Mouse Interface | USB |
Computer Monitor Interface | DVI-I Single-Link |
Console Keyboard and Mouse Interface | USB |
Console Monitor Interface | DVI-I Single-Link |
Connector Plating | Nickel |
FEATURES & SPECIFICATIONS
USB Hub Ports | Yes |
Number of USB Hub Ports | 4 |
USB Specification | USB 2.0 (up to 480 Mbps) |
NIAP-Certified Secure | No |
Number of Users | 1 |
Autoscan (Y,N) | Y |
Port Selection | Pushbutton; Hotkey |
Driver Required | No |
Autoscan Duration | 10 TO 100 SECONDS (SELECTABLE IN 10 SECOND INTERVALS) |
STANDARDS & COMPLIANCE
External Power Supply Certifications | BS; CE; FCC; GS; TUV; UL; cUL |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
P312-006 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m) | |
P312-010 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m) | |
P560-006 | DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) | |
P560-010 | DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) | |
P561-006 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) | |
P561-010 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) |
Audio Video Adapter Cables
Model Number | Description | |
---|---|---|
P556-006 | DVI to VGA High-Resolution Adapter Cable with RGB Coaxial (DVI-A to HD15 M/M), 6 ft. (1.8 m) |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1D | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM, PDU, Inverters |
WEXT2D | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters |
WEXT3D | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images