Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: SMX1000LCD
This Model has been retired and replaced by SMX1500LCD. An Owner's Manual and other information for the SMX1000LCD is available on the model support page
Overview
The SMX1000LCD SmartPro® 230V 1kVA 500W Line-Interactive UPS provides battery backup and AC power protection against blackouts, brownouts, power surges and line noise that can damage electronics or destroy data. Ideal for backing up home/office workstations, media centers and home entertainment systems, the SMX1000LCD switches to battery mode in milliseconds to keep your connected equipment running long enough to save files and shut down safely with no data loss.
Featuring six C13 outlets and a C14 inlet that accepts a user-supplied AC power cord, the SMX1000LCD has an internal battery that provides 11 minutes of support at half load and three minutes at full load. It can also power an entry-level PC up to 60 minutes or a single DVR/VCR component up to three hours. Three of the six outlets provide surge protection only for printers and other non-essential devices. A front-panel LCD screen lets you configure settings and monitor operating data, such as voltage, battery and load statuses.
Automatic voltage regulation (AVR) maintains 230V nominal output over an input range of 171V to 266V without using battery power. EMI/RFI noise filtering improves your equipment’s performance and prevents damage. A 480-joule surge suppression rating protects your equipment from harmful power surges. With free downloadable PowerAlert® software, SMX1000LCD enables safe unattended system shutdown and file saves in case of a prolonged power failure.
Features
- Provides fully regulated AC output for home/office workstations, media centers and home entertainment systems
- Audible alarm signals loss of utility power or overload
- 6 C13 outlets—3 surge-only
- C14 inlet accepts user-supplied AC power cord with country-specific plug
- 480-joule surge suppression rating
Reliable Battery Backup
- Supports half load up to 11 min. and full load up to 3 min.
- Powers entry-level PC up to 60 min. and a DVR/VCR component up to 3 hr.
- 96% line-power efficiency rating saves money in energy costs
- Cold-start capability enables turn-on in battery mode during blackouts
Automatic Voltage Regulation (AVR)
- Maintains 230V nominal output over input range of 171V–266V without using battery power
EMI/RFI Line Noise Filtering
- Removes electromagnetic and radio frequency interference that can disrupt or damage equipment’s performance
Interactive LCD Screen
- Front-panel LCD signals voltage, battery and load statuses
- Supports multiple advanced user setup and operating preferences
- Rotates for easy viewing in rack-mount or tower configurations
Communications Port
- USB port enables data-saving unattended shutdown when used with PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
RJ45 Telephone/Ethernet Protection Jacks
- Protect phone/DSL/fax/modem/Ethernet network against power surges
Specifications
OVERVIEW
| UPC Code | 037332125927 |
| UPS Type | Line-Interactive |
INPUT
| Input Phase | Single-Phase |
| Rated input current (Maximum Load) | 10A |
| Nominal Input Voltage(s) Supported | 230V AC |
| UPS Input Connection Type | C14 inlet |
| UPS Input Connection Description | Attached 15cm line cord with C14 inlet. The C14 inlet accepts user-supplied AC power cord with country specific plug. |
| UPS Input Cord Length (ft.) | 0.5 |
OUTPUT
| Output Capacity (VA) | 1000 |
| Output Capacity (kVA) | 1 |
| Output Capacity (Watts) | 500 |
| Output Capacity (kW) | 0.5 |
| Nominal Voltage Details | 230V nominal output in battery mode |
| Frequency Compatibility | 50 / 60 Hz |
| Frequency Compatibility Details | Automatic frequency selection |
| Output Voltage Regulation (Battery Mode) | +/- 5% |
| Included Output Power Cables | Includes 2 C13 to C14 output power cables |
| UPS Output Receptacles (Surge Suppression Only) | 3 UPS outlets, 3 surge-only outlets |
| Hot-Swap PDU options | PDUBHV10 (2U / 8 C13 outlets) |
| Output AC Waveform (AC Mode) | Sine wave |
| Output AC Waveform (Battery Mode) | PWM sine wave |
| Nominal Output Voltage(s) Supported | 220V; 230V; 240V |
| Output Receptacles | (6) C13 |
BATTERY
| Battery Type | Valve Regulated Lead Acid (VRLA) |
| Runtime Full Load (min.) | 3 min. (500W) |
| Runtime Half Load (min.) | 11 min. (250W) |
| DC System Voltage (VDC) | 12 |
| Battery Recharge Rate (Included Batteries) | Less than 20 hours from 10% to 90% |
VOLTAGE REGULATION
| Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with input voltage as low as 171 |
| Undervoltage Correction | Input voltages between 199 and 171 are boosted by 14% |
USER INTERFACE, ALERTS & CONTROLS
| Front Panel LCD Display | Backlighted LCD screen indicates input voltage, 5-bar battery charge level, overload, AVR, on battery and replace battery status; LCD screen rotates for rack/tower viewing |
| Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation |
| Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status |
| Audible Alarm | Audible alarm indicates power-failure and overload status; alarm can be disabled using PowerAlert software |
| LED Indicators | Front panel LCD display |
SURGE / NOISE SUPPRESSION
| UPS AC Suppression Joule Rating | 480 |
| UPS AC Suppression Response Time | Instantaneous |
| UPS Dataline Suppression | 1 line TEL/DSL (1 in / 1 out) |
| EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
| Primary Form Factor | Tower |
| Installation Form Factors Supported with Included Accessories | Tower |
| Primary UPS Depth (mm) | 165 |
| Primary UPS Height (mm) | 305 |
| Primary UPS Width (mm) | 89 |
| Shipping Dimensions (hwd / in.) | 6.50 x 15.50 x 11.00 |
| Shipping Weight (lbs.) | 15.60 |
| UPS Housing Material | ABS |
| UPS Power Module Dimensions (hwd, in.) | 12 x 3.5 x 6.5 |
| UPS Power Module Weight (kg) | 7.03 |
| UPS Power Module Weight (lbs.) | 15.5 |
| Unit Weight (lbs.) | 14.6000 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
| Relative Humidity | 0 to 95%, non-condensing |
| AC Mode Efficiency Rating (100% Load) | 96% |
| Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 510 |
COMMUNICATIONS
| PowerAlert Software | For local monitoring via the UPS’s built-in USB port, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
| Communications Cable | USB cable included |
| WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
| Network Management Card Description | Network management not supported |
| Communications Interface | USB (HID enabled) |
LINE / BATTERY TRANSFER
| Transfer Time | 4 milliseconds |
| Low Voltage Transfer to Battery Power (Setpoint) | 171 |
| High Voltage Transfer to Battery Power (Setpoint) | 266 |
FEATURES & SPECIFICATIONS
| Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
| High Availability UPS Features | Automatic Voltage Regulation (AVR); Surge/noise protection |
| Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS |
APPLICATIONS
| UPS Applications | Home/Office Desktop; Audio/Video; High-End Desktop/Small Network |
STANDARDS & COMPLIANCE
| Product Certifications | GOST (Russia) |
| Product Compliance | RoHS; SASO (Saudi Arabia); CE (Europe); FCC Part 15 Class B (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (International) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images












