Part Number: SRCOOLNETLXE New TAA
Turns select portable cooling units into network-manageable devices that can be accessed and controlled remotely 24/7.
- Recommended for 24-hour off-site access and control of air conditioning units
- LX Platform network interface provides 24/7 access and control from anywhere
- Included E2MT module allows remote monitoring of ambient temperature conditions
- Easy to keep up to date with easily downloadable firmware
- Complies with Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 2-year limited warranty
Features
Round-the-Clock Access and Control of Cooling Units Prevents Costly On-Site Visits
The SRCOOLNETLXE web interface module connects to select portable cooling units and lets you monitor temperatures, receive alerts and control settings from remote locations. Compatible with the SRCOOL12KE and SRCOOL12KWTE portable air conditioning units, the SRCOOLNETLXE is easy to install, simple to operate and ideal for back offices, computer rooms, small server rooms and wiring closets.
The Perfect Solution for Off-Hour or Unattended Cooling Applications
The Java-free HTML5-based SRCOOLNETLXE enables full remote access for status monitoring, event notifications and device management via secure web browser, SNMP, SSH, Telnet or command line interfaces. The built-in LX Platform's PowerAlert® Device Manager (PADM) provides a single interface to cycle the connected air conditioner on and off, adjust its fan speed, change its target set point temperature and switch to dehumidification mode, so excessive heat won't compromise the performance and reliability of your network equipment. The SRCOOLNETLXE combines with the air conditioner to deliver a reliable cooling solution that does not require on-site management.
Includes the E2MT E2 Environmental Sensor Module
The SRCOOLNETLXE comes with an E2MT module, which can be placed directly inside your rack. You don't need to be on the premises to check the temperature near your rack equipment or make any necessary adjustments. The E2MT module allows you to measure and monitor ambient temperature in your data center environment or control the cooling operation by selecting a target temperature value to ensure that specific network equipment remains cool during operation. The E2MT connects to the SRCOOLNETLXE using the included 12-foot (3.7-meter) USB cable.
Powered Through an Included Mini-DIN Cable
A 36-inch (0.9-meter) mini-DIN cable with 6-pin male to 4-pin female connectors communicates with and provides power to the SRCOOLNETLXE. The cable connects between the module and the cooling unit. Note: This suffix "E" card does not require an external AC power adapter. The power is sourced from the cooling unit’s communications port, making the SRCOOLNETLXE more efficient.
Easy to Set Up and Manage
The SRCOOLNETLXE installs securely to the air conditioner unit’s remote monitoring port using the included cable. A user-supplied Ethernet cable connects the SRCOOLNETLXE’s RJ45 port to an Ethernet network. The built-in PowerAlert Device Manager interface provides a single display for managing both the cooling unit and the E2MT module. You can update the firmware straight from the web interface.
TAA-Compliant for GSA Schedule Purchases
The SRCOOLNETLXE is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
System Requirements
SRCOOL12KE and SRXCOOL12KWTE portable air conditioning unit
Package Includes
- SRCOOLNETLXE SNMP/web interface module
- E2MT EnviroSense2 environmental sensor module
- Micro-USB to USB-A cable, 12 ft. (3.7 m)
- Mini-DIN cable, 3 ft. (0.9 m)
- (3) Velcro strips
- (4) Rubber feet
- MAC address label
- PowerAlert CD
- Owner’s manuals
Specifications
OVERVIEW
| UPC Code | 037332291967 |
| Accessory Type | SNMP Card Module |
| Accessory Class | Cooling Accessories |
USER INTERFACE, ALERTS & CONTROLS
| Switches | Reset button allows the reboot of the network interface without interrupting AC power |
| LED Indicators | Link LED to confirm network connection/activity. Network speed LED to indicate either 10 Mbps or 100 Mbps speeds; Status LED to indicate when the card is initialized |
PHYSICAL
| Color | Black |
| Material of Construction | Metal |
| Shipping Dimensions (hwd / in.) | 2.36 x 6.54 x 6.89 |
| Unit Dimensions (hwd / in.) | 1.050 x 3.000 x 5.520 |
| Unit Weight (lbs.) | 0.62 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Data Center & IT Rack Cooling
| Model Number | Description | |
|---|---|---|
| SRCOOL12KE | Portable AC Unit for Server Rooms - 13,000 BTU (3.8 kW), 120V, R32 Refrigerant, Black | |
| SRCOOL12KWTE | Portable AC Unit with Ionizer for Labs and Offices - 13,000 BTU (3.8 kW), 120V, R32 Refrigerant, Cable Lock Set, White |
Documents & Downloads
Product Images




























