Part Number: BP24V28-2U
- Extends the runtime of expandable 24V DC UPS Systems
- Supports 2U rack-mount installation; 4-post installation accessories included
- Options for 2-post rack-mount and wall-mount installation available
- 2-year limited warranty
Overview
BP24V28-2U rack-mount external battery pack offers extended battery runtime when used in conjunction with expandable 24V rack-mount UPS systems. Includes heavy-gauge cabling with high-current DC connector for safe, simple installation. Included mounting accessories support 2U rack-mount installation in 4-post racks. Options for 2-point front-rail mounting, 2-post center-mounting and wall-mount installation available.
Compatible with SMART750RMXL2U, SU750RTXL2U, SU1000RTXL2UA, SU1000RTXLCD2U, SUINT1000RTXL2UA and other UPS systems that specify the use of this battery pack.
Features
- Offers extended-run UPS operation when used in conjunction with compatible 24V DC UPS systems
- Includes heavy-gauge cabling with high-current DC connectors for simple installation
- Included mounting brackets support rack-mount installation in 4-post racks using only 2 rack spaces (2U)
- UPDHDEARKIT option supports two-point front-rail rack-mount installation without rear supports
- 2POSTRMKITWM option supports balanced two-point center-mounting in 2-post equipment racks
- 2POSTRMKITWM option also enables wallmount installation
- NOTE: LIMIT OF 1 BP24V28-2U PER UPS, SEE BP24V70-3U or BP24V36-2US FOR MULTI-PACK COMPATIBILITY
Specifications
OVERVIEW
UPC Code | 037332123329 |
INPUT
Input Phase | Single-Phase |
BATTERY
DC System Voltage (VDC) | 24 |
UPS Connection | Attached cable with red/black 75 amp male DC connector |
Typical Battery Lifespan | 4-6 years typical (North America) |
PHYSICAL
Material of Construction | Steel |
Rack Height | 2U |
External Battery Pack Form Factor | Rack |
Installation Form Factor Notes | Upright vertical tower configuration is not recommended for this model |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Wallmount ( 2POSTRMKITWM ) |
Minimum Required Rack Depth (inches) | 17 |
Optional Mounting Accessory Notes | 2POSTRMKITWM enables wall-mount and 2-post rackmount installation (Wallmount installation requires that the plastic front bezel of the battery pack face upward); 4POSTRAILKITWM enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm); UPSHDEARKIT enables installation in 2 or 4-post racks using front vertical rails only, without rear support |
Shipping Dimensions (hwd / in.) | 8.90 x 23.40 x 19.80 |
Shipping Weight (lbs.) | 63.50 |
Unit Dimensions (hwd / in.) | 3.500 x 17.500 x 14.000 |
Unit Weight (lbs.) | 53.9 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe) |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
2POSTRMKITWM | 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems | |
4POSTRAILKITWM | SmartRack 4-Post 1U Universal Adjustable Shelf Kit for Wall-Mount Racks | |
UPSHDEARKIT | Heavy-Duty 2-post Front Mounting Ear Kit |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
TL9SW3Y3000BC | 3-Year Extended Warranty and Technical Support for SU 0-3000 VA External Battery Modules (EBMs) |
TL9SW5Y3000BC | 5-Year Extended Warranty 0-3000 VA SU External Battery Modules (EBMs) |
WEXT1H | Extended Warranty and Technical Support for Select Products – KVM, PDU, Inverters |
WEXT2H | Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters |
WEXT3H | Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters |
Preventive Maintenance
Part Number | Description |
---|---|
TLWEBN72XX7000BC | 2-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs) |
TLWEBN75XX7000BC | 5-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs) |
Emergency Service; Preventive Maintenance
Part Number | Description |
---|---|
TLWEBN73XX7000BC | 3-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs) |
Documents & Downloads
Documentation
Design Resources
Product Literature
Declarations of Conformity
Case Studies
Product Images