Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+(773) 869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

External 24V 3U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP24V70-3U)

Part Number:  BP24V70-3U

  • Extends the runtime of expandable 24V DC Tripp Lite UPS Systems
  • Included daisychain connector supports the addition of multiple compatible external battery packs
  • Supports 3U rackmount installation; 4 post installation accessories included
  • Options for 2 post rackmount and tower installation available
  • 2-year limited warranty
Extended Warranty Options
Have a Question?
Contact Us

Overview

BP24V70-3U rack/tower external battery pack offers extended battery runtime when used in conjunction with expandable 24V Tripp Lite rackmount and tower UPS systems. Includes heavy gauge cabling with high current DC connector for safe, simple installation. Included daisychain connector enables the connection of additional compatible 24V external battery packs to the host UPS. Included mounting accessories support 3U rackmount installation in 4 post racks. Options for 2 post center-mounting and upright tower installation available.

Compatible with these UPS Systems - OMNIVS1500XL, OMNIVSINT1500XL, SMART750RMXL2U, SMART750XLA, SU750RTXL2U, SU750RTXLCD2U, SU750XL, SU1000RTXL2UA, SU1000RTXLCD2U, SU1000XLA, SU1000XLCD, SUINT1000RTXL2UA and other Tripp Lite UPS systems that specify the use of this battery pack.

Features

  • Offers extended-run UPS operation when used in conjunction with compatible 24V DC Tripp Lite UPS systems
  • Includes heavy gauge cabling with high current DC connectors for simple installation
  • Daisychain connector enables the connection of additional compatible 24V external battery packs to the host UPS
  • Included mounting brackets support rackmount installation in 4 post racks using only 3 rack spaces (3U)
  • 2POSTRMKITHD option supports balanced 2 point center-mounting in 2 post equipment racks
  • 2-9USTAND option enables upright tower placement

Package Includes

  • BP24V70-3U external battery pack with attached DC cabling
  • 4 post compatible mounting hardware
  • Owner's manual
    RoHS compliant

    Specifications

    OVERVIEW
    UPC Code037332123305
    INPUT
    Input PhaseSingle-Phase
    BATTERY
    DC System Voltage (VDC)24
    UPS ConnectionAttached cable with red/black 75 amp male DC connector
    Typical Battery Lifespan4-6 years typical (North America)
    PHYSICAL
    Material of ConstructionSteel
    Rack Height  3U
    External Battery Pack Form FactorRack/Tower
    Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
    Installation Form Factors Supported with Optional Accessories2 post rackmount ( 2POSTRMKITWM ); Tower ( 2-9USTAND )
    Minimum Required Rack Depth (inches)28
    Shipping Dimensions (hwd / in.)12.00 x 23.00 x 32.50
    Shipping Weight (lbs.)175.00
    Unit Dimensions (hwd / in.)5.250 x 17.500 x 25.000
    Unit Weight (lbs.)138.89
    STANDARDS & COMPLIANCE
    Product ComplianceRoHS; CE (Europe)
    WARRANTY & SUPPORT
    Product Warranty Period (U.S. & Canada)2-year limited warranty

    Questions & Answers

    Accessories

    Accessories

      Model Number Description
    2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems 2-9USTAND 2-9USTAND 2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems
    2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems 2POSTRMKITWM 2POSTRMKITWM 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems

    Services

    Extended Warranty

    Part Number Description
    WEXT1N Extended Warranty and Technical Support for Select Tripp Lite Products – KVM; Inverters; UPS Systems
    WEXT2N Extended Warranty and Technical Support for Select Tripp Lite Products – KVM Switches; Power Inverters; UPS Systems
    WEXT3N Extended Warranty & Technical Support for Select Tripp Lite Products – KVM Switches; Power Inverters; UPS Systems
    Comparing
    0
    Products

    Need help with your purchase?
    We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +(773) 869-1776 or email cpdipresaleshelp@eaton.com.