Part Number: BP72V15-2U
- Extends the runtime of compatible 72V UPS Systems
- Supports 2U rack-mount installation, 4-post installation accessories included
- Options for 2-post rack-mount and wall-mount installation available
- 2-year limited warranty
Overview
BP72V15-2U rack-mount external battery pack offers extended battery runtime when used in conjunction with expandable 72V rack-mount and tower UPS systems. Includes heavy-gauge cabling with high-current DC connector for safe, simple installation. Included mounting accessories support 2U rack-mount installation in 4-post racks. Options for 2-post center-mounting and wall-mount installation available.
Compatible with SU3000RTXL2U, SU3000RTXL3U, SU3000RTXLCD2U, SU3000RTXLCD3U, SU3000RTXR3U, SU3000RTXR3UHW, SU3000XL, SU3000XLCD, SUINT3000RTXL2U, SUINT3000RTXL3U, SU3000LCD2UHV, SUINT3000LCD2U and other UPS systems that specify the use of this battery pack.
Features
- Offers extended-run UPS operation when used in conjunction with compatible 72V DC UPS systems
- Includes heavy-gauge cabling with high-current DC connectors for simple installation
- Included mounting brackets support rack-mount installation in 4-post racks using only 2 rack spaces (2U)
- 2POSTRMKITWM option supports balanced two-point center-mounting in 2-post equipment racks
- 2POSTRMKITWM option also enables wallmount installation
- NOTE: LIMIT OF 1 BP72V15-2U PER UPS, SEE BP72V18-2US or BP72V28RT-3U FOR MULTI-PACK COMPATIBILITY
Specifications
OVERVIEW
UPC Code | 037332124333 |
INPUT
Input Phase | Single-Phase |
BATTERY
DC System Voltage (VDC) | 72 |
UPS Connection | Attached cable with black 3-point DC connector |
Typical Battery Lifespan | 4-6 years typical (North America) |
PHYSICAL
Material of Construction | Steel |
Rack Height | 2U |
External Battery Pack Form Factor | Rack |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITWM ); Wallmount ( 2POSTRMKITWM ) |
Minimum Required Rack Depth (inches) | 24 |
Shipping Dimensions (hwd / in.) | 10.00 x 26.00 x 28.00 |
Shipping Weight (lbs.) | 120.00 |
Unit Dimensions (hwd / in.) | 3.500 x 17.500 x 20.750 |
Unit Weight (lbs.) | 72.4 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe) |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
![]() |
2POSTRMKITWM | 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
TL9SW3Y3000BC | 3-Year Extended Warranty and Technical Support for SU 0-3000 VA External Battery Modules (EBMs) |
TL9SW5Y3000BC | 5-Year Extended Warranty 0-3000 VA SU External Battery Modules (EBMs) |
WEXT1L | Extended Warranty and Technical Support for Select Products – KVM, PDUs, Inverters |
WEXT2L | Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Inverters |
WEXT3L | Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Inverters |
Preventive Maintenance
Part Number | Description |
---|---|
TLWEBN72XX7000BC | 2-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs) |
TLWEBN75XX7000BC | 5-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs) |
Emergency Service; Preventive Maintenance
Part Number | Description |
---|---|
TLWEBN73XX7000BC | 3-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs) |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Product Images