Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
OmniSmart 230V 350VA 225W CE/IEC 60601-1 Medical Grade Line-Interactive UPS with Built-In Isolation Transformer
Part Number: OMNIX350HG
- 350VA line interactive tower UPS
- Professional features include USB port, IEC320 plug & outlets, built-in isolation transformer
- Input: IEC320 C14 inlet (230V) / Output: 6 IEC320 C13 (230V)
- 2 line phone suppression for TEL/DSL line protection
- Approved for use within the Patient Care Vicinity
- Approved to EN60601-1-2:2015, 4th Edition
- 2-year limited warranty
Overview
Features
- Ideal UPS protection for applications in medical patient-care areas where CE/ IEC 60601-1 electrical medical equipment is required
- Line-interactive voltage regulation corrects brownouts as low as 159V without using battery power
- IEC320 plug and outlets offer added degree of safety and reliability to input/output connections
- Full line isolation prevents shock potential and operational problems in sensitive electronic equipment
- Resistant to electrostatic discharge
- Supports loads up to 350VA/225 watts
- 37 minutes half load runtime (with 175VA load), 15.5 minutes full load runtime (with 350VA load)
- 6 protected outlets; 6-inch dongle with IEC C14 inlet
- C14 inlet accepts user-supplied AC power cord with grounded country-specific plug
- 1-USB port for monitoring interface
- Complete surge protection, line isolation and EMI/RFI noise filtering
- 2 phone line surge suppression for modems, fax machines and other phone accessories
- 4 diagnostic LEDs indicate AC present, on battery, voltage correction & battery low/replace
- Battery replacement door and back panel equipotential connection (grounding lug)
- Ground Potential Equalization Connector: POAG-S6/20
Specifications
OVERVIEW
UPC Code | 037332140432 |
UPS Type | Line-Interactive |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 1.8A |
Nominal Input Voltage(s) Supported | 230V AC |
UPS Input Connection Type | C14 inlet |
UPS Input Connection Description | C14 inlet accepts user-supplied AC power cord with grounded country-specific plug |
UPS Input Cord Length (ft.) | 0.50 |
Recommended Electrical Service | 10A 230V |
Voltage Compatibility (VAC) | 230 |
OUTPUT
Output Capacity (VA) | 350 |
Output Capacity (kVA) | 0.35 |
Output Capacity (Watts) | 225 |
Output Capacity (kW) | 0.225 |
Nominal Voltage Details | 230v nominal inverter output voltage |
Frequency Compatibility | 50 / 60 Hz |
Frequency Compatibility Details | Automatic frequency selection |
Output Voltage Regulation (Line Mode) | -18%, +8% |
Output AC Waveform (Battery Mode) | PWM sine wave |
Nominal Output Voltage(s) Supported | 220V; 230V; 240V |
Output Receptacles | (6) C13 |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Runtime Full Load (min.) | 15.5 min. (225W) |
Runtime Half Load (min.) | 37 min. (113W) |
DC System Voltage (VDC) | 12 |
Battery Recharge Rate (Included Batteries) | Less than 7.2 hours from 10% to 90% |
Battery Access | Battery access door allows hot-swap battery replacement without powering connected equipment off |
Internal UPS Replacement Battery Cartridge | RBC52 (quantity 2) |
Typical Battery Lifespan | 3-6 years, depending on usage |
VOLTAGE REGULATION
Voltage Regulation Description | Line interactive UPS offers a single boost level of brownout correction to maintain usable, computer grade output |
Undervoltage Correction | Input voltages between 159 and 199 are boosted by 14% |
USER INTERFACE, ALERTS & CONTROLS
Switches | Yes, includes 2 front panel mounted push-button switches for system enable, self-test and alarm cancel functions |
Audible Alarm | Audible alarm indicates power failure conditions, silenceable via alarm cancel switch. Once cancelled, alarm will resume when approximately 2 minutes of battery operation remain (assuming full load) |
LED Indicators | 4 LEDs indicate line power, battery power, overload and battery low/replace status |
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression | Yes |
AC Suppression Response Time | Instantaneous |
Dataline Suppression | 2-Line Tel/DSL |
PHYSICAL
Primary Form Factor | Tower |
Cooling Method | Convection |
Installation Form Factors Supported with Included Accessories | Tower |
Installation Form Factors Supported with Optional Accessories | Wallmount ( UPSWM - tower mounting kit) |
Primary UPS Depth (mm) | 188 |
Primary UPS Height (mm) | 269 |
Primary UPS Width (mm) | 132 |
Shipping Dimensions (hwd / in.) | 14.13 x 10.43 x 8.23 |
Shipping Weight (lbs.) | 27.40 |
UPS Housing Material | PVC |
UPS Power Module Dimensions (hwd, in.) | 10.6 x 5.2 x 7.4 |
UPS Power Module Weight (kg) | 11.52 |
UPS Power Module Weight (lbs.) | 25.4 |
Unit Weight (lbs.) | 25.4000 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 15.6 |
Battery Mode BTU / Hr. (Full Load) | 124.5 |
COMMUNICATIONS
Network Management Card Description | Network management not supported |
Communications Interface | USB |
LINE / BATTERY TRANSFER
Transfer Time | 5 milliseconds AC to battery; 8 milliseconds battery to AC |
Low Voltage Transfer to Battery Power (Setpoint) | 159 |
High Voltage Transfer to Battery Power (Setpoint) | 266 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Surge/noise protection |
Grounding Details | Ground Potential Equalization Connector: POAG-S6/20 |
APPLICATIONS
UPS Applications | Hospital/Medical |
STANDARDS & COMPLIANCE
Product Certifications | IEC 60601-1 |
Product Compliance | RoHS; CE (Europe); FCC Part 15 Class B (USA) |
WARRANTY & SUPPORT
Product Warranty Period (International) | 2-year limited warranty |
Questions & Answers
Accessories
UPS Replacement Batteries
Model Number | Description | |
---|---|---|
![]() |
RBC52 | UPS Replacement Battery Cartridge for Select Best, Liebert, Minuteman and Other UPS |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1D | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM, PDU, Inverters, UPS Systems |
WEXT2D | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters, UPS Systems |
WEXT3D | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters, UPS Systems |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images