Part Number: B021-000-19-SH
- Short-depth console mounts in cabinets with a minimum depth of 19"
- Designed for use with KVMs or Servers that have PS/2 or USB connectors
- 19" LCD Screen with max native 1366 x 768 resolution
- Auto Sensing External Power Supply (Input: 100-240V, 50/60Hz, 1.5A)
- TAA compliant for GSA Schedule purchases
- 1-year limited warranty
Overview
The B021-000-19-SH 1U rack-mount console is the ideal solution for specialized vehicle projects, including rescue services and military-specific applications. It can be mounted in as little as a 19-inch-deep rack and features an integrated 19-inch LCD display (max native resolution of 1366 x 768), full 104-key keyboard and touchpad, all in a 1U rack-mountable housing. It also features a USB 2.0 pass-through port for connection of a USB peripheral, such as a flash drive, CAC card reader, etc. Your peripheral device connects to the USB-A port on the front of the unit, and your computer connects to the USB-A port on the back of the unit using a UR020-Series M/M cable. This console is designed for use with a server or a KVM switch with PS/2 or USB console connectors. Constructed of heavy-duty steel housing.
Features
- Mounts in 19" to 30" deep cabinets
- Full 19" LCD display screen, 104-key keyboard, touchpad
- Max native resolution of 1366 x 768
- Auto Sensing External AC Adapter, 6-ft. (Input: 100-240V, 50/60Hz, 1.5A)
- Includes 6-ft. PS/2 cable kit for use with PS/2 KVMs or Servers
- PS/2 to USB adapter included for use with USB KVMs or servers
- Features a USB 2.0 pass-through port for connection of a USB peripheral, such as a flash drive, CAC card reader, etc.
- Single rail, ball bearing slides
- Constructed of heavy-duty steel housing
- Complies with the Federal Trade Agreement Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332143853 |
Technology | PS/2; VGA/SVGA |
PRODUCT OVERVIEW
Product Overview | 1U 19" KVM Console Short-Body |
VIDEO
Max Supported Video Resolution | 1366 x 768 @ 60Hz |
Extended Mode | No |
Mirror Mode | No |
INPUT
AC Power Adapter Plug(s) | IEC-320-C14 |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 1.5A |
AC Power Adapter Output Specs (V / A) | 12V / 2.5A |
AC Power Adapter Cord Length (ft.) | 5 |
AC Power Adapter Cord Length (m) | 1.5 |
Voltage Compatibility (VAC) | 100; 110; 120; 127; 200; 208; 220; 230; 240 |
POWER
Power Source Type | AC Adapter with detachable power cord |
AC Adapter | Input: 100-240V, 50/60Hz, 1.5A |
DC Barrel Plug | OD: 5.5 x 2.5 x 16.5mm, Positive Pin, Negative Sleeve |
Power Consumption (Watts) | 30 |
Power Consumption Detail | (Line Mode) 30W / (Standby Mode) 5W |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Green (CAPS LOCK, SCROLL LOCK, NUM LOCK) |
PHYSICAL
Color | Black |
Material of Construction | Steel (Steel, Electrogalvanized, Cold Rolled, Coil) |
LCD Monitor (in.) | 19 |
Total Number of Ports | 1 |
Rackmountable | Yes |
Shipping Dimensions (hwd / in.) | 5.90 x 23.10 x 24.17 |
Shipping Weight (lbs.) | 34.30 |
Unit Dimensions (hwd / in.) | 1.750 x 18.750 x 19.000 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 27.13 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Relative Humidity | 0% to 80% RH, Non-Condensing |
BTUs | (Line Mode) 102 BTU/Hr / (Standby Mode) 17.1 BTU/Hr |
COMMUNICATIONS
Hotkey | No |
IP Remote Access | No |
CONNECTIONS
Number of Ports | 1 |
Daisy-Chain Port | No |
Firmware Upgrade Port | No |
PC/Server Connections | PS/2; USB; VGA |
Side A - Connector 1 | HD15 (FEMALE) |
Side A - Connector 2 | USB A (FEMALE) |
Side B - Connector 1 | USB A (FEMALE) |
Computer Keyboard and Mouse Interface | PS/2; USB |
Computer Monitor Interface | VGA |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
NIAP-Certified Secure | No |
Number of Users | 1 |
Driver Required | No |
BUILT-IN CONSOLE
Console Screen Size (inches) | 19 |
Console Screen Aspect Ratio | 16:9 |
STANDARDS & COMPLIANCE
External Power Supply Certifications | CE; FCC; UL; cUL; TUV; CCC; GS; BSMI; RoHS |
Product Certifications | EN 60950-1 |
Product Compliance | RoHS; CE (Europe); REACH; FCC Part 15 Class A (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1N | Extended Warranty and Technical Support for Select Products – KVM, Inverters |
WEXT2N | Extended Warranty and Technical Support for Select Products – KVM Switches, Power Inverters |
WEXT3N | Extended Warranty and Technical Support for Select Products – KVM Switches, Power Inverters |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images