NetDirector 16-Port 1U Rack-Mount Console KVM Switch with 17-in. LCD and IP Remote Access
Part Number: B020-016-17-IP

This Model has been retired and replaced by B020-U16-19-IP. An Owner's Manual and other information for the B020-016-17-IP is available on the model support page
Overview
The B020-016-17-IP has a built-in 17” LCD screen that supports video resolutions up to 1280 x 1024 and remote monitor resolutions up to 1600 x 1200. You can switch easily between the 16 ports using on-console push buttons, an on-screen display (OSD) or keyboard hot key commands. Up to 64 users can be authorized and 32 remote users can be logged on concurrently when multi-user operation is enabled, with multi-level password security. RADIUS server authentication is supported.
This switch controls PS/2 or USB computers/servers using a P774-Series (PS/2) or P776-Series (USB) KVM Cable Kit (one of each is included). When not in use, the B020-016-17-IP stores neatly in a rack drawer and pulls out when needed. With its dual-rail design, you can slide the keyboard into the rack, while the monitor stays visible. This KVM console is compatible with all major operating systems. Heavy-duty steel housing stands up to frequent use. Complies with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
Features
- Combines 16-port KVM switch, 17" LCD screen, keyboard and touchpad in a 1U rack-mountable drawer – ideal when rack space is at a premium
- Mounts into 19”-wide rack, 26.5”-30” deep
- Flip-up/fold-down screen keeps the console from blocking access to rack equipment when not in use; dual-rail design lets you push in the keyboard while the LCD stays open
IP Remote Access for Fewer Trips to the Server Room
- Remote access offers convenience of controlling servers from anywhere…no need to travel to the server room or network closet
- Supports both IPv4 and IPv6 and network interfaces TCP/IP, HTTP, HTTPS, UDP, RADIUS, DHCP, SSL, ARP, DNS, 10Base-T/100Base-TX, Auto Sense and Ping
Simplifies IT Tasks
- Switch easily between the 16 ports via on-console buttons, on-screen display or hot keys
- Panel array mode lets you monitor multiple ports at the same time
- Hot pluggable; add or remove computers without powering down the switch
- Auto-scan mode automatically sequences through all active ports accessible to the user
- Windows-based log server tracks events on your installation
Large 17” LCD
- Wide display makes multitasking easier
- Supports video resolutions up to 1280 x 1024; remote monitor resolutions up to 1600 x 1200
- DDC emulation allows settings of each computer to be automatically adjusted for optimal output to LCD
Advanced Security Features
- Includes password protection and advanced encryption: 1024-bit RSA, 256-bit AES, 56-bit DES, and 128-bit SSL
- Supports RADIUS server authentication
- Allows up to 64 user accounts; with multi-user operation enabled, up to 32 users can log on at one time
Expandability and Long-Lasting Reliability
- Compatible with all major operating systems for easy integration into your existing structure
- Flash firmware is upgradable over a network connection
- Heavy-duty steel housing stands up to frequent use
TAA Compliant
- Complies with Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
- PS/2 or USB computer with VGA, SVGA or MultiSync video graphics card with HD15 port
- (1) P774-Series (PS/2) or P776-Series (USB) KVM Cable Kit is required for each connected computer/server
- Computers that access the KVM remotely should have at least a Pentium III, 1GHz processor, with screen resolution set to 1024 x 768
- If remote computer is accessing the switch with Windows Client, DirectX 7.0 or higher is needed; if accessing the switch with Java Client, Sun’s Java 2 (1.4.2 or higher) runtime environment must be installed
- Browsers must support 128-bit encryption
- A network transfer speed of 128 Kbps or higher is recommended
- Compatible with all major operating systems
- Power consumption: 120V, 60Hz, 31W; 230V, 50Hz, 39W
Package Includes
- B020-016-17-IP 16-Port Console KVM Switch with 17" LCD and built-in IP access
- P774-Series 6 ft. PS/2 KVM Cable Kit
- P776-Series 6 ft. USB KVM Cable Kit
- C13 to 5-15P power cord
- Owner’s Manual CD
Specifications
OVERVIEW
UPC Code | 037332146908 |
Console | Yes |
Max CPU | 16 |
Technology | PS/2; VGA/SVGA |
INPUT
Nominal Input Voltage(s) Supported | 100V AC; 110V AC; 115V AC; 120V AC; 127V AC; 140V AC; 200V AC; 208V AC; 220V AC; 230V AC; 240V AC |
Recommended Electrical Service | 100-250V |
Maximum Input Amps | 1 |
Input Frequency | 50/60Hz |
Input Current | 120V (0.8A) / 230V (0.4A) |
PHYSICAL
Color | Black |
LCD Monitor (in.) | 17 |
Shipping Dimensions (hwd / in.) | 6.00 x 27.00 x 33.00 |
Shipping Weight (lbs.) | 46.00 |
Unit Dimensions (hwd / in.) | 1.750 x 17.000 x 26.500 |
Unit Weight (lbs.) | 38.1 |
ENVIRONMENTAL
Storage Temperature Range | -4 to 140 F (-20 to 60 C) |
Relative Humidity | 0% to 80% RH, Non-condensing |
Operating Temperature | 0 to 40 degrees C |
BTUs | 100.7 to 102.42 |
COMMUNICATIONS
Port Control | Push Buttons, Hotkeys, OSD |
IP Remote Access | Yes |
CONNECTIONS
Number of Ports | 16 |
Computer/Server Ports | (x16) HD15 Female |
PC/Server Connections | PS/2; USB; VGA |
FEATURES & SPECIFICATIONS
NIAP-Certified Secure | No |
Number of Users | 1 |
Autoscan (Y,N) | Y |
Autoscan Duration | 1 - 255 Seconds |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- NetCommander® Multi-User Cat5 IP KVM Switches
https://tripplite.eaton.com/video/netcommander-multi-user-cat5-ip-kvm-switches/89080
Product Images