Part Number: N252-024-HU
- 24 port Cat6 Patch Panel in a Half-U Panel
- 19-in. rackmount ready
- 110 type punch-down termination
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Features
- Unique 0.5U Height
- Category 6 Gigabit Rated
- UL approved
- Ports clearly numbered both on front and back
- Built-in strain relief bar
- Color coded label on back offers both EIA/TIA 568A & 568B wiring
- Metal frame EIA/TIA 2/32 spacing
- Rack mountable on a 19 rack (0.5U of space)
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332160560 |
Product Type | Punchdown |
Technology | Cat5/5e; Cat6 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 1.50 x 3.80 x 19.80 |
Shipping Weight (lbs.) | 1.50 |
CONNECTIONS
Number of Ports | 24 |
Side A - Connector 1 | 110 IDC |
Side B - Connector 1 | RJ45 (FEMALE) |
STANDARDS & COMPLIANCE
Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N201-007-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 7 ft. (2.13 m) | |
N201-014-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 14 ft. (4.27 m) | |
N201-025-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 25 ft. (7.62 m) |
Documents & Downloads
Design Resources
Product Literature
Declarations of Conformity
Product Images