Enclosure for 14 High-Density Fiber Cassettes, 2U
Part Number: N482-02U
- 2U, 19" rackmountable design
- Supports up to 14 Tripp Lite High Density Fiber Cassettes, allowing for up to 168 Duplex LC Ports (336 fiber connections), making the most of your rack space
- Includes optional rear-mounting cable management bracket for proper routing of cabling
- Features a fold-down door panel on the front of the unit that protects your connections, while rotating out of the way to provide full access. Door panel can also be removed altogether.
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Tripp Lite's N482-02U is a High Density Fiber Cassette solution that supports up to 14 High Density Fiber Cassettes, maximizing rack space and allowing for up to 168 Duplex LC Ports (336 fiber connections) in just 1U of space. Tripp Lite's High Density Fiber Cassettes come in multiple variations, allowing you to connect different generations of equipment (10Gb, 40Gb, 100/120Gb), and giving you the flexibility to adapt as your technology changes. Installation is simple, with the cassettes being easily installed or removed using push / pull tabs to lock or unlock them from the panel; no tools required. Management is a breeze with an optional rear-mounting cable management bracket that allows you to rout your cabling neatly and safely. A fold-down door panel is featured on the front of the unit, and protects your connections, while rotating out of the way to provide full access. The door panel can also be removed altogether for installations where constant access is preferred. Constructed of heavy-duty steel housing.
Features
- 2U, 19" rackmountable design
- Supports up to 14 Tripp Lite High Density Fiber Cassettes, allowing for up to 168 Duplex LC Ports (336 fiber connections), making the most of your rack space
- Cassettes come in multiple variations, allowing you to connect different generations of equipment (10Gb, 40Gb, 100/120Gb), and giving you the flexibility to adapt as your technology changes.
- Includes optional rear-mounting cable management bracket for proper routing of cabling
- Features a fold-down door panel on the front of the unit that protects your connections, while rotating out of the way to provide full access. Door panel can also be removed altogether.
- Constructed of heavy-duty steel housing
Specifications
OVERVIEW
UPC Code | 037332184528 |
Technology | Singlemode; Multimode |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 21.30 x 4.50 x 15.00 |
Shipping Weight (lbs.) | 9.90 |
Unit Dimensions (hwd / in.) | 3.500 x 19.000 x 13.000 |
Unit Weight (lbs.) | 6.9 |
ENVIRONMENTAL
Operating Temperature | -4 to 140 F (-20 to 60 C) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Fiber Network Cables
Model Number | Description | |
---|---|---|
![]() |
N820-01M-T | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 1M (3 ft.) |
![]() |
N820-02M-T | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 2M (6 ft.) |
![]() |
N820-03M-T | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 3M (10 ft.) |
![]() |
N820-05M-T | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 5M (16 ft.) |
![]() |
N844-01M-12-P | MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 1M (3 ft.) |
![]() |
N844-02M-12-P | MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 2M (6 ft.) |
![]() |
N844-03M-12-P | MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 3M (10 ft.) |
![]() |
N844-05M-12-P | MTP/MPO Patch Cable, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 5M (16 ft.) |
![]() |
N846-01M-24-P | 100G MTP/MPO Multimode OM3 Plenum-Rated Fiber Optic Cable (CXP), 24 Fiber, 100GBASE-SR10, Push/Pull Tabs, Aqua, 1 m |
![]() |
N846-02M-24-P | 100G MTP/MPO Multimode OM3 Plenum-Rated Fiber Optic Cable (CXP), 24 Fiber, 100GBASE-SR10, Push/Pull Tabs, Aqua, 2 m |
![]() |
N846-03M-24-P | MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 3M (10 ft.) |
![]() |
N846-05M-24-P | MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 5M (16 ft.) |
Network Panels & Jacks
Model Number | Description | |
---|---|---|
![]() |
N482-1M24-LC12 | 100Gb/120Gb to 10Gb Breakout Cassette - 24-Fiber OM4 MTP/MPO ( Male with Pins ) to (x12) LC |
![]() |
N482-2M12-LC12 | 40Gb to 10Gb Breakout Cassette - (x2) 12-Fiber OM4 MTP/MPO ( Male with Pins ) to (x12) LC |
![]() |
N482-2M24-6M12 | 100Gb/120Gb to 40Gb Breakout Cassette - (x2) 24-Fiber MTP/MPO ( Male with Pins ) to (x6) 12-Fiber OM4 MTP/MPO ( Male with Pins ) |
![]() |
N482-6M24-6M24 | 100Gb/120Gb Pass-Through Cassette - (x6) 24-Fiber MTP/MPO ( Female ) |
Documents & Downloads
Design Resources
Useful Web Pages
Product Videos
- High-Density Fiber Patch Panel Solution
https://tripplite.eaton.com/video/high-density-fiber-patch-panel-solution/75339 - An In-Depth Look at High-Density Fiber Patch Panel Solutions
https://tripplite.eaton.com/video/an-in-depth-look-at-high-density-fiber-patch-panel-solutions/76662 - Modular Fiber Patch Panels
https://tripplite.eaton.com/video/modular-fiber-patch-panels/136134
Product Images