2.9kW Single-Phase Local Metered Automatic Transfer Switch PDU, 2 120V L5-30P Inputs, 24 5-15/20R & 1 L5-30R Outputs, 2U, TAA
Part Number: PDUMH30AT
- Single phase 24A 120V Auto Transfer Switch / ATS PDU; Highly reliable Solid State Switching
- Enables redundant A/B power option for single-corded network devices
- Separate primary & secondary inputs connect to any two compatible power sources
- 2U horizontal rackmount; 2 L5-30P inputs; 24 5-15/20R & 1 L5-30R outlets
- Digital meter reports voltage, kW load level and output amperage in 4 load segments
- TAA Compliant
- 2-year limited warranty
Features
- 120V 30A Automatic Transfer Switch (ATS) / Local Metered PDU (Agency de-rated to 24A continuous)
- Provides a redundant A/B power option for non-redundant networking equipment with a single input power cord
- Visual meter reports output amp and kW power consumption, plus input voltage
- 2U horizontal rackmount form factor; 11.9 in. / 30.2 cm depth
- 25 outlets (24 5-15/20R, 1 L5-30R)
- Set of two 10-ft. / (3.05 m) NEMA L5-30P input line cords enable separate PRIMARY and SECONDARY input connections
- ATS circuits normally maintain output sourced from the primary input cable; As primary input power fails or becomes unstable, the ATS will switch to maintain output sourced from the secondary input cable until power on the primary input is restored and stable
- Highly reliable solid-state switching enables fast 1-5 millisecond transfer between primary and secondary inputs
- ATS configurations enable fault-tolerant, hot-swappable UPS protection when used with a single UPS and fully redundant UPS protection when each cord is connected to a separate UPS system (in a two-UPS environment, the primary input cable must be supported by an online UPS with zero transfer time similar to Tripp Lite SmartOnline series)
- Advanced ATS configurations utilizing separate mains circuits, backup generators and even separate out of phase utility power grid feeds are fully supported
- On-board ATS processor constantly evaluates power quality on both inputs to prevent transfer to the secondary source when unavailable or of lower quality than the primary source
- Front panel LEDs confirm power availability on both input lines
- Compliant with the Federal Trade Agreements Act(TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332157287 |
PDU Type | Auto-Transfer Switch; Local Metered |
INPUT
PDU Input Voltage | 120 |
Recommended Electrical Service | Two single-phase 30A 120V circuits |
Maximum Input Amps | 24 |
Maximum Input Amps Details | Agency de-rated to 24A continuous |
PDU Plug Type | (2) NEMA L5-30P |
Input Phase | Single-Phase |
Input Cord Details | Set of two inputs connect to separate PRIMARY and SECONDARY power sources |
Input Cord Length (ft.) | 10 |
OUTPUT
Output Capacity Details | 2.88kW (120V) / 24A total capacity; 24A max per L5-30R outlet; 20A max per breakered load bank; 16A max per 5-15/20R outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (24) 5-15/20R; (1) L5-30R |
Output Nominal Voltage | 120V |
Overload Protection | 2 20A output breakers protect 12 5-15/20R outlets each |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Digital display reports output amps in 4 separately metered loading segments (BANK 1: 5-20R outlets #1-12; BANK 2: 5-20R outlets #13-24; BANK 3: L5-30R outlet #25; BANK 4: Total PDU output), whole-PDU output kW load level and input voltage on primary and secondary input lines |
Front Panel LEDs | 2 LEDs for power status on Primary and Secondary input connection and three additional LEDs to label the displayed numeric value as Amps, kW or Voltage |
Switches | ENTER and MODE switches toggle the digital display to show output amps (Banks 1-4), total kW output and input voltage (primary, secondary) |
PHYSICAL
Material of Construction | Metal |
Form Factors Supported | 2U rackmount |
Minimum Required Rack Depth (inches) | 16.9 |
PDU Form Factor | Horizontal (2U) |
Shipping Dimensions (hwd / in.) | 8.07 x 20.47 x 17.13 |
Shipping Weight (lbs.) | 17.55 |
Unit Dimensions (hwd / in.) | 3.410 x 17.320 x 11.890 |
Unit Weight (lbs.) | 13.71 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -22° to 122°F (-30° to 50°C) |
Relative Humidity | 5-95% non-condensing |
Operating Elevation (ft.) | 0-10,000 |
Operating Elevation (m) | 0-3000 |
FEATURES & SPECIFICATIONS
TVSS Grounding | Rear grounding lug |
High Availability PDU Features | Auto-Transfer Switching |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); NOM (Mexico); UL 60950-1 |
Product Compliance | RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Power Cords and Adapters
Model Number | Description | |
---|---|---|
![]() |
P006-003 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 3 ft. (0.91 m), Black |
![]() |
P006-004 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft. (1.22 m), Black |
![]() |
P006-006 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black |
![]() |
P006-006-13LA | Computer Power Cord, NEMA 5-15P to Left-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black |
![]() |
P006-006-13RA | Computer Power Cord, NEMA 5-15P to Right-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black |
![]() |
P006-006-2 | Y Splitter Power Cable, NEMA 5-15P to 2x C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black |
![]() |
P006-006-515MF | Piggyback Extension Cord, NEMA 5-15P/5-15R to C13 - 13A, 125V, 16 AWG, 6 ft. (1.83 m), Black |
![]() |
P006-010 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 10 ft. (3.05 m), Black |
![]() |
P007-002 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 2 ft. (0.61 m), Black |
![]() |
P007-006 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 6 ft. (1.83 m), Black |
![]() |
P007-010 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black |
![]() |
P010-012 | Desktop Computer Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 12 ft. (3.66 m), Black |
![]() |
P023-001 | Heavy-Duty Power Extension Cable, NEMA L5-15R to NEMA 5-15P - 15A, 120V, 14 AWG, 1 ft. (0.31 m), Black |
![]() |
P030-002-5 | Desktop Computer Power Cord, NEMA 5-15P to C13, 5-Pack - 10A, 125V, 18 AWG, 2 ft. (0.61 m), Black |
![]() |
P034-010 | Computer Power Cord, C19 to NEMA 5-15P - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black |
![]() |
P044-06I | Power Cord Adapter, NEMA L5-20R to NEMA 5-20P - Heavy-Duty, 20A, 120V, 12 AWG, 8.66-in. (21.99 cm), Black |
![]() |
P046-006-LL-30A | Power Extension Cord, NEMA L5-30P to NEMA L5-30R- Heavy-Duty, 30A, 125V, 10 AWG, 6 ft. (1.83 m), Black, Locking Connectors |
![]() |
P046-010-LL-30A | Power Extension Cord, NEMA L5-30P to NEMA L5-30R- Heavy-Duty, 30A, 125V, 10 AWG, 10 ft. (3.05 m), Black, Locking Connectors |
![]() |
P046-015-LL-30A | Power Extension Cord, NEMA L5-30P to NEMA L5-30R- Heavy-Duty, 30A, 125V, 10 AWG, 15 ft. (4.57 m), Black, Locking Connectors |
![]() |
P049-010 | Power Cord, C19 to NEMA 5-20P - Heavy-Duty, 20A, 125V, 12 AWG, 10 ft. (3.05 m), Black |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1F | Extended Warranty and Technical Support for Select Tripp Lite Products – Isolation Transformers; KVM; PDU; Inverters; and UPS Systems |
WEXT2F | Extended Warranty & Technical Support for Select Tripp Lite Products – Isolation Transformers; KVM Switches; PDUs; Power Inverters; UPS Systems |
WEXT3F | Extended Warranty & Technical Support Select Tripp Lite Products – Isolation Transformers; KVM Switches; PDUs; Power Inverters; UPS Systems |
Documents & Downloads
Documentation
Design Resources
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- How to Choose a PDU: Metered PDUs
https://tripplite.eaton.com/video/how-to-choose-a-pdu-metered-pdus/75341
Product Images