Part Number: NSU-G16
This Model has been retired and has not been replaced. An Owner's Manual and other information for the NSU-G16 is available on the model support page
Overview
The NSU-G16 combines a 1.44kW single-phase 120V Power Distribution Unit (PDU) with an unmanaged 16-port Gigabit Ethernet Switch for an all-in-one 1U rack-mount solution. It is perfect for racks in smaller, distributed networks where space is at a premium by providing both power and Ethernet connectivity in only 1U of rack space. The power distribution unit supplies continuous AC power from a connected UPS system or alternate source and contains eight NEMA 5-15R outlets allowing you to power critical IT equipment. The Gigabit Ethernet Network Switch has 16 RJ45 ports that support auto-negotiable 10/100/1000 Mbps and auto MDI/MDIX cross-over detection functions for true “plug and play” capability. Utilizing Green Ethernet technology, power consumption is automatically lowered by (i) turning off Ethernet ports not in use or connected to a shutdown computer and (ii) detecting the connected network cable lengths to adjust the power usage to only what is necessary. Constructed of heavy-duty steel housing, the NSU-G16 has a rugged design built for years of reliable performance.
Features
NSU-G16 combines a 1.44kW single-phase 120V Basic Power Distribution Unit (PDU) with an Unmanaged 16-Port Gigabit Ethernet Switch for an all-in-one 1U rack-mount solution.
Power Distribution Unit (PDU):
- 1.44kW 12A 120V Basic Power Distribution Unit
- 8 NEMA 5-15R AC outlets
- NEMA 5-15P input plug; 6 ft. line cord
- 12 Amps
Unmanaged Ethernet Switch:
- 16 RJ45 Gigabit Ethernet ports
- Auto-negotiable 10/100/1000 Mbps Ethernet on all ports selects port speed automatically based on the capabilities of the client
- Auto MDI/MDIX crossover detection provides true, plug-and-play functionality
- 32 Gbps switching capacity at Full-Duplex
- Store-and-Forward switching method
- 2Mb RAM for data buffering
- 8K address MAC address table
- Supports Jumbo Frames up to 9216 Bytes
- Power ON/OFF LED illuminates to indicate that the switch is receiving power
- RJ45 LED's Per Port (Left LED Blinks Green for Activity, Right LED is off for 10/100 Mbps speeds, and solid Green for 1000 Mbps)
- Compliant with IEEE 802.3ab (1000BASE-T GbE), IEEE 802.3u (100BASE-TX Fast Ethernet), IEEE 802.3i (10BASE-T Ethernet), IEEE 802.3x (Full Duplex/Flow Control), IEEE 802.3 (NWAY Auto-Negotiation), 802.3ac (VLAN) and 802.3az (Energy Efficient Ethernet)
Power Management:
- Using Green Ethernet technology, energy efficiency is maximized by (i) turning off Ethernet ports not in use or connected to a shutdown computer and (ii) adjusting power usage relative to network cable lengths
Rack-mount Configuration:
- 1U Horizontal 19-inch rack-mount
- Constructed of heavy-duty steel housing
Works with the Most Popular Web Browsers
The NSU-G16 is browser-based and works independently from the connected computer's operating system. Because switch compatibility is based on common hardware standards, rather than system software dependencies, the NSU-G16 accommodates most platforms. Preferred web browsers include Google Chrome (on both Windows and macOS) and Microsoft Edge (Windows only).
Specifications
OVERVIEW
| UPC Code | 037332184016 |
| Product Type | Switch/PDU Combination |
| PDU Type | Basic |
INPUT
| Input Phase | Single-Phase |
| Electrical Consumption (Max) | 10W |
| Maximum Input Amps | 12 |
| PDU Plug Type | NEMA 5-15P |
| Voltage Compatibility (VAC) | 120 |
| Input Plug Type | NEMA 5-15P |
| Input Cord Length (ft.) | 6 |
OUTPUT
| Output Circuit Breakers | 12A |
| Output Receptacles | (8) 5-15R |
POWER
| Power Consumption (Watts) | 10 |
| Power Consumption Detail | PDU supports up to 12A total; Network switch consumes up to 10 watts |
CONNECTIONS
| Number of Ports | 16 |
| Ports | 16 |
| Ports Detail | 16x 10/100/1000BASE-T |
| SFP Uplink Ports | 0 |
| PoE Supported Ports | 0 |
| Network Switch Ports | (16) 10/100/1000 (RJ45) |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Power LED (Green for Power On), (x2) RJ45 LED's Per Port (Left LED Blinks Green for Activity, Right LED is off for 10/100 Mbps speeds, and solid Green for 1000 Mbps) |
PHYSICAL
| Primary Form Factor | Rackmount |
| Color | Black |
| Minimum Required Rack Depth (inches) | 11.4 |
| PDU Form Factor | Horizontal (1U) |
| Shipping Dimensions (hwd / in.) | 4.40 x 12.40 x 21.00 |
| Shipping Weight (lbs.) | 7.40 |
| Unit Dimensions (hwd / in.) | 1.710 x 18.660 x 8.400 |
| Unit Weight (lbs.) | 6 |
| Rack Units | 1 |
ENVIRONMENTAL
| Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
| Relative Humidity | 5 to 95% RH, Non-Condensing |
| Operating Temperature | 32 to 104 F (0 to 40 C) |
COMMUNICATIONS
| Network Compatibility | 1 Gbps (Gigabit) |
| Network Compatibility Details | Auto-negotiable |
| Switching Capacity | 32 Gbps |
| Switching Capacity Details | 2 Gbps per port with full duplex |
FEATURES & SPECIFICATIONS
| Jumbo Frames | 9000 |
| MAC Auto Learning | No |
| MAC Addresses | 8000 |
| Storm Control | No |
| Auto MDI/MDIX Crossover Detection | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | CAN/CSA-C22.2 No. 60950-1 (Canada); UL 60950-1 |
| Product Compliance | RoHS; IEEE 802.3 Auto-Negotiation; IEEE 802.3ab 1000Base-T; IEEE 802.3ac (VLAN); IEEE 802.3az (Energy Efficient Ethernet); IEEE 802.3i 10Base-T; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; REACH; FCC Part 15 Class A (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Power Cords and Adapters
| Model Number | Description | |
|---|---|---|
| P006-003 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 3 ft. (0.91 m), Black | |
| P006-004 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft. (1.22 m), Black | |
| P006-006 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black | |
| P006-006-13LA | Computer Power Cord, NEMA 5-15P to Left-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black | |
| P006-006-13RA | Computer Power Cord, NEMA 5-15P to Right-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black |
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Videos
- PDU Ethernet Switch Combos
https://tripplite.eaton.com/video/pdu-ethernet-switch-combos/76973 - Complete Network Power Management in 1U of Rack Space
https://tripplite.eaton.com/video/complete-network-power-management-in-1u-of-rack-space/78133
Product Images








