Part Number: NSU-G24C2
This Model has been retired and has not been replaced. An Owner's Manual and other information for the NSU-G24C2 is available on the model support page
Overview
The NSU-G24C2 combines a 1.44kW single-phase 120V Basic Power Distribution Unit (PDU) and an unmanaged 24-Port Gigabit Ethernet Switch with two Combo SFP (Small Form-Factor Pluggable) uplink ports for an all-in-one 1U rack-mount solution. It is ideal for racks in smaller distributed networks where space is at a premium by providing both power and Ethernet connectivity in only 1U of rack space. The power distribution unit supplies continuous AC power from a connected UPS system or alternate source and contains 12 NEMA 5-15R outlets allowing you to power critical IT equipment.
The Gigabit Ethernet Network Switch has 24 RJ45 ports that support auto-negotiable 10/100/1000 Mbps and auto MDI/MDIX cross-over detection functions for true “plug and play” capability. Two Combo SFP ports can uplink to other switches using optical fiber. Utilizing Green Ethernet technology, power consumption is automatically lowered by (i) turning off Ethernet ports not in use or connected to a shutdown computer and (ii) detecting the connected network cable lengths to adjust the power usage to only what is necessary. Constructed of heavy-duty steel housing, the NSU-G24C2 has a rugged design built for years of reliable performance.
Features
Power Distribution Unit (PDU):
- 1.44kW 12A 120V Basic Power Distribution Unit
- 12 NEMA 5-15R AC outlets
- NEMA 5-15P input plug; 6 ft. line cord
- 12 Amps
Unmanaged Ethernet Switch:
- 24 RJ45 Gigabit Ethernet ports
- Auto-negotiable 10/100/1000 Mbps Ethernet on all ports selects port speed automatically based on the capabilities of the client
- Auto MDI/MDIX crossover detection provides true, plug-and-play functionality
- Two SFP (Mini-GBIC) ports for uplinking to other switches using optical fiber. Each SFP port is shared with a RJ45 port. When the SFP port is active, the corresponding RJ-45 port will be disabled.
- 48 Gbps switching capacity at Full-Duplex
- Store-and-Forward switching method
- 2Mb RAM for data buffering
- 8K address MAC address table
- Supports Jumbo Frames up to 9216 Bytes
- Power ON/OFF LED illuminates to indicate that the switch is receiving power
- RJ45 LED's Per Port (Left LED Blinks Green for Activity, Right LED is off for 10/100 Mbps speeds, and solid Green for 1000 Mbps)
- Compliant with IEEE 802.3ab (1000BASE-T GbE), IEEE 802.3u (100BASE-TX Fast Ethernet), IEEE 802.3i (10BASE-T Ethernet), IEEE 802.3x (Full Duplex/Flow Control), IEEE 802.3 (NWAY Auto-Negotiation), 802.3ac (VLAN) and 802.3az (Energy Efficient Ethernet)
Power Management:
- Using Green Ethernet technology, energy efficiency is maximized by (i) turning off Ethernet ports not in use or connected to a shutdown computer and (ii) adjusting power usage relative to network cable lengths
Rack-mount Configuration:
- 1U Horizontal 19-inch rackmount
- Constructed of heavy-duty steel housing
Works with the Most Popular Web Browsers
The NSU-G24C2 is browser-based and works independently from the connected computer's operating system. Because switch compatibility is based on common hardware standards, rather than system software dependencies, the NSU-G24C2 accommodates most platforms. Preferred web browsers include Google Chrome (on both Windows and macOS) and Microsoft Edge (Windows only).
Specifications
OVERVIEW
| UPC Code | 037332184009 |
| Product Type | Switch/PDU Combination |
| PDU Type | Basic |
INPUT
| Input Phase | Single-Phase |
| Electrical Consumption (Max) | 10W |
| Maximum Input Amps | 12 |
| PDU Plug Type | NEMA 5-15P |
| Voltage Compatibility (VAC) | 120 |
| Input Plug Type | NEMA 5-15P |
| Input Cord Length (ft.) | 6 |
OUTPUT
| Output Circuit Breakers | 12A |
| Output Receptacles | (12) 5-15R |
POWER
| Power Consumption (Watts) | 10 |
| Power Consumption Detail | PDU supports up to 12A total; Network switch consumes up to 10 watts |
CONNECTIONS
| Number of Ports | 24 |
| Ports | 24 |
| Ports Detail | 22x 10/100/1000BASE-T; 2x Combo RJ45/SFP |
| SFP Uplink Ports | 2 |
| SFP Uplink Ports Detail | 2x Combo Mini-GBIC SFP Uplinks |
| PoE Supported Ports | 0 |
| Network Switch Ports | (22) 10/100/1000 (RJ45); (2) Combo RJ45/SFP; Console (RJ45) |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Power LED (Green for Power On), (x2) RJ45 LED's Per Port (Left LED Blinks Green for Activity, Right LED is off for 10/100 Mbps speeds, and solid Green for 1000 Mbps) |
PHYSICAL
| Primary Form Factor | Rackmount |
| Color | Black |
| Minimum Required Rack Depth (inches) | 11.4 |
| PDU Form Factor | Horizontal (1U) |
| Shipping Dimensions (hwd / in.) | 4.40 x 12.50 x 21.40 |
| Shipping Weight (lbs.) | 7.60 |
| Unit Dimensions (hwd / in.) | 1.710 x 18.660 x 8.400 |
| Unit Weight (lbs.) | 6.75 |
| Rack Units | 1 |
ENVIRONMENTAL
| Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
| Relative Humidity | 5 to 95% RH, Non-Condensing |
| Operating Temperature | 32 to 104 F (0 to 40 C) |
COMMUNICATIONS
| Network Compatibility | 1 Gbps (Gigabit) |
| Network Compatibility Details | Auto-negotiable |
| Switching Capacity | 48 Gbps |
| Switching Capacity Details | 2 Gbps per port with full duplex |
FEATURES & SPECIFICATIONS
| Jumbo Frames | 9000 |
| MAC Auto Learning | No |
| MAC Addresses | 8000 |
| Storm Control | No |
| Auto MDI/MDIX Crossover Detection | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | CAN/CSA-C22.2 No. 60950-1 (Canada); UL 60950-1 |
| Product Compliance | RoHS; IEEE 802.3 Auto-Negotiation; IEEE 802.3ab 1000Base-T; IEEE 802.3ac (VLAN); IEEE 802.3az (Energy Efficient Ethernet); IEEE 802.3i 10Base-T; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; REACH; FCC Part 15 Class A (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Fiber Network Cables
| Model Number | Description | |
|---|---|---|
| N370-01M | Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 1M (3 ft.) | |
| N370-02M | Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 2M (6 ft.) | |
| N370-03M | Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 3M (10 ft.) | |
| N370-05M | Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 5M (16 ft.) | |
| N820-01M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 1M (3 ft.) | |
| N820-02M | 10G Duplex Multimode 50/125 OM3 LSZH Fiber Optic Cable (LC/LC), Aqua, 2 m (6 ft.) | |
| N820-03M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 3M (10 ft.) | |
| N820-04M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 4M (13 ft.) | |
| N820-05M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 5M (16 ft.) |
Power Cords and Adapters
| Model Number | Description | |
|---|---|---|
| P006-003 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 3 ft. (0.91 m), Black | |
| P006-004 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft. (1.22 m), Black | |
| P006-006 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black | |
| P006-006-13LA | Computer Power Cord, NEMA 5-15P to Left-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black | |
| P006-006-13RA | Computer Power Cord, NEMA 5-15P to Right-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black |
Transceiver Modules
| Model Number | Description | |
|---|---|---|
| N286-01GSX-MDLC | Cisco-Compatible GLC-SX-MMD 1000Base-SX SFP Transceiver, DDM, Multimode LC, 850nm, 550M | |
| N286-10GSR-MDLC | Cisco-Compatible SFP-10G-SR 10Gbase-SR SFP+ Transceiver, DDM, Multimode LC, 850nm, 300M |
Direct Attach Cables (DACs)
| Model Number | Description | |
|---|---|---|
| N280-01M-BK | SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU1M Compatible, Black, 1M (3.28 ft.) | |
| N280-02M-BK | SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU2M Compatible, Black, 2M (6.56 ft.) | |
| N280-03M-BK | SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU3M Compatible, Black, 3M (9.84 ft.) | |
| N280-05M-BK | SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU5M Compatible, Black, 5M (16.4 ft.) | |
| N280-20N-BK | SFP+ 10GBASE-CU Passive Twinax Copper Cable, SFP-H10GB-CU50CM Compatible, Black, 20-in. (50.8 cm) |
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Videos
- PDU Ethernet Switch Combos
https://tripplite.eaton.com/video/pdu-ethernet-switch-combos/76973 - Complete Network Power Management in 1U of Rack Space
https://tripplite.eaton.com/video/complete-network-power-management-in-1u-of-rack-space/78133
Product Images








