Part Number: PDUB15
- Single phase 12A 100-127V Hot-swap PDU
- Enables live replacement of a standard UPS with zero downtime
- 2U horizontal rackmount installation
- Compatible with any 100-127V UPS with a 5-15P input plug
- Manual transfer switch controls PDU input power source
- Pair of 5-15P input cables connect to separate Utility and UPS inputs
- 8 Built-in 5-15R outlets
- 2-year limited warranty
Features
- Hot-swap PDU systems support live-replacement of standard UPS systems for maintenance with no interruption of connected server or networking loads
- PDUB15 is universally compatible with any brand of 100-127V UPS rated up to 1500VA or 1440 watts with a NEMA 5-15P input cable
- 2U horizontal rack-mount form factor compatible with 2 or 4-post racks
- Supports space saving rear-post mounting in the same rack space as many rack-mount UPS systems (select installations, see manual)
- Pair of attached 5-15P PDU input cables connect to separate Utility and UPS power sources
- 8 high quality 5-15R outlets support critical networking loads in both Utility and UPS operating modes
- One additional 5-15R pass-through outlet supports UPS input power cord
- Dual input power cables support PDU connection to separate Utility and UPS power sources
- Manual transfer switch with lighted status indicators controls the source of power to connected equipment between Utility and UPS
- Set the switch to UPS during normal operation and connected equipment will receive full-time conditioned power from the UPS
- Set the switch to Utility to bypass the UPS and provide connected equipment with unfiltered power directly from the Utility line cord while the UPS system is removed and replaced with a fresh one
- Once the new UPS is up and running with all connections restored, set the switch back to the UPS setting to once again provide fully-conditioned UPS power to connected equipment
Specifications
OVERVIEW
UPC Code | 037332153876 |
PDU Type | Hot-Swap |
INPUT
Input Phase | Single-Phase |
PDU Input Voltage | 100; 120; 125; 127 |
Recommended Electrical Service | Works with most 120V UPS systems up to 1500VA |
Maximum Input Amps | 12 |
Maximum Input Amps Details | Agency de-rated to 12A continuous |
PDU Plug Type | NEMA 5-15P |
Input Cord Details | Utility input cable (10 ft / 3m) / UPS input cable (6 ft / 1.8m) |
Input Cord Length (ft.) | 10 |
OUTPUT
Output Capacity (Watts) | 1440 |
Output Capacity Details | 1.52kW (127V), 1.44kW (120V), 1.2kW (100V) / 15A total capacity (Agency de-rated to 12A); 12A max per 5-15R outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (8) 5-15R |
Output Nominal Voltage | 100-127V |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs | Lighted indicators confirm UPS and Utility switch position and operating mode |
Switches | Manual 2 position transfer switch offers fast switching between UPS and Utility operating modes in less than 6 milliseconds |
PHYSICAL
Material of Construction | Metal |
Form Factors Supported | 2U rackmount in 2 or 4 post racks |
PDU Form Factor | Horizontal (2U) |
Shipping Dimensions (hwd / in.) | 12.30 x 6.20 x 20.00 |
Shipping Weight (lbs.) | 8.90 |
Unit Dimensions (hwd / in.) | 3.420 x 17.320 x 3.030 |
Unit Weight (lbs.) | 7.70 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -22° to 122°F (-30° to 50°C) |
Relative Humidity | 5% to 95% non-condensing |
Operating Elevation (ft.) | 0-10,000 |
Operating Elevation (m) | 0-3000 |
FEATURES & SPECIFICATIONS
High Availability PDU Features | Manual Hot-Swap Bypass |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); NOM (Mexico); UL 60950-1 |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1C | Extended Warranty and Technical Support for Select Products – DC Power, KVM, PDU, Inverters, Power Management |
WEXT2C | Extended Warranty and Technical Support for Select Products – DC Power Supplies, KVM Switches, PDUs, Power Inverters, Power Management |
WEXT3C | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, KVM Switches, PDUs, Power Inverters |
Documents & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Images