Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

3.7kW Single-Phase Local Metered PDU, 208/230V (8 C13 & 2 C19), C20 / L6-20P Adapter, 12 ft. (3.66 m) Cord, 1U Rack-Mount, TAA

Part Number:  PDUMH20HV

  • Local metered single phase 16A 208/230V PDU
  • 1U horizontal rackmount; Digital current meter
  • C20 input with L6-20P plug adapter; 12-ft. (3.66 m) line cord
  • 10 total outlets (8 C13, 2 C19)
  • Reversible housing; 6.5 in. / 16.5 cm depth
  • Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases
  • 2-year limited warranty
Extended Warranty Options
Have a Question?
Contact Us

Features

  • 16/20A single phase 208/230V Local Metered Power Distribution Unit / PDU (Agency de-rated to 16A continuous)
  • Built-in 2 digit visual meter continuously reports PDU load level in amps
  • C20 inlet with C20 input cable and L6-20P adapter; 12-ft. (3.66 m) line cord
  • 1U horizontal rackmount format installs in one rack space
  • 10 total outlets (8 C13 / 2 C19)
  • Mounting flanges support installation in 2 and 4 post racks, with additional support for wall-mount and under-counter installation formats
  • Mounting ears are reversible for front or rear facing rackmount installation
  • Optional PDUSIDEBRKT enables 0U vertical rackmount in compatible racks
    Back panel grounding lug
  • Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases

Package Includes

  • Rackmount PDU
  • C19 to L6-20P plug adapter
  • Rack mounting brackets
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332159014
PDU TypeLocal Metered
INPUT
Input PhaseSingle-Phase
PDU Input Voltage208; 230
Recommended Electrical ServiceSingle-phase 16/20A 230/208V service
Maximum Input Amps16
Maximum Input Amps DetailsAgency de-rated to 16A continuous
Input Connection TypeC20 inlet
PDU Plug TypeNEMA L6-20P; IEC-320 C20
Input Cord DetailsIncludes 12 ft. / 3.6m C19 to C20 power cable and L6-20P plug adapter
Input Cord Length (ft.)12
OUTPUT
Output Capacity Details3.68kW (230V), 3.33kW (208V) / 16A total capacity; 16A max per C19 outlet; 12A (10A CE) max per C13 outlet
Frequency Compatibility50 / 60 Hz
Output Receptacles(8) C13; (2) C19
Output Nominal Voltage208/230V
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayDigital display reports total PDU output current in amps
PHYSICAL
Material of ConstructionMetal
Form Factors Supported1U rackmount. Includes mounting accessories for 2-4 post racks
Minimum Required Rack Depth (inches)9.5
PDU Form FactorHorizontal (1U)
Shipping Dimensions (hwd / in.)2.20 x 11.60 x 20.40
Shipping Weight (lbs.)7.50
Unit Dimensions (hwd / in.)1.750 x 17.500 x 6.500
Unit Weight (lbs.)6.80
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-22° to 122°F (-30° to 50°C)
Relative Humidity5% to 95% non-condensing
Operating Elevation (ft.)0-10,000
Operating Elevation (m)0-3000
FEATURES & SPECIFICATIONS
GroundingRear grounding lug
STANDARDS & COMPLIANCE
Product CertificationsIEC 62368-1; RETIE (Colombia); GOST (Russia); NOM (Mexico)
Product ComplianceRoHS; CE (Europe); EAC (Belarus, Kazakhstan, Russia); FCC Part 15 Class A (USA); UKCA; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Services

Extended Warranty

Part Number Description
WEXT1C Extended Warranty and Technical Support for Select Products – DC Power, KVM, PDU, Inverters, Power Management, UPS Systems
WEXT2C Extended Warranty and Technical Support for Select Products – DC Power Supplies, KVM Switches, PDUs, Power Inverters, Power Management, UPS Systems
WEXT3C Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, KVM Switches, PDUs, Power Inverters, UPS Systems
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.