1.9kW Single-Phase 120V Basic PDU, 14 NEMA 5-15/20R Outlets, NEMA L5-20P Input with 5-20P Adapter, 15 ft. (4.57 m) Cord, 0U Vertical
Part Number: PDUV20
Delivers 120V single-phase AC power to multiple loads from a utility outlet, generator or UPS system in a high-density IT environment. Recommended for data centers, server rooms and network wiring closets.
- NEMA L5-20P input with 15-ft. (4.57 m) cord and 5-20P adapter
- 14 NEMA 5-15/20R outlets
- Switchless design prevents accidental shutdown
- 36 in. all-metal housing
- Supports toolless 0U vertical mounting
- 5-year limited warranty
Overview
The PDUV20 1.9kW Single-Phase 120V Basic PDU is an excellent no-frills unit for data centers, server rooms and network wiring closets. Perfectly suited for high-density IT environments, the PDUV20 features 14 NEMA 5-15/20R outlets. The NEMA L5-20P input plug with long 15-ft. (4.57 m) cord connects to your facility's compatible AC power source, generator or protected UPS to distribute power to connected equipment. An included adapter converts the input plug to NEMA 5-20P.
The switchless design prevents an accidental shutdown, which could lead to costly downtime. A 20A circuit breaker protects connected equipment from dangerous overloads. The 36-inch all-metal housing supports 0U vertical mounting in EIA-standard 19-inch racks using the included hardware and mounting clips or toolless mounting using the included buttons. You can also mount the PDUV20 on a wall or workbench or under a counter with user-supplied hardware.
Features
- Versatile no-frills PDU for data centers, server rooms and network wiring closets
- 14 NEMA 5-15/20R outlets
- NEMA L5-20P input with 15-ft. (4.57 m) cord and 5-20P adapter
- 20A circuit breaker protects outlets against overloads
Switchless Design
- Prevents accidental shutdowns and costly downtime
Versatile Installation Options
- 36 in. all-metal housing
- Supports toolless 0U vertical mounting in EIA-standard 19 in. racks
- Also supports 0U mounting using included hardware
- Rear installation buttons can be relocated to the left or right surface for rear, center or forward-facing outlet orientation
- Also mounts on wall, workbench or under a counter with user-supplied hardware
Specifications
OVERVIEW
UPC Code | 037332143402 |
PDU Type | Basic |
INPUT
PDU Input Voltage | 120 |
Recommended Electrical Service | Single-phase 20A 120V service |
Maximum Input Amps | 16 |
Maximum Input Amps Details | Agency de-rated to 16A continuous |
PDU Plug Type | NEMA 5-20P; NEMA L5-20P |
Input Phase | Single-Phase |
Input Cord Length (ft.) | 15 |
OUTPUT
Output Capacity Details | 1.92kW (120V) / 16A total capacity; 16A max per 5-15/20R outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (14) 5-15/20R |
Output Nominal Voltage | 120V |
Overload Protection | 20A circuit breaker |
PHYSICAL
Material of Construction | Metal |
Form Factors Supported | Vertical (0U) mounting in rack enclosures, horizontal mount in raceways and a variety of other applications |
PDU Form Factor | Vertical (0U) |
Shipping Dimensions (hwd / in.) | 39.76 x 4.61 x 2.40 |
Shipping Weight (lbs.) | 5.48 |
Unit Dimensions (hwd / in.) | 36.470 x 1.500 x 1.640 |
Unit Weight (lbs.) | 4.01 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -22° to 122°F (-30° to 50°C) |
Relative Humidity | 5-95% non-condensing |
Operating Elevation (ft.) | 0-10,000 |
Operating Elevation (m) | 0-3000 |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1 |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Power Cords and Adapters
Model Number | Description | |
---|---|---|
![]() |
P006-003 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 3 ft. (0.91 m), Black |
![]() |
P006-004 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft. (1.22 m), Black |
![]() |
P006-006 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black |
![]() |
P006-006-13LA | Computer Power Cord, NEMA 5-15P to Left-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black |
![]() |
P006-006-13RA | Computer Power Cord, NEMA 5-15P to Right-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black |
![]() |
P006-006-2 | Y Splitter Power Cable, NEMA 5-15P to 2x C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black |
![]() |
P006-006-515MF | Piggyback Extension Cord, NEMA 5-15P/5-15R to C13 - 13A, 125V, 16 AWG, 6 ft. (1.83 m), Black |
![]() |
P006-010 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 10 ft. (3.05 m), Black |
![]() |
P007-002 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 2 ft. (0.61 m), Black |
![]() |
P007-006 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 6 ft. (1.83 m), Black |
![]() |
P007-010 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black |
![]() |
P010-012 | Desktop Computer Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 12 ft. (3.66 m), Black |
![]() |
P030-002-5 | Desktop Computer Power Cord, NEMA 5-15P to C13, 5-Pack - 10A, 125V, 18 AWG, 2 ft. (0.61 m), Black |
![]() |
P043-002 | Power Extension Cord, NEMA L5-30P to NEMA L5-20R Extension Cord with Breaker - 20A, 120V, 10 AWG, 2 ft. (0.61 m), Black |
![]() |
P044-06I | Power Cord Adapter, NEMA L5-20R to NEMA 5-20P - Heavy-Duty, 20A, 120V, 12 AWG, 8.66-in. (21.99 cm), Black |
![]() |
P049-010 | Power Cord, C19 to NEMA 5-20P - Heavy-Duty, 20A, 125V, 12 AWG, 10 ft. (3.05 m), Black |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1A | Extended Warranty and Technical Support for Select Tripp Lite Products – Cables & Connectivity; DC Power; Keyspan; KVM; Inverters; UPS Systems |
WEXT2A | Extended Warranty and Technical Support for Select Tripp Lite Products Cables & Connectivity; DC Power Supplies; Keyspan Products; KVM Switches; Power Inverters; UPS Systems |
WEXT3A | Extended Warranty and Technical Support for Select Tripp Lite Products – Cables & Connectivity; DC Power Supplies; Keyspan Products; KVM Switches; Power Inverters; UPS Systems |
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Videos
- How to Choose a PDU: Basic PDUs
https://tripplite.eaton.com/video/how-to-choose-a-pdu-basic-pdus/75340
Product Images