Part Number: PDU1220
Delivers 120V single-phase AC power to multiple loads from a utility outlet, generator or UPS system in a high-density IT environment. Ideal for networking, telecom, security, audio/video and sound reinforcement applications.
- NEMA 5-20P input with 15-ft. (4.57 m) cord
- 13 NEMA 5-15/20R outlets—12 rear and 1 front
- Switchless design prevents accidental shutdown
- Reversible all-metal housing
- Installs in rack, on wall or under counter
- 5-year limited warranty
Overview
The PDU1220 2.4kW Single-Phase 120V Basic PDU is the perfect no-frills unit for networking, telecom, security, audio/video and sound reinforcement applications. Perfectly suited for high-density IT environments, the PDU1220 features a single breakered load bank with 13 NEMA 5-15/20R outlets—12 in the rear and one in front. The NEMA 5-20P input plug with long 15-foot (4.6-meter) cord connects to your facility's compatible AC power source, generator or protected UPS to distribute power to connected equipment.
The switchless design prevents an accidental shutdown, which could lead to costly downtime. A 20A circuit breaker protects connected equipment from dangerous overloads. The reversible all-metal housing mounts in 1U of space in EIA-standard 19-inch racks, as well as on a wall or workbench or under a counter. With a compatible rack and a PDUSIDEBRKT accessory (sold separately), you can adapt the PDU1220 for vertical 0U rack-mounting.
Features
- Ideal no-frills PDU for networking, telecom, security, audio/video and sound reinforcement applications
- 13 NEMA 5-15/20R outlets in one breakered load bank
- 20A circuit breaker protects outlets against overloads
- NEMA 5-20P input plug with 15-ft. (4.57 m) cord
- Rear-panel grounding lug
Switchless Design
- Prevents accidental shutdowns and costly downtime
Versatile Installation Options
- Mounts horizontally in 1U of EIA-standard 19 in. 2- and 4-post racks
- Reversible all-metal housing faces front or rear in rack
- Ready for toolless 0U vertical installation with optional PDUSIDEBRKT (sold separately)
- Also mounts on wall, workbench or under a counter
Specifications
OVERVIEW
UPC Code | 037332116673 |
PDU Type | Basic |
INPUT
Input Phase | Single-Phase |
PDU Input Voltage | 120 |
Recommended Electrical Service | Single-phase 20A 120V service |
Maximum Input Amps | 20 |
PDU Plug Type | NEMA 5-20P |
Input Cord Length (ft.) | 15 |
OUTPUT
Output Capacity Details | 2.4kW (120V) / 20A total capacity; 16A max per 5-15/20R outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (13) 5-15/20R |
Output Nominal Voltage | 120V |
Overload Protection | 20A circuit breaker |
USER INTERFACE, ALERTS & CONTROLS
Switches | No power switch |
PHYSICAL
Material of Construction | Metal |
Form Factors Supported | 1U rackmount, 0U vertical rackmount, wall-mount and undercounter installation supported |
Minimum Required Rack Depth (inches) | 9.5 |
Outlets Measurement (Center to Center) | 30.2mm |
PDU Form Factor | Horizontal (1U) |
Shipping Dimensions (hwd / in.) | 2.20 x 20.40 x 9.30 |
Shipping Weight (lbs.) | 5.70 |
Unit Dimensions (hwd / in.) | 2.000 x 19.000 x 4.500 |
Unit Weight (lbs.) | 5.2 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -22° to 122°F (-30° to 50°C) |
Relative Humidity | 5% to 95% non-condensing |
Operating Elevation (ft.) | 0-10,000 |
Operating Elevation (m) | 0-3000 |
FEATURES & SPECIFICATIONS
Grounding | Grounding lug |
STANDARDS & COMPLIANCE
Product Certifications | RETIE (Colombia); CAN/CSA-22.2 No. 308-14 (Canada); NOM (Mexico); UL 1363 |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
PDUSIDEBRKT | Bracket Accessory - enables Vertical Installation of 1U PDUs, Power Strips and Surge Protectors |
Documents & Downloads
Documentation
Design Resources
Product Literature
- 230V Power Distribution Unit (PDU) Brochure (English)
- 120V Power Distribution Unit (PDU) Models and Specifications List (English)
- 120V Power Distribution Unit (PDU) Brochure (English)
- Rack Models & Specifications Brochure (English)
- Stack the Rack Data Center Solutions Flyer (English)
- Storm Season is Here Again Flyer (English)
Useful Web Pages
Product Videos
- How to Choose a PDU: Basic PDUs
https://tripplite.eaton.com/video/how-to-choose-a-pdu-basic-pdus/75340
Product Images