Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
750W APS X Series 12VDC 230V Inverter/Charger with Auto-Transfer Switching, 2 C13 Outlets
Part Number: APSX750
Portable dual-outlet power source for small power applications as a vehicle inverter, standalone AC power source or extended-run UPS. Ideal for RVs, commercial and fleet vehicles and emergency vehicles.
- Delivers clean 230V AC power from AC or DC source
- 750W continuous output power; 1500W peak power
- Auto-transfer switching option for UPS operation
- Protects against blackouts, surges and EMI/RFI line noise
- Rugged polycarbonate housing resists moisture and impact
- 1-year limited warranty
Overview
The APSX750 750W APS X Series 12V DC 230V AC Inverter/Charger is a reliable power source for a wide variety of equipment ranging from power tools and portable lighting to laptop computers and sensitive monitoring equipment. With no fumes, fuel or excess noise, it’s an excellent alternative to generator power.
The DC-to-AC inverter features an automatic line-to-battery transfer switch and integrated charging system that allow it to work as a vehicle inverter, standalone AC power source or extended-run UPS. It delivers 750W of continuous power, 1125W up to one hour, or 1500W of peak power up to 10 seconds during equipment startup or cycling. An automatic overload detector, cooling fan and resettable AC circuit breakers protect the unit from damage.
Designed for easy installation in RVs, over-the-road trucks, fleet vehicles and conversion vans, the APSX750 converts stored power from any 12V battery or automotive DC source to safe, stable, computer-grade AC power for unlimited runtime. When hardwired to an external 230V AC source, the unit keeps the user-supplied battery charged via a three-stage 5/20A selectable charging system while simultaneously delivering AC power to connected equipment.
When used as a UPS, the APSX750 responds to blackouts and brownouts with an automatic, instantaneous transfer to battery-derived AC output. LEDs on the unit indicate load percentage and battery charge level.
Features
- Generates safe, stable, computer-grade 230V AC power from 12V battery bank
- Ideal for powering tools, saws, motors, pumps, portable lighting, appliances and computer equipment in heavy-load conditions
- Designed for easy installation in RVs, commercial and fleet vehicles, emergency vehicles and construction equipment
- Functions as a vehicle inverter, standalone AC power source or extended-run UPS
- Features dual C13 outlets
- Unlimited runtime with variety of user-supplied batteries
Meets Normal and Peak Power Demands
- 750W of continuous power
- 1125W of reserve power up to 1 hr.
- 1500W of peak power up to 10 sec. to accommodate surge power demands during equipment startup and cycling
- Automatic overload detector, built-in cooling fan and resettable AC circuit breakers protect unit from damage
- High-current DC input terminals for simple hardwired installation
Automatic Transfer Switching
- Transfer relay switches to inverter power during blackout in 10 ms
- 3-position switch enables Auto, Charge Only or System Off mode
- DIP switches configure high and low voltage auto-transfer
3-Stage 5/20A Selectable Battery Charger
- Serves as battery charger when external 230V AC power is supplied and powering connected equipment
- Protects battery from overcharging and overdischarging
- Low-battery protection prevents excessive battery depletion
- DIP switches configure wet/gel charging profiles
Optional Remote Control Capability
- RJ45 port allows connection of optional remote control module, such as Tripp Lite’s APSRM4
Front-Panel LEDs
- Indicate load percentage and battery charge level
Rugged Polycarbonate Housing
- Resists moisture, vibration and impact
- Built-in mounting feet for installation on any rigid horizontal surface
Specifications
OVERVIEW
UPC Code | 037332121622 |
INPUT
Nominal Input Voltage(s) Supported | 230V AC |
Maximum Input Amps / Watts | DC INPUT: Full continuous load - 72A at 12VDC. AC INPUT: 6.2A at 230VAC with full inverter and charger load (2.2A max charger-only / combined input load to support charger and AC output is automatically controllable to 66%-33%-0% based on AC output loading using the charger limiting set points - see manual for setting instructions) |
Recommended Electrical Service | DC INPUT: Requires 12VDC input source capable of delivering 72A for the required duration (when used at full continuous capacity - DC requirements increase during OverPower and DoubleBoost operation). For automotive applications, professional hardwire installation with 100A minimum battery system fusing is recommended. AC INPUT: 230VAC |
Input Connection Type | DC INPUT: Set of 2 DC bolt-down terminals. AC INPUT: IEC-320 C14 inlet connection |
Voltage Compatibility (VAC) | 230 |
Voltage Compatibility (VDC) | 12 |
OUTPUT
Frequency Compatibility | 50 Hz |
Pure Sine Wave Output | No |
Nominal Output Voltage(s) Supported | 230V |
Output Receptacles | (2) Universal outlets |
Continuous Output Capacity (Watts) | 750 |
Peak Output Capacity (Watts) | 1500 |
Output Voltage Regulation | LINE POWER (AC): Maintains 230V nominal sine wave output from line power source. INVERTER POWER (AC): Maintains PWM sine wave output voltage of 230 VAC (+/-5%). |
Output Frequency Regulation | 50 Hz (+/- 0.3 Hz) |
Overload Protection | Includes 3A input breaker dedicated to the charging system and 4A output breaker for AC output loads |
BATTERY
Expandable Battery Runtime | Runtime is expandable with any number of user supplied wet or gel type batteries |
Expandable Runtime | Yes |
Expandable Runtime Description | Runtime is expandable with any number of user supplied wet or gel type batteries |
DC System Voltage (VDC) | 12 |
Battery Pack Accessory (Optional) | 98-121 sealed lead acid battery (optional) |
Battery Charge | Selectable 5 / 20A with 1/2 cycle (10 ms) transfer time |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs | Set of 6 LEDs offer continuous status information on load percentage (6 levels reported) and battery charge level (7 levels reported). See manual for sequences. |
Switches | 3 position on/off/remote switch enables simple on/off power control plus "auto/remote" setting that enables distant on/off control of the inverter system when used in conjunction with optional APSRM4 accessory when used in inverter mode. In AC uninterruptible power mode, auto/remote setting enables automatic transfer from line power to battery power - to maintain continuous AC power to connected loads. |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 1020 |
PHYSICAL
Material of Construction | Polycarbonate |
Cooling Method | Multi-speed fan |
Form Factors Supported | Mounting slots enable permanent placement of APSX750 on any horizontal surface (see manual for additional mounting information) |
Shipping Dimensions (hwd / in.) | 12.40 x 10.50 x 10.70 |
Shipping Weight (lbs.) | 24.50 |
Unit Dimensions (hwd / in.) | 7.000 x 8.750 x 9.000 |
Unit Weight (lbs.) | 18.6 |
ENVIRONMENTAL
Relative Humidity | 0%-95% Non-Condensing |
LINE / BATTERY TRANSFER
Transfer Time (Line Power to Battery Mode) | Transfer time from line power to battery mode: 10 milliseconds (typical - compatible with many computers, servers and networking equipment - verify transfer time compatibility of loads for UPS applications) |
Low Voltage Transfer to Battery Power | In AC "auto" mode, inverter/charger switches to battery mode as line voltage drops to 144V (user adjustable to 163, 182, 201V - see manual) |
High Voltage Transfer to Battery Power | In AC "auto" mode, inverter/charger switches to battery mode as line voltage increases to 272V |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 1-year limited warranty |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
![]() |
98-121 | 12VDC Sealed, Maintenance-Free Battery for All Inverter/Chargers, 12VDC Battery Connections |
![]() |
APSRM4 | Remote Control Module for Tripp Lite PowerVerter Inverters and Inverter/Chargers |
![]() |
BP-260 | External 12/24V Tower Battery Pack Enclosure for PowerVerter APS Inverter/Chargers (BP-260) |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1D | Extended Warranty and Technical Support for Select Tripp Lite Products – Isolation Transformers; KVM; PDU; Inverters; UPS Systems |
WEXT2D | Extended Warranty and Technical Support for Select Tripp Lite Products – Isolation Transformers; KVM Switches; PDUs; Power Inverters; UPS Systems |
WEXT3D | Extended Warranty and Technical Support Select Tripp Lite Products – Isolation Transformers; KVM Switches; PDUs; Power Inverters; UPS Systems |
Documents & Downloads
Documentation
Useful Web Pages
Product Images