Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

3-Phase UPS Systems

600V 3-Phase Solutions

Product Family
  • AVR
  • BC
  • DataShield
  • Eaton 5P/5PX UPS
  • Eaton 5PX G2 UPS
  • Eaton 9PX Lithium-ion UPS
  • Eaton 9PX UPS
  • Eaton 9PXM UPS
  • Eaton 9SX UPS
  • Eco
  • EdgeReady
  • Envirosense
  • Hospital-Grade
  • HT
  • Industrial UPS
  • Internet Office Tower
  • Internet Ultra Compact
  • Isobar
  • Isolator
  • Keyspan
  • Minicom
  • NetCommander
  • NetController
  • NetDirector
  • Notables
  • Omni-ISO
  • Omni-LCD
  • OmniPro
  • OmniSmart
  • OmniVS
  • Paramount Series
  • Power It!
  • PowerVerter
  • Protect It!
  • Safe-IT
  • Smart LCD
  • Smart USB
  • SmartOnline
  • SmartOnline G2 1-3kVA
  • SmartOnline G2 5-6kVA
  • SmartOnline S3M
  • SmartOnline S3M (208V)
  • SmartOnline S3M (480V)
  • SmartOnline S3M (600V)
  • SmartOnline S3MX
  • SmartOnline S3MX (400V)
  • SmartOnline SUT
  • SmartOnline SUT (208V)
  • SmartOnline SUT (400V)
  • SmartOnline SV
  • SmartOnline SV (208V)
  • SmartOnline SVT
  • SmartOnline SVT (400V)
  • SmartOnline SVX
  • SmartOnline SVX (400V)
  • SmartOnline Unity PF
  • SmartPro
  • SmartPro Network
  • SmartPro RM G2
  • SmartRack
  • TE
  • Touchmaster
  • VS Series
  • Waber
Output (kVA)
  • 0.24
  • 0.33
  • 0.35
  • 0.45
  • 0.48
  • 0.5
  • 0.55
  • 0.6
  • 0.65
  • 0.7
  • 0.75
  • 0.8
  • 0.85
  • 0.9
  • 1
  • 1.05
  • 1.2
  • 1.3
  • 1.4
  • 1.44
  • 1.5
  • 1.50
  • 1.55
  • 1.95
  • 1.96
  • 2
  • 2.2
  • 3
  • 4
  • 5
  • 5.00
  • 5.5
  • 5.8
  • 6
  • 6.00
  • 8
  • 8.6
  • 10
  • 11
  • 12
  • 14.4
  • 15
  • 16
  • 16.00
  • 17.3
  • 20
  • 20.00
  • 23
  • 25
  • 30
  • 40
  • 50
  • 60
  • 80
  • 90
  • 100
  • 120
  • 140
  • 150
  • 160
  • 180
  • 200
  • 210
Input Voltage
  • 100V AC
  • 110V AC
  • 115V AC
  • 120/208V (Split phase L1,L2,N,G)
  • 120/208V 3-PH Wye
  • 120/240V (Split phase L1,L2,N,G)
  • 120V AC
  • 127/220V 3-PH Wye
  • 127V AC
  • 12V DC
  • 140V AC
  • 200V AC
  • 208V AC
  • 220/380V 3-PH Wye
  • 220V AC
  • 230/400V 3-PH Wye
  • 230V AC
  • 240/415V 3-PH Wye
  • 240V AC
  • 277/480V 3-PH Wye
  • 380V AC
  • 400V AC
  • 415V AC
  • 480V 3-PH Delta
  • 480V AC
  • 5V DC
  • 600V 3-PH Delta
  • 90-260V AC
  • 9V DC
  • 24V DC
  • 36V DC
  • 48V DC
Output Voltage
  • 100V
  • 110V
  • 115V
  • 120/208V (Split phase L1,L2,N,G)
  • 120/208V 3-PH Wye
  • 120/240V (Split phase L1,L2,N,G)
  • 120V
  • 125V
  • 127/220V 3-PH Wye
  • 127V
  • 200V
  • 208V
  • 220/380V 3-PH Wye
  • 220V
  • 230/400V 3-PH Wye
  • 230V
  • 240/415V 3-PH Wye
  • 240V
  • 24V DC
  • 250V
  • 277/480V 3-PH Wye
  • 480V 3-PH Wye
  • 415V

Total Load (Watts)

Runtime (mins)

loading gif

Tripp Lite SmartOnline 3-Phase UPS Systems - Continuous Power for Critical Applications

Tripp Lite 3-Phase UPS systems provide high performance power protection and best-in-class size. For example, the S3M 10 to 100kW UPS series combines a full suite of premium 3-phase features with an ultra-compact footprint, all at a competitive cost.

If you need help finding the perfect 3-phase UPS for your project, contact us. Our power specialists have years of experience and are happy to help with sizing, cooling and installation challenges.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.