Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Audio Video Extenders

Audio

Type
  • Power Plug Adapter
  • Passive Cable
  • RJ45 Plug
  • Wall Mount
  • Rackmount
  • Switch
  • Splitter
  • Video Adapter
  • Hub
  • Stand
  • RJ45 Coupler
  • Signal Booster
  • Fiber to Ethernet
  • Feed-Through
  • KVM
  • Pass-Through
  • RJ45 Keystone Jack
  • Extender Kit
  • Surge Protector
  • Receiver
  • PDU Power Cord
  • Cat5/Cat6 Extender Kit
  • Transceiver
  • Active Cable
  • Matrix Switch
  • Docking Station
  • 3.5mm Stereo Audio Cable
  • Car Charger
  • Charging Station
  • Multi-Device Charger
  • Wall Charger
  • USB-C to DVI Adapter
  • USB-C to HDMI Video Adapter
  • Keystone
  • Plug in Charger
  • USB Keystone
  • Audio Coupler
  • USB-C Multiport Adapter
  • Multiport Adapter
  • Audio Keystone
  • Transmitter
  • Breakout
  • Adapter
  • USB-C Adapter
  • USB-C to DisplayPort Adapter
  • USB to DVI Adapter
  • Injector
  • Fiber Coupler
  • Mounting Bracket
  • Accessory
  • Multi-Viewer
  • USB Multiport Adapter
  • Active Optical Cable (AOC)
  • USB-C Multiport Hub
  • Fiber to PoE
  • Extender
  • USB-C to VGA Adapter
  • Wireless Charger
  • Portable Charger
  • Endcap
  • Elbow
  • Ramp
  • Waterfall
  • Coupler
  • Dropout
  • Junction
  • Channel
  • Interactive Touchscreen
  • KVM Switch
  • Storage Cart
  • Webcam
  • Multiport Hub
  • USB 2.0 Dual Band 2.4Ghz / 5Ghz Wi-Fi Adapter
  • Cable Tray
  • Unmanaged Industrial Ethernet Switch
  • Unmanaged Industrial Fast Ethernet Switch
  • Unmanaged Industrial Gigabit Ethernet Switch
  • Unmanaged Plus Industrial Gigabit Ethernet Switch
  • Industrial-Grade Switch
  • Passive Fiber TAP
  • Preloaded
  • Ethernet PoE Injector
  • In-Line Surge Protector
  • Industrial Gigabit SFP Transceiver
  • USB-C to DisplayPort Multi-Port Adapter
  • USB-C to HDMI Multi-Port Adapter
  • Thunderbolt 4 Multiport Hub
  • Managed Industrial Gigabit Ethernet Switch
  • Managed Industrial Gigabit Layer 2 Ethernet Switch
  • Managed Industrial Gigabit PoE Ethernet Switch
  • Managed Industrial Gigabit PoE Layer 2 Ethernet Switch
  • Smart Hardened Gigabit Ethernet Switch
  • Smart Hardened Gigabit PoE Ethernet Switch
  • Spine-Leaf
  • PoE Extender
  • Accessories / Shelf
  • 2-Post Shelf, Rackmount Shelf
  • Sliding Shelf
  • Multimode Media Converter
  • LC Gigabit Multimode Media Converter
  • Server Interface Unit
  • USB-C Hard Drive Enclosure
  • Cooling Accessories
  • DIN Rail
  • Power Strip
  • Unmanaged Industrial Ethernet Switch with EIP QOS
  • USB VGA/AUDIO CABLE KVM SWITCH
  • USB Multiport Dock
  • Surface Mount Box
  • DisplayPort
  • HDMI
  • Pigtail Video
  • USB-C Charging Cable
  • Laptop Power Cord
  • Power Extension Cord
  • Computer Power Cord
  • Power Cord
  • Video Extender
  • Console KVM Switch
  • Punchdown
  • Magnetic Charger
  • Charging Pad
  • Wireless Charging Stand
  • Dome Closure
  • Horizontal Closure
  • Fiber Patch Panel
  • Portable Battery Bank with Wireless Magnetic Charging
  • Wireless Extender
  • USB-C A/V Cable
  • USB-C Video Adapter
  • USB Hub
  • USB-C Switch + Hub
  • Unmanaged Network Switch
  • Unmanaged Switch
  • Video Wall Controller
  • Video Wall Processor
  • USB-C Mobile Dock and Charger
  • USB Extender
  • Portable Power Station
  • Portable Solar Panel
  • USB Charger
  • Gaming Dock
  • USB-C Docking Station
  • Managed Network Switch
  • Fiber Mode Converter
  • Ethernet Media Converter
  • USB Wireless Android Auto Adapter
  • USB Wireless Apple Carplay Adapter
  • AV Decoder
  • AV Encoder
  • AV Encoder/Decoder
  • Cat5/Cat6 Receiver
  • Cat5/Cat6 Transmitter
  • Single-Phase Whip Cable
  • Power Module
  • Cat5/Cat6 Transceiver
  • Repeater
  • Parallel Tie Cabinet
  • Switch/PDU Combination
  • CATx Network Tester
  • Temperature Sensor
  • Managed Switch
  • Cooling Pad
  • USB-C to Right Angle DisplayPort Adapter
  • USB-C to HDMI Adapter
  • Mobile Interactive Touchscreen
  • Mobile TV cart with battery system
  • Wireless Extender Kit
  • Rechargeable lithium-ion battery system
  • Wallplate Insert
  • Wireless Charging Pad
Style
  • Box
  • Cable
  • DIN Mount
  • Pigtail
  • Rackmount
  • Tabletop
  • Wallmount
  • Wallplate
Method
  • CATx
  • DisplayPort Cable
  • DVI Cable
  • Fiber
  • HDBaseT
  • HDMI Cable
  • Powerline
  • Wireless
  • AV Over IP
Video In
  • HDMI
  • DisplayPort
  • USB-C
  • DVI
  • VGA
  • Component (RCA)
Video Out
  • HDMI
  • DisplayPort
  • USB-C
  • DVI
  • VGA
  • Component (RCA)
Max Resolution
  • 1536p
  • 900p
  • 1080i
  • 1080p
  • 1440p
  • 1600p
  • 4K/30
  • 4K/60
  • 8K/30
  • 8K/60
  • 4K/120
Max Range (ft.)
  • 0 - 2
  • 3 - 6
  • 7 - 15
  • 16 - 30
  • 31 - 50
  • 51 - 100
  • 101 - 200
  • 201+
loading gif

Need Help Finding Audio Extenders?

Eaton's Analog Audio Decoder and Encoder options allow non-Dante audio devices including mixers, switches, amplifiers, receivers and speakers, to smoothly interface with Dante-compatible equipment and software.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.