Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Audio Video Extenders

Type
  • Power Plug Adapter
  • Passive Cable
  • RJ45 Plug
  • Wall Mount
  • Rackmount
  • Switch
  • Splitter
  • Video Adapter
  • Hub
  • Stand
  • RJ45 Coupler
  • Signal Booster
  • Fiber to Ethernet
  • Feed-Through
  • KVM
  • Pass-Through
  • RJ45 Keystone Jack
  • Extender Kit
  • Surge Protector
  • Receiver
  • PDU Power Cord
  • Cat5/Cat6 Extender Kit
  • Transceiver
  • Active Cable
  • Matrix Switch
  • Docking Station
  • 3.5mm Stereo Audio Cable
  • Car Charger
  • Charging Station
  • Multi-Device Charger
  • Wall Charger
  • USB-C to DVI Adapter
  • USB-C to HDMI Video Adapter
  • Keystone
  • Plug in Charger
  • USB Keystone
  • Audio Coupler
  • USB-C Multiport Adapter
  • Multiport Adapter
  • Audio Keystone
  • Transmitter
  • Breakout
  • Adapter
  • USB-C Adapter
  • USB-C to DisplayPort Adapter
  • USB to DVI Adapter
  • Injector
  • Fiber Coupler
  • Mounting Bracket
  • Accessory
  • Multi-Viewer
  • USB Multiport Adapter
  • Active Optical Cable (AOC)
  • USB-C Multiport Hub
  • Fiber to PoE
  • Extender
  • USB-C to VGA Adapter
  • Wireless Charger
  • Portable Charger
  • Endcap
  • Elbow
  • Ramp
  • Waterfall
  • Coupler
  • Dropout
  • Junction
  • Channel
  • Interactive Touchscreen
  • KVM Switch
  • Storage Cart
  • Webcam
  • Multiport Hub
  • USB 2.0 Dual Band 2.4Ghz / 5Ghz Wi-Fi Adapter
  • Cable Tray
  • Unmanaged Industrial Ethernet Switch
  • Unmanaged Industrial Fast Ethernet Switch
  • Unmanaged Industrial Gigabit Ethernet Switch
  • Unmanaged Plus Industrial Gigabit Ethernet Switch
  • Industrial-Grade Switch
  • Passive Fiber TAP
  • Preloaded
  • Ethernet PoE Injector
  • In-Line Surge Protector
  • Industrial Gigabit SFP Transceiver
  • USB-C to DisplayPort Multi-Port Adapter
  • USB-C to HDMI Multi-Port Adapter
  • Thunderbolt 4 Multiport Hub
  • Managed Industrial Gigabit Ethernet Switch
  • Managed Industrial Gigabit Layer 2 Ethernet Switch
  • Managed Industrial Gigabit PoE Ethernet Switch
  • Managed Industrial Gigabit PoE Layer 2 Ethernet Switch
  • Smart Hardened Gigabit Ethernet Switch
  • Smart Hardened Gigabit PoE Ethernet Switch
  • Spine-Leaf
  • PoE Extender
  • Accessories / Shelf
  • 2-Post Shelf, Rackmount Shelf
  • Sliding Shelf
  • Multimode Media Converter
  • LC Gigabit Multimode Media Converter
  • Server Interface Unit
  • USB-C Hard Drive Enclosure
  • Cooling Accessories
  • DIN Rail
  • Power Strip
  • Unmanaged Industrial Ethernet Switch with EIP QOS
  • USB VGA/AUDIO CABLE KVM SWITCH
  • USB Multiport Dock
  • Surface Mount Box
  • DisplayPort
  • HDMI
  • Pigtail Video
  • USB-C Charging Cable
  • Laptop Power Cord
  • Power Extension Cord
  • Computer Power Cord
  • Power Cord
  • Video Extender
  • Console KVM Switch
  • Punchdown
  • Magnetic Charger
  • Charging Pad
  • Wireless Charging Stand
  • Dome Closure
  • Horizontal Closure
  • Fiber Patch Panel
  • Portable Battery Bank with Wireless Magnetic Charging
  • Wireless Extender
  • USB-C A/V Cable
  • USB-C Video Adapter
  • USB Hub
  • USB-C Switch + Hub
  • Unmanaged Network Switch
  • Unmanaged Switch
  • Video Wall Controller
  • Video Wall Processor
  • USB-C Mobile Dock and Charger
  • USB Extender
  • Portable Power Station
  • Portable Solar Panel
  • USB Charger
  • Gaming Dock
  • USB-C Docking Station
  • Managed Network Switch
  • Fiber Mode Converter
  • Ethernet Media Converter
  • USB Wireless Android Auto Adapter
  • USB Wireless Apple Carplay Adapter
  • AV Decoder
  • AV Encoder
  • AV Encoder/Decoder
  • USB4 Docking Station
  • Cat5/Cat6 Receiver
  • Cat5/Cat6 Transmitter
  • Single-Phase Whip Cable
  • Power Module
  • Cat5/Cat6 Transceiver
  • Repeater
  • Parallel Tie Cabinet
  • Switch/PDU Combination
  • CATx Network Tester
  • Temperature Sensor
  • Managed Switch
  • Cooling Pad
  • USB-C to Right Angle DisplayPort Adapter
  • USB-C to HDMI Adapter
  • Mobile Interactive Touchscreen
  • Mobile TV cart with battery system
  • Wireless Extender Kit
  • Rechargeable lithium-ion battery system
  • Wallplate Insert
  • Wireless Charging Pad
Style
  • Box
  • Cable
  • DIN Mount
  • Pigtail
  • Rackmount
  • Tabletop
  • Wallmount
  • Wallplate
Method
  • CATx
  • DisplayPort Cable
  • DVI Cable
  • Fiber
  • HDBaseT
  • HDMI Cable
  • Powerline
  • Wireless
  • AV Over IP
Video In
  • HDMI
  • DisplayPort
  • USB-C
  • DVI
  • VGA
  • Component (RCA)
Video Out
  • HDMI
  • DisplayPort
  • USB-C
  • DVI
  • VGA
  • Component (RCA)
Max Resolution
  • 1536p
  • 900p
  • 1080i
  • 1080p
  • 1440p
  • 1600p
  • 4K/30
  • 4K/60
  • 8K/30
  • 8K/60
  • 4K/120
Max Range (ft.)
  • 0 - 2
  • 3 - 6
  • 7 - 15
  • 16 - 30
  • 31 - 50
  • 51 - 100
  • 101 - 200
  • 201+
loading gif

Need Help Finding Video Extenders?

Tripp Lite offers a full line of Audio Video Extenders to help you convert a video signal into a form that can be transmitted over a greater distance. Audio and control signals can be sent alongside the video. If you're looking for Audio Video Extenders that meet your needs, just let us know.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.