Cable Finder
Find Eaton cables in two easy steps.
Select your first connector
- DisplayPort
- Lightning
- Magnetic
- Thunderbolt
- 3.5mm
- Mini TOSLINK
- RCA
- TOSLINK
- 4-Pin
- Firewire
- 30-Pin
- 110 Block
- Bulk Cable
- Cat3
- M12
- QSFP+
- RJ45
- SFP+
- Bulk Cable
- CS
- FC
- LC
- Mini LC
- MPO
- MTP
- MTRJ
- SC
- SN
- ST
- 1-15P
- 332P6W
- 360P6W
- 460P9W
- 4-Pin
- 5-15/20R
- 5-15P
- 5-15R
- 516P6W
- 5-20P
- 5-20R
- 532P6W
- 560P6W
- 560P9W
- 5-Pin IDC
- 6-15P
- 8-Pin Souriau UTG
- C13
- C14
- C15
- C19
- C20
- C21
- C5
- C7
- C8
- China Plug
- CS8365
- IEC-309
- L15-30P
- L21-30P
- L5-15P
- L5-15R
- L5-20P
- L5-20R
- L5-30P
- L5-30R
- L6-20P
- L6-30P
- L6-30R
- LP4
- Schuko
- Type M Barrel
- Type N Barrel
- UK Plug
- 14 PIN DIN
- 19 PIN DIN
- Centronics
- DB24
- DB25
- DB9
- Mini DIN
- ESATA
- HD68
- SAS
- SATA
- SCSI
- SD
- Micro USB
- Mini USB-B
- USB-A
- USB-B
- USB-C
- DisplayPort
- DMS-59
- DVI
- F-Type Coax
- HDMI
- Micro HDMI
- Mini DVI
- Mini HDMI
- VGA
Mini DisplayPort (Male)
SelectLightning (Male)
SelectWatch Charger
SelectThunderbolt 3 (USB-C)
Select3.5mm (Female)
Select3.5mm (Male)
Select3.5mm, 4-Position (Female)
SelectMini TOSLINK (Male)
SelectRCA (Male)
SelectTOSLINK (Male)
Select4-Pin (Male)
Select6 PIN (MALE)
Select9 PIN (Male)
Select30-Pin Apple (Male)
Select30-Pin Samsung (Male)
Select110 (Male)
Select110 IDC
SelectBare Wire
SelectCENTRONICS 50 (Male)
SelectM12 Right-Angle
SelectM12 Straight
SelectQSFP+ (Male)
SelectRJ45 (Female)
SelectRJ45 (Male)
SelectRJ45 (Male) - Down Angle
SelectRJ45 (Male) - Left Angle
SelectRJ45 (Male) - Right Angle
SelectRJ45 (Male) - Up Angle
SelectSFP+ (Male)
Select62.5 Bulk
SelectCS (MALE)
SelectFC DUPLEX (Male)
SelectLC DUPLEX (Male)
SelectLC DUPLEX (Male) with Push/Pull Tab
SelectMINI LC DUPLEX (MALE)
Select12F MPO (FEMALE)
Select12F MPO (MALE)
Select16F MPO (FEMALE)
Select16F MPO (MALE)
Select24F MPO (FEMALE)
Select24F MPO (MALE)
Select8F MPO (FEMALE)
Select8F MPO (MALE)
Select12F MTP/MPO (FEMALE)
Select12F MTP/MPO (MALE)
Select24F MTP/MPO (FEMALE)
SelectMTRJ DUPLEX (Male)
SelectSC DUPLEX (Female)
SelectSC DUPLEX (Male)
SelectSN DUPLEX (Male)
SelectST DUPLEX (Female)
SelectST DUPLEX (Male)
SelectNEMA 1-15P (Non-Polarized)
Select332P6W
Select360P6W
Select460P9W
Select4 Pin (Internal)
SelectNEMA 5-15/20R
SelectNEMA 5-15P
SelectNEMA 5-15P - Hospital Grade
SelectNEMA 5-15P - Right Angle
SelectNEMA 5-15R
Select516P6W
SelectNEMA 5-20P
SelectNEMA 5-20P - Hospital Grade
SelectNEMA 5-20R
Select532P6W
Select560P6W
Select560P9W
Select5-Pin IDC (Female)
SelectNEMA 6-15P - Hospital Grade
Select8-Pin Souriau UTG
SelectIEC-320-C13
SelectIEC-320-C13 - Down Angle
SelectIEC-320-C13 - Left Angle
SelectIEC-320-C13 - Locking
SelectIEC-320-C13 - Right Angle
SelectIEC-320-C14
SelectIEC-320-C14 - Left Angle
SelectIEC-320-C14 - Right Angle
SelectIEC-320-C15
SelectIEC-320-C15 – Right Angle
SelectIEC-320-C19
SelectIEC-320-C19 - Locking
SelectIEC-320-C20
SelectIEC-320-C20 - Left Angle
SelectIEC-320-C20 - Right Angle
SelectIEC-320-C21
SelectIEC-320-C5
SelectIEC-320-C7 (Non-Polarized)
SelectIEC-320-C8
SelectGB 15934-2008 (China)
SelectCS8365
SelectIEC-309 16A 2P+E
SelectNEMA L15-30P
SelectNEMA L21-30P
SelectNEMA L5-15P
SelectNEMA L5-15R
SelectNEMA L5-20P
SelectNEMA L5-20R
SelectNEMA L5-30P
SelectNEMA L5-30R
SelectNEMA L6-20P
SelectNEMA L6-30P
SelectNEMA L6-30R
SelectLP4 (Female)
SelectLP4 (Male)
SelectCEE 7/16 Schuko Plug
SelectCEE 7/7 Schuko Plug
SelectSchuko CEE 7/4 (Type F)
SelectType M 5V DC
SelectType N 5V DC
SelectBS1363 - UK Plug
SelectDIN 14 PIN (FEMALE)
SelectDIN 19-Pin (Female)
SelectCENTRONICS 36 (Male)
SelectDB25 (Female)
SelectDB25 (Male)
SelectDB9 (Female)
SelectDB9 (Male)
SelectMINI DIN-6 (Female)
SelectMINI DIN-6 (Male)
Select7 PIN ESATA (Male)
SelectHD68 (Male)
SelectSFF-8087
SelectSFF-8088
SelectSFF-8470
SelectSFF-8484
SelectSFF-8644
Select15 PIN SATA POWER
Select15 PIN SATA POWER (FEMALE)
Select15 PIN SATA POWER (MALE)
Select22 Pin SATA + Power (Female)
Select7 PIN SATA (Male)
Select7 PIN SATA (Male) - RIGHT ANGLE DOWN
Select7 PIN SATA (Male) - RIGHT ANGLE UP
Select7 PIN SATA STRAIGHT (Male)
SelectVHDCI68 (Male)
SelectSD (Female)
SelectMICRO-USB B (Female)
SelectMICRO-USB B (Male)
SelectUSB 3.0 Micro-B (Male)
SelectUSB MINI-B 4-PIN (Male)
SelectUSB MINI-B 5-PIN (Male)
SelectUSB 3.0 A (Female)
SelectUSB 3.0 A (Male)
SelectUSB 3.1 A (Female)
SelectUSB A (Female)
SelectUSB A (Female) - Panel Mount
SelectUSB A (Male)
SelectUSB A (Male) - Reversible
SelectUSB 3.0 B (Male)
SelectUSB B (Female) - Panel Mount
SelectUSB B (Male)
SelectUSB C (Male)
SelectUSB C (Male) - Right Angle
SelectDisplayPort (Female)
SelectDisplayPort (Male)
SelectMini DisplayPort (Female)
SelectDMS59 (Male)
SelectDVI-A (Male)
SelectDVI-D DUAL LINK (Female)
SelectDVI-D DUAL LINK (Male)
SelectDVI-D DUAL-LINK (Male) (WIRED TO DVI-D SINGLE-LINK)
SelectDVI-D Single Link (Male)
SelectDVI-I (Female)
SelectDVI-I DUAL LINK (Female)
SelectDVI-I DUAL LINK (Male)
SelectDVI-I DUAL-LINK (Female) (WIRED TO DVI-D SINGLE-LINK)
SelectDVI-I SINGLE LINK (Male)
SelectF-TYPE (Male) Threaded Coax
SelectHDMI (Female)
SelectHDMI (Female) - Panel Mount
SelectHDMI (Male)
SelectHDMI (Male) - Gripping
SelectHDMI (Male) - Right Angle
SelectHDMI (Male) - Swivel
SelectMICRO HDMI (Male)
SelectMINI-DVI (Male)
SelectMINI HDMI (Male)
SelectHD15 (FEMALE)
SelectHD15 (MALE)
SelectHD18 (MALE)
SelectVGA (HD15 - Male) - Low Profile
SelectVGA (HD15 - Male) - Right Angle
Select