Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

USB & Wireless Chargers

Laptop Chargers

Charging Method
  • AC
  • USB
  • Wireless
  • Magnetic Charger
Device Compatibility
  • Amazon Kindle
  • Chromebook
  • Computer
  • DVR
  • Headphones
  • Laptop
  • Mobile Cart
  • Monitor/HDTV
  • Network Switch
  • Patch Panel
  • PDU
  • Phone
  • Printer
  • Projector
  • Radio
  • Router
  • Server
  • Tablet
  • UPS
  • Video Game System
  • Watch
  • Scanner
Total Watts
  • 0 - 10
  • 11 - 20
  • 21 - 30
  • 31 - 50
  • 51 - 100
  • 101 - 120
Charging Ports
Charging Port Type
  • 110 IDC
  • 1-15P
  • 13W3 (FEMALE)
  • 16-STRAND MTP (MALE)
  • 3.5mm
  • 30-Pin
  • 332P6W
  • 360P6W
  • 40-Pin
  • 460P9W
  • 4-Pin
  • 5-15/20R
  • 5-15P
  • 5-15R
  • 516P6W
  • 5-20P
  • 5-20R
  • 532P6W
  • 5521 DC POWER PLUG (MALE)
  • 560P6W
  • 560P9W
  • 5-Pin IDC
  • 6 PIN (FEMALE)
  • 6-15P
  • 6-Pin
  • 7-PIN ESATA (FEMALE)
  • 8-Pin Souriau UTG
  • 9-Pin
  • Bare Wire
  • BNC
  • BNC (MALE)
  • Bulk Fiber
  • C13
  • C14
  • C15
  • C19
  • C20
  • C21
  • C5
  • C7
  • C8
  • Car Lighter
  • CAT5E BULK
  • CAT6 BULK
  • Centronics
  • CF
  • CF (Male)
  • China Plug
  • COMPONENT (3xRCA) (RGB)
  • COMPOSITE (RCA) (Y)
  • CS
  • CS8365
  • CUSTOM HD15 (MALE)
  • DATA CONNECTOR
  • DB15
  • DB25
  • DB9
  • DFP
  • Din
  • DIN5 (MALE)
  • DisplayPort
  • DMS-59
  • D-Sub
  • DVI
  • DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-I SINGLE-LINK)
  • EASY PULL A (FEMALE)
  • EASY PULL B (FEMALE)
  • ESATA
  • FC
  • HD15 (MALE) (LOW PROFILE)
  • HD17 (FEMALE)
  • HD18
  • HD18 (FEMALE)
  • HD50
  • HD68
  • HDMI
  • HDMI (MALE) - RIGHT ANGLE
  • HSSDC
  • IEC309
  • Keystone
  • L5-15P
  • L5-15R
  • L5-20P
  • L5-20R
  • L5-30P
  • L5-30R
  • L6-20P
  • L6-30P
  • L6-30R
  • LC
  • LC (FEMALE)
  • LC (MALE)
  • LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • LC WITH PULL/PUSH TAB
  • Lightning
  • LP4
  • M.2 NGFF SATA (B+M-Key)
  • M.2 NGFF SATA (M-Key)
  • M12
  • M12 X CODE (MALE) - RIGHT ANGLE
  • Magnetic
  • Micro SD
  • Micro USB-B
  • Mini DIN
  • Mini DisplayPort
  • MINI HDMI (FEMALE)
  • MINI LC
  • Mini USB-B
  • MPC
  • MS (FEMALE)
  • MTP
  • MTP PASS THROUGH
  • MTRJ
  • MTRJ DUPLEX (FEMALE)
  • NEMA 6-15P
  • NEMA L15-30P
  • NEMA L20-30P
  • NEMA L21-30P
  • NEMA L6-20R
  • PCIE 1-LANE (X1)
  • QSFP+
  • QSFP28
  • QSFP-DD
  • RCA
  • REVERSIBLE MICRO-USB B (MALE)
  • RG6 COAX BULK
  • RJ11
  • RJ45
  • SAS
  • SATA
  • SC
  • Schuko
  • Screw Terminal
  • SCSI
  • SD
  • SFF-8436
  • SFF-8482
  • SFF-8639 (FEMALE)
  • SFP
  • SFP+
  • SFP28
  • SN
  • ST
  • S-VIDEO
  • Thunderbolt
  • TOSLINK
  • Type F Coax
  • Type M
  • Type N
  • UK Plug
  • USB-A
  • USB-B
  • USB-C
  • VGA
  • Wireless
loading gif

Need Help Finding a Laptop Charger?

Tripp Lite's compact-sized laptop chargers connect to any AC outlet to ensure your laptop, smartphone, tablet, e-reader and other USB devices charge at their fastest possible speed.

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.