Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Charging Stations & Carts

Floor/Wall

Device Compatibility
  • Amazon Kindle
  • Chromebook
  • Computer
  • DVR
  • Headphones
  • Laptop
  • Mobile Cart
  • Monitor/HDTV
  • Network Switch
  • Patch Panel
  • PDU
  • Phone
  • Printer
  • Projector
  • Radio
  • Router
  • Server
  • Tablet
  • UPS
  • Video Game System
  • Watch
  • Scanner
Device Slots
  • 3
  • 10
  • 16
  • 20
  • 21
  • 27
  • 32
  • 36
  • 42
  • 45
  • 48
Charging Method
  • AC
  • USB
  • Wireless
  • Magnetic Charger
Input Voltage
  • 100V AC
  • 110V AC
  • 115V AC
  • 120/208V (Split phase L1,L2,N,G)
  • 120/208V 3-PH Wye
  • 120/240V (Split phase L1,L2,N,G)
  • 120V AC
  • 127/220V 3-PH Wye
  • 127V AC
  • 12V DC
  • 140V AC
  • 200V AC
  • 208V AC
  • 220/380V 3-PH Wye
  • 220V AC
  • 230/400V 3-PH Wye
  • 230V AC
  • 240/415V 3-PH Wye
  • 240V AC
  • 277/480V 3-PH Wye
  • 380V AC
  • 400V AC
  • 415V AC
  • 480V 3-PH Delta
  • 480V AC
  • 5V DC
  • 600V 3-PH Delta
  • 90-260V AC
  • 9V DC
  • 24V DC
  • 36V DC
  • 48V DC
loading gif

Need Help Finding Floor/Wall Charging Stations & Carts?

Tripp Lite offers a complete and versatile line of AC and USB Floor/Wall Charging Stations & Carts for charging, syncing, securing and organizing your Chromebooks and laptops in education, healthcare, retail, warehouse and office environments.

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.