Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Power Strips

Hospital/Medical

Style
  • Bench/Cabinet Mount
  • Mounting Bracket
  • Mounting Clamp
  • Rack-Mount
  • Replacement Outlet Cover
  • Strip
  • Direct Plug-In
Outlet Types
  • 3515 DC Power
  • 47517 DC Power
  • 5-15/20R
  • 5-15R
  • 5-15R-HG
  • 5-20R
  • 5-20R-HG
  • 5521 DC Power
  • 5525 DC Power
  • 6-15/20R
  • 6-15R
  • 6-20R
  • AUS/NZ 10A
  • British BS 1363A
  • C13
  • C19
  • C39
  • C6 3-prong
  • C8 2-prong
  • Car Cigarette Lighter Adapter
  • CEE7/7
  • French/Belgian
  • Hardwire
  • HDMI
  • IEC309 16A BLUE (2P+E)
  • IEC309 32A BLUE (2P+E)
  • India BS 546 6A/2A
  • L14-30R
  • L21-20R
  • L21-30R
  • L5-20R
  • L5-30R
  • L6-20R
  • L6-30R
  • Network
  • Schuko Type F
  • Universal outlets
  • 35135 DC Power
Cord Length (ft)
  • 0 - 2
  • 3 - 6
  • 7 - 10
  • 11 - 15
  • 16 - 20
  • 21 - 25
loading gif

Need Help Finding a Hospital/Medical Power Strip?

Tripp Lite hospital/medical power strips come in different models with outlets for both patient-care areas (medical-grade) and non-patient areas (hospital-grade). They meet UL standards and the most recent regulations for power strip use in patient-care vicinities and throughout a healthcare facility.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.