Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+(773) 869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com

Network Switches

Industrial

Form Factor
  • Desktop
  • DIN-Rail
  • Rackmount
  • Surface Mount
  • Tower
  • Vertical
  • Wall-mount
Port Types
  • 10/100/1000 (RJ45)
  • Combo RJ45/SFP
  • Console (RJ45)
  • Dedicated SFP
  • 10/100 (RJ45)
Network Compatibility
  • 250 Kbps
  • 10 Mbps
  • 100 Mbps (Fast Ethernet)
  • 1 Gbps (Gigabit)
  • 2.5 Gbps
  • 10 Gbps
  • 25 Gbps
  • 40 Gbps
  • 100 Gbps
  • 400 Gbps
  • 800 Gbps
loading gif

Tripp Lite's industrial-grade network switches expand Gigabit Ethernet connectivity to factory floors and other environments with harsh conditions and extreme temperatures. Thoughtful features such as DIN rail mounting, Power over Ethernet (PoE) ports and rugged metal cases make these switches a great choice when deploying or expanding an Ethernet network in your facility.

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +(773) 869-1776 or email cpdipresaleshelp@eaton.com.