Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Power Distribution Units (PDUs)

Monitored

Phase
  • Single-Phase
  • 3-Phase
Form Factor
  • Horizontal (1U)
  • Horizontal (2U)
  • Vertical (0U)
Input Voltage
  • 100
  • 120
  • 125
  • 127
  • 200
  • 208
  • 220
  • 230
  • 240
  • 250
  • 360
  • 380
  • 400
  • 415
Amps
  • 0
  • 0.3
  • 0.4
  • 0.8
  • 1
  • 1.5
  • 1.8
  • 2
  • 2.0
  • 2.2
  • 2.3
  • 2.4
  • 2.5
  • 2.8
  • 3
  • 3.0
  • 3.6
  • 3.8
  • 4
  • 4.4
  • 4.8
  • 4.9
  • 5
  • 5.0
  • 5.8
  • 6.9
  • 7
  • 7.1
  • 8
  • 8.25
  • 8.6
  • 9
  • 9.6
  • 9.7200
  • 10
  • 10.0
  • 11
  • 12
  • 12.0
  • 13
  • 13.0
  • 13.9
  • 15
  • 15.0
  • 15.2
  • 16
  • 16.0
  • 16.2
  • 17.9
  • 20
  • 20.0
  • 22
  • 24
  • 24.0
  • 27
  • 27.0
  • 28
  • 30
  • 30.0
  • 32
  • 32.0
  • 35
  • 35.0
  • 37.0
  • 40
  • 45
  • 48
  • 50.0
  • 55.0
  • 60.0
  • 60
  • 63.0
  • 70.0
  • 77
  • 90
  • 120
  • 200
  • 208
  • 286
Input Plug Type
  • 332P6W
  • 360P6W
  • 460P9W
  • 516P6W
  • 532P6W
  • 560P6W
  • 560P9W
  • BS1363 13A British
  • Hardwire
  • HUBBELL CS8365C 50A
  • IEC-309 16/20A RED (3P+N+E)
  • IEC-309 16A BLUE (2P+E)
  • IEC-309 30A BLUE (3P+E)
  • IEC-309 30A RED (3P+N+E)
  • IEC-309 32A BLUE (2P+E)
  • IEC-309 32A RED (3P+N+E)
  • IEC-309 60A BLUE (3P+E)
  • IEC-309 60A RED (3P+N+E)
  • IEC-309 63A RED (3P+N+E)
  • IEC-320 C14
  • IEC-320 C20
  • NEMA 5-15P
  • NEMA 5-20P
  • NEMA L14-30P
  • NEMA L15-20P
  • NEMA L15-30P
  • NEMA L21-20P
  • NEMA L21-30P
  • NEMA L22-20P
  • NEMA L22-30P
  • NEMA L5-20P
  • NEMA L5-30P
  • NEMA L6-20P
  • NEMA L6-30P
  • Schuko 16A CEE 7/4
  • CS8365
Outlet Types
  • 3515 DC Power
  • 47517 DC Power
  • 5-15/20R
  • 5-15R
  • 5-15R-HG
  • 5-20R
  • 5-20R-HG
  • 5521 DC Power
  • 5525 DC Power
  • 6-15/20R
  • 6-15R
  • 6-20R
  • AUS/NZ 10A
  • British BS 1363A
  • C13
  • C19
  • C39
  • C6 3-prong
  • C8 2-prong
  • Car Cigarette Lighter Adapter
  • CEE7/7
  • French/Belgian
  • Hardwire
  • HDMI
  • IEC309 16A BLUE (2P+E)
  • IEC309 32A BLUE (2P+E)
  • India BS 546 6A/2A
  • L14-30R
  • L21-20R
  • L21-30R
  • L5-20R
  • L5-30R
  • L6-20R
  • L6-30R
  • Network
  • Schuko Type F
  • Universal outlets
  • 35135 DC Power
loading gif

Need to Monitor PDU Status?

Tripp Lite monitored PDUs let you remotely monitor voltage, frequency, and load levels in real time via a built-in network connection from anywhere around the clock.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.