Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Power Distribution Units (PDUs)

Managed

Phase
  • Single-Phase
  • 3-Phase
Form Factor
  • Horizontal (1U)
  • Horizontal (2U)
  • Vertical (0U)
Input Voltage
  • 100
  • 120
  • 125
  • 127
  • 200
  • 208
  • 220
  • 230
  • 240
  • 250
  • 360
  • 380
  • 400
  • 415
Amps
  • 0
  • 0.3
  • 0.4
  • 0.8
  • 1
  • 1.5
  • 1.8
  • 2
  • 2.0
  • 2.2
  • 2.3
  • 2.4
  • 2.5
  • 2.8
  • 3
  • 3.0
  • 3.6
  • 3.8
  • 4
  • 4.4
  • 4.8
  • 4.9
  • 5
  • 5.0
  • 5.8
  • 6.9
  • 7
  • 7.1
  • 8
  • 8.25
  • 8.6
  • 9
  • 9.6
  • 9.7200
  • 10
  • 10.0
  • 11
  • 12
  • 12.0
  • 13
  • 13.0
  • 13.9
  • 15
  • 15.0
  • 15.2
  • 16
  • 16.0
  • 16.2
  • 17.9
  • 20
  • 20.0
  • 22
  • 24
  • 24.0
  • 27
  • 27.0
  • 28
  • 30
  • 30.0
  • 32
  • 32.0
  • 35
  • 35.0
  • 37.0
  • 40
  • 45
  • 48
  • 50.0
  • 55.0
  • 60.0
  • 60
  • 63.0
  • 70.0
  • 77
  • 90
  • 120
  • 200
  • 208
  • 286
Input Plug Type
  • 332P6W
  • 360P6W
  • 460P9W
  • 516P6W
  • 532P6W
  • 560P6W
  • 560P9W
  • BS1363 13A British
  • Hardwire
  • HUBBELL CS8365C 50A
  • IEC-309 16/20A RED (3P+N+E)
  • IEC-309 16A BLUE (2P+E)
  • IEC-309 30A BLUE (3P+E)
  • IEC-309 30A RED (3P+N+E)
  • IEC-309 32A BLUE (2P+E)
  • IEC-309 32A RED (3P+N+E)
  • IEC-309 60A BLUE (3P+E)
  • IEC-309 60A RED (3P+N+E)
  • IEC-309 63A RED (3P+N+E)
  • IEC-320 C14
  • IEC-320 C20
  • NEMA 5-15P
  • NEMA 5-20P
  • NEMA L14-30P
  • NEMA L15-20P
  • NEMA L15-30P
  • NEMA L21-20P
  • NEMA L21-30P
  • NEMA L22-20P
  • NEMA L22-30P
  • NEMA L5-20P
  • NEMA L5-30P
  • NEMA L6-20P
  • NEMA L6-30P
  • Schuko 16A CEE 7/4
  • CS8365
Outlet Types
  • 3515 DC Power
  • 47517 DC Power
  • 5-15/20R
  • 5-15R
  • 5-15R-HG
  • 5-20R
  • 5-20R-HG
  • 5521 DC Power
  • 5525 DC Power
  • 6-15/20R
  • 6-15R
  • 6-20R
  • AUS/NZ 10A
  • British BS 1363A
  • C13
  • C19
  • C39
  • C6 3-prong
  • C8 2-prong
  • Car Cigarette Lighter Adapter
  • CEE7/7
  • French/Belgian
  • Hardwire
  • HDMI
  • IEC309 16A BLUE (2P+E)
  • IEC309 32A BLUE (2P+E)
  • India BS 546 6A/2A
  • L14-30R
  • L21-20R
  • L21-30R
  • L5-20R
  • L5-30R
  • L6-20R
  • L6-30R
  • Network
  • Schuko Type F
  • Universal outlets
  • 35135 DC Power
loading gif

Need Help Finding a Managed PDU?

Tripp Lite managed PDUs let you remotely control individual outlets, view outlet metering, and reboot equipment to minimize downtime and avoid expensive service calls.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.