Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


103007018-5591

Eaton 2-Post Rack-Mount Installation Kit for Select 2U 5PX G2 and Tripp Lite Series SmartPro UPS Systems

More Info
How to Order
OVERVIEW
Accessory Type
Rackmount Kit
Accessory Class
UPS Accessories
PHYSICAL
Unit Dimensions (hwd / in.)
1.750 x 29.000 x 3.000
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
 
 
2POSTRMKITWM

2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems

More Info
Check Prices
OVERVIEW
Accessory Type
Rackmount Kit
Accessory Class
UPS Accessories
PHYSICAL
Unit Dimensions (hwd / in.)
2.625 x 2.635 x 3.910
Material of Construction
Steel
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
 
4POSTRAILKITWM

SmartRack 4-Post 1U Universal Adjustable Shelf Kit for Wall-Mount Racks

More Info
Check Prices
OVERVIEW
Accessory Type
Rack-Mount Shelf Kit; Mounting Accessories
Accessory Class
Rack Accessories
PHYSICAL
Unit Dimensions (hwd / in.)
1.720 x 1.490 x 20.500
 
Color
Silver
Unit Weight (lbs.)
2.6
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
 
EBMCBL72

Eaton UPS to Battery Extension Cable for 72V Extended Battery Module, 2 m (6.6 ft.)

More Info
Check Prices
OVERVIEW
Accessory Type
Battery Extension Cable
Accessory Class
UPS Accessories
PHYSICAL
Unit Dimensions (hwd / in.)
14.090 x 12.080 x 22.870
 
 
 
Cable Jacket Color
Black
Connector Color
Black
Cable Length (ft.)
6.6
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
 
Product Warranty Period (U.S. & Canada)
2-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.