Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


5PXEBM48RTG2

Eaton 48V Extended Battery Module (EBM) for 1000 and 1500 VA 5PX G2 UPS Systems, 2U Rack/Tower

More Info
How to Order
INPUT
Input Phase
Single-Phase
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
DC System Voltage (VDC)
48
Internal UPS Replacement Battery Cartridge
 744-A3297 
Battery Replacement Description
Hot-swappable, user replaceable batteries. EBM requires 2 Replacement Battery Cartridges.
 
 
PHYSICAL
Rack Height
2U
External Battery Pack Form Factor
Rack/Tower
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Minimum Required Rack Depth (inches)
21
Unit Dimensions (hwd / in.)
17.200 x 3.400 x 17.600
Unit Weight (lbs.)
61.300
 
 
 
STANDARDS & COMPLIANCE
Product Certifications
UL Listed; cUL Listed
Product Compliance
CE (Europe); REACH; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3 year on electronics, 3 year on batteries with registration
Product Warranty Period (U.S. & Canada)
3 year on electronics, 3 year on batteries with registration
 
 
OUTPUT
 
ENVIRONMENTAL
 
 
9PXEBM48RT

Eaton 9PX 48V Extended Battery Module (EBM) used with 9PX1000GRT, 9PX1500RT, 9PX1500RTN and 9PX1500GRT UPS, 2U Rack/Tower

More Info
How to Order
INPUT
Input Phase
Single-Phase
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
DC System Voltage (VDC)
48
Internal UPS Replacement Battery Cartridge
 744-A3297 
Battery Replacement Description
Hot-swappable, user replaceable batteries. EBM requires 2 Replacement Battery Cartridges.
Expandable Runtime
No
Battery Management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
PHYSICAL
Rack Height
2U
External Battery Pack Form Factor
Rack/Tower
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Minimum Required Rack Depth (inches)
21
Unit Dimensions (hwd / in.)
3.400 x 17.300 x 17.700
Unit Weight (lbs.)
59.500
Primary Form Factor
Rackmount; Tower
Color
Black; Silver
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( RK2PC )
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; NOM (Mexico)
Product Compliance
CE (Europe); ENERGY STAR Qualified; RoHS
WARRANTY & SUPPORT
 
Product Warranty Period (U.S. & Canada)
3-year limited warranty
Extended Service Plans

ADVANCED DEPOT EXCHANGE

  • Service Part Number: 9SW5Y-3000BC
  • Expedited parts coverage for 5 years
  • Parts, electronics and UPS batteries coverage
  • Next business day shipping
  • Technical support

5-YEAR ON-SITE PLAN (US ONLY)

  • Service Part Number: WEBN75XX-7000BC
  • On-site parts and labor coverage for years 5
  • Parts, electronics and UPS batteries coverage
  • 24x7 on-site labor coverage, next-day response
  • Next-day shipping
  • Technical support
 
OUTPUT
Individually Controllable Load Banks
No
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-96% non-condensing
9PXEBM48RT-L

Eaton 9PX 48V Lithium-ion Extended Battery Module (EBM) used with 9PX1500RT-L, 9PX1500RTN-L, 9PX1500GRT-L UPS, 1U Rack/Tower

More Info
How to Order
INPUT
Input Phase
Single-Phase
BATTERY
Battery Type
Lithium-ion (LiFePO4)
DC System Voltage (VDC)
48
 
 
Expandable Runtime
No
Battery Management
Integrated battery management system (BMS) for temperature regulation and life cycle monitoring
PHYSICAL
Rack Height
1U
External Battery Pack Form Factor
Rack/Tower
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Minimum Required Rack Depth (inches)
21
 
Unit Weight (lbs.)
36.500
Primary Form Factor
Rackmount; Tower
 
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( RK2PA )
STANDARDS & COMPLIANCE
Product Certifications
cTUVus; NOM (Mexico); EN 62040-2
Product Compliance
CE (Europe); FCC Part 15 Class B (USA); RoHS
WARRANTY & SUPPORT
 
 
 
 
OUTPUT
Individually Controllable Load Banks
No
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-96% non-condensing
9SXEBM36

Eaton 36V Extended Battery Module (EBM) for 9SX1000 and 9SX1000G UPS Systems, Tower

More Info
How to Order
INPUT
Input Phase
Single-Phase
BATTERY
 
DC System Voltage (VDC)
36
 
 
 
 
PHYSICAL
Rack Height
0U
External Battery Pack Form Factor
Tower
Installation Form Factors Supported with Included Accessories
Tower
 
Unit Dimensions (hwd / in.)
9.900 x 6.300 x 13.900
Unit Weight (lbs.)
41.900
Primary Form Factor
Tower
Color
Black
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; REACH; FCC (USA)
WARRANTY & SUPPORT
 
Product Warranty Period (U.S. & Canada)
3-year limited warranty
 
Warranty Details
Parts, electronics and batteries coverage, standard ground shipping, technical support
OUTPUT
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.