Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


A008-000-KJ

Component Video Keystone Snap-In Module Kit ( R, G, B )

More Info
Check Prices
OVERVIEW
Product Type
Audio Keystone
Accessory Type
Module Kit
Technology
Component
CONNECTIONS
Side A - Connector 1
RCA (FEMALE)
Side B - Connector 1
RCA (FEMALE)
PHYSICAL
Color
Blue; Green; Red
Connector Color
Red; Green; Blue
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
FEATURES & SPECIFICATIONS
 
 
A020-000-KJ

Composite Audio Video Keystone Jack, Snap-in Insert Module (R,Y,W F/F)

More Info
OVERVIEW
 
Accessory Type
Module Kit
Technology
Composite; Stereo Audio
CONNECTIONS
Side A - Connector 1
RCA (FEMALE)
Side B - Connector 1
RCA (FEMALE)
PHYSICAL
Color
Red; White; Yellow
Connector Color
Red; Yellow; White
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
FEATURES & SPECIFICATIONS
 
 
P310-000

3.5mm Mini Stereo Audio Coupler (F/F)

More Info
Check Prices
OVERVIEW
 
 
Technology
Stereo Audio
CONNECTIONS
Side A - Connector 1
3.5MM (FEMALE)
Side B - Connector 1
3.5MM (FEMALE)
PHYSICAL
Color
Black
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.