Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


A008-000-KJ

Component Video Keystone Snap-In Module Kit ( R, G, B )

More Info
Check Prices
OVERVIEW
Product Type
Audio Keystone
Accessory Type
Module Kit
Technology
Component
CONNECTIONS
Side A - Connector 1
RCA (FEMALE)
Side B - Connector 1
RCA (FEMALE)
PHYSICAL
Color
Blue; Green; Red
Connector Color
Red; Green; Blue
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N033-001

Straight Through RJ45 Modular In-Line Coupler (RJ45 F/F)

More Info
Check Prices
OVERVIEW
 
 
Technology
Component
CONNECTIONS
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
RJ45 (FEMALE)
PHYSICAL
Color
Beige
 
Unit Dimensions (hwd / in.)
0.900 x 0.700 x 1.500
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.