Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


A102-01M

Toslink Digital Optical SPDIF Audio Cable, 1M (3.28 ft.)

More Info
Check Prices
OVERVIEW
Technology
Toslink/SPDIF; Stereo Audio
Cable Type
Passive
 
CONNECTIONS
Side A - Connector 1
TOSLINK (MALE)
Side B - Connector 1
TOSLINK (MALE)
Latching or Gripping Connector
No
 
 
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
3.3
 
 
 
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
VIDEO
 
 
 
 
 
 
 
AUDIO
 
INPUT
 
USER INTERFACE, ALERTS & CONTROLS
 
ENVIRONMENTAL
 
 
 
 
 
COMMUNICATIONS
 
 
P502-003-SM

Low-Profile VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m)

More Info
Check Prices
OVERVIEW
Technology
Coax; VGA/SVGA
Cable Type
Passive
Product Type
Passive Cable
CONNECTIONS
Side A - Connector 1
HD15 (MALE) - LOW PROFILE
Side B - Connector 1
HD15 (MALE) - LOW PROFILE
Latching or Gripping Connector
No
 
 
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
3
Cable Length (in.)
36
 
 
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
VIDEO
 
 
 
 
 
 
 
AUDIO
 
INPUT
 
USER INTERFACE, ALERTS & CONTROLS
 
ENVIRONMENTAL
 
 
 
 
 
COMMUNICATIONS
 
 
P502-006-SM

Low-Profile VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m)

More Info
Check Prices
OVERVIEW
Technology
Coax; VGA/SVGA
Cable Type
Passive
Product Type
Passive Cable
CONNECTIONS
Side A - Connector 1
HD15 (MALE) - LOW PROFILE
Side B - Connector 1
HD15 (MALE) - LOW PROFILE
Latching or Gripping Connector
No
 
 
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
6
Cable Length (in.)
72
 
 
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
VIDEO
 
 
 
 
 
 
 
AUDIO
 
INPUT
 
USER INTERFACE, ALERTS & CONTROLS
 
ENVIRONMENTAL
 
 
 
 
 
COMMUNICATIONS
 
 
P568-003-2A

4K HDMI Cable (M/M) - 4K 60 Hz, 4:4:4, Gripping Connectors, Black, 3 ft.

More Info
Check Prices
OVERVIEW
Technology
HDMI
Cable Type
Passive
Product Type
Passive Cable
CONNECTIONS
Side A - Connector 1
HDMI (MALE)
Side B - Connector 1
HDMI (MALE)
Latching or Gripping Connector
Yes
Connector Plating
Gold
Contact Plating
Gold
Connector Style
Straight
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
3
Cable Length (in.)
36
Material of Construction
PVC
Connector Color
Gray
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
6.0 mm
Wire Gauge (AWG)
30
Ferrite Core
No
Minimum Bend Radius
30mm
Rackmountable
No
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
FEATURES & SPECIFICATIONS
IP68 Rated
No
EMI/RFI Line Noise Protection
No
MST Support
No
Antibacterial
No
IP20 Rated
No
Armored Cable
No
Ethernet Support
Yes
HDCP Specification
1.4; 2.2
Driver Required
No
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
Max Supported Color Depth
48-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
EDID Support
Yes
Signal Transmission
Bidirectional
AUDIO
Audio Specification
ARC
INPUT
Bus Powered
No
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
0
ENVIRONMENTAL
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Relative Humidity
0% to 90%, Non-Condensing
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible
Yes
Consumer Electronics Control (CEC) Supported
Yes

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.