Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+(773) 869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com

Compare Products

The first 3 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


98-121

12VDC Sealed, Maintenance-Free Battery for All Inverter/Chargers, 12VDC Battery Connections

More Info
Check Prices
OVERVIEW
Accessory Type
Battery
Accessory Class
Power Inverter Accessories
INPUT
Input Connection Type
1/4-20 postive and negative DC terminals
Voltage Compatibility (VDC)
12
OUTPUT
Output Amp Capacity
75 AH
BATTERY
DC System Voltage (VDC)
12
PHYSICAL
Unit Dimensions (hwd / in.)
8.190 x 6.610 x 10.200
Unit Weight (lbs.)
58.4
 
 
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
 
APSRM4

Remote Control Module for Tripp Lite PowerVerter Inverters and Inverter/Chargers

More Info
Check Prices
OVERVIEW
Accessory Type
Remote Control Module
Accessory Class
Power Inverter Accessories
INPUT
 
 
OUTPUT
 
BATTERY
 
PHYSICAL
Unit Dimensions (hwd / in.)
1.250 x 4.000 x 2.250
Unit Weight (lbs.)
0.40
Material of Construction
Metal
 
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
Battery Charge and Operational LEDs.
Switches
Remote Control Switch.
APSSWTEMP

Remote Battery Temperature Sensor for Tripp Lite Pure Sine Wave Inverter/Chargers

More Info
Check Prices
OVERVIEW
Accessory Type
Temperature Sensor
Accessory Class
Power Inverter Accessories
INPUT
 
 
OUTPUT
 
BATTERY
 
PHYSICAL
Unit Dimensions (hwd / in.)
0.530 x 0.880 x 1.360
 
 
Cable Length (in.)
118
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
 
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +(773) 869-1776 or email cpdipresaleshelp@eaton.com.